NetShelter CX Fan Booster Kit

Share:

NetShelter CX Fan Booster Kit

AR4703

Description: The NetShelter CX Fan Booster Kit is a user-fitted accessory which will increase the thermal capacity of the NetShelter CX. Allowing for more density of equipment, such as Blade Servers & high-density Switches. This Booster Kit consists of a replacement Power Supply Unit - PSU (24V) and a replacement Fan Tray. One Kit is needed per Fan Unit. Compatible with all generations of NetShelter CX 18U, 24U & 38U - this Kit can be retro-fitted to NetShelter CX already in the field, or to newly purchased NetShelter CX units. New Thermal loadings 18U : 1200 Watts > 2400 Watts, 24U : 2400 Watts > 3500 Watts, 38U : 3600 Watts > 5000 Watts

Includes : Installation guide

NetShelter CX Fan Booster Kit

The NetShelter CX Fan Booster Kit is a user-fitted accessory which will increase the thermal capacity of the NetShelter CX. Allowing for more density of equipment, such as Blade Servers & high-density Switches. This Booster Kit consists of a replacement Power Supply Unit - PSU (24V) and a replacement Fan Tray. One Kit is needed per Fan Unit. Compatible with all generations of NetShelter CX 18U, 24U & 38U - this Kit can be retro-fitted to NetShelter CX already in the field, or to newly purchased NetShelter CX units. New Thermal loadings 18U : 1200 Watts > 2400 Watts, 24U : 2400 Watts > 3500 Watts, 38U : 3600 Watts > 5000 Watts

Call for More Information
44553010
Includes: Installation guide

AR4703 Features

NetShelter CX Fan Booster Kit

  • Easily Installed
    The existing PSU & FanTray can be removed and the replacement Booster Kit installed in minutes and using only a screw driver and a pair of clippers or scissors.
  • Increases Airflow and enclosure thermal capacity
    Increases: (from and to) NetShelter CX 18U : 1200 Watts > 2400 Watts (1 Fan Unit) NetShelter CX 24U : 2400 Watts > 3500 Watts (2 Fan Units) NetShelter CX 38U : 3600 Watts > 5000 Watts (3 Fan Units) Assumes all Fan Units in the NetShelter CX Enclosure are upgraded to the Fan Booster Kit.
  • Remains office-quiet
    Despite increasing air-flow, the Fan Booster Kit does not audibly effect the noise levels from the NetShelter CX itself. Conversely, as more noisy equipment is installed in the NetShelter CX, so too the effectiveness of the soundproofing increases.
  • Zero White Space
    All cooling equipment is placed outside the data center, allowing for valuable white space to be fully utilized for IT equipment.

NetShelter CX Features & Benefits

  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Lockable front doors
    Protect IT equipment from unwanted access
  • Light oak veneer finish
    The enclosure blends discretely into almost any office environment.
  • Plug and Play setup
    Fast and Easy set up
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , TP , Turkey , Trinidad and Tobago , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Nominal Input Voltage
    100V , 115V , 120V , 200V , 208V , 220V , 230V , 240V
  • Input frequency
    47 - 63 Hz
  • Input Connections
    IEC-320 C14
  • Input Power
    60.0Watts

Physical

  • Maximum Height
    150mm , 15.0CM
  • Maximum Width
    455mm , 45.5CM
  • Maximum Depth
    160mm , 16.0CM
  • Net Weight
    2.0KG
  • Shipping weight
    2.9KG
  • Shipping Height
    250mm , 25.0CM
  • Shipping Width
    560mm , 56.0CM
  • Shipping Depth
    280mm , 28.0CM
  • Color
    Black

Conformance

  • Approvals
    TAA compliance
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

307KB

Updated On

2018-06-15

Fan Kit Installation Instructions
Brochure
Title
Size
Updated On
PDF

Size

484KB

Updated On

2018-06-12

Brochure Outlining the NetShelter CX Fan Booster Kit
Title
Size
Updated On