Easy UPS 3S 40 kVA 400 V 3:3 UPS with internal batteries – 10 minutes runtime

Share:

Easy UPS 3S 40 kVA 400 V 3:3 UPS with internal batteries – 10 minutes runtime

E3SUPS40KHB1

Description: High-efficiency 3-phase UPS with internal batteries providing a runtime of 10 minutes. The UPS features advanced product features, competitive specifications, and robust electrical design, making business continuity easy in the data center or electrical room. This is an exceptionally easy to install, operate, maintain, and service 40 kVA UPS, ideal for small and medium businesses. Includes dust filter and conformance-coated boards for harsh environments.

Includes : Dust filter , Installation guide

Easy UPS 3S 40 kVA 400 V 3:3 UPS with internal batteries – 10 minutes runtime

High-efficiency 3-phase UPS with internal batteries providing a runtime of 10 minutes. The UPS features advanced product features, competitive specifications, and robust electrical design, making business continuity easy in the data center or electrical room. This is an exceptionally easy to install, operate, maintain, and service 40 kVA UPS, ideal for small and medium businesses. Includes dust filter and conformance-coated boards for harsh environments.

Call for More Information
44553010
Includes: Dust filter , Installation guide

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Easy UPS 3S Features & Benefits

  • Parallel capability
    Multiple units can be placed in parallel to meet power capacity and redundancy requirements
  • Replaceable dust filters
    protect the UPS in harsh environments.
  • Optional SNMP Card
    When you purchase the SNMP card, you can monitor and manage UPS status remotely through the UPS Web interface or through EcoStruxure IT's cloud-based and on-premise software suites. Click here for more information about EcoStruxure IT.
  • Wide Input Voltage Window
    Saves your battery power for when you really need it - during power cuts!
  • Straightforward installation
    Including the input, output, and bypass breakers, as well as the Emergency Power Off (EPO) switch, simplifies installation planning and speeds up deployment.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Intuitive user interface
    The intuitive graphical user interface allows for easy system configuration.
  • Easy to install fast
    Quickly roll the compact and lightweight UPS into position.
  • Easy Loop Test
    Verifies UPS performance before you connect your load, without the need for a load bank.
  • ECO Mode
    Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Chile , Cameroon , China , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominican Republic , Algeria , Estonia , Egypt , Western Sahara , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Guyana , Hong Kong , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , South Korea , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Paraguay , Qatar , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Chad , Togo , Thailand , Turkmenistan , Turkey , Taiwan , Tanzania , Ukraine , Uganda , Uruguay , Uzbekistan , Vietnam , XF , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Output power capacity
    40.0 KWatts / 40.0 kVA
  • Max Configurable Power (Watts)
    40.0 KWatts / 40.0 kVA
  • Nominal Output Voltage
    400V 3PH
  • Output Voltage Distortion
    Less than 3%
  • Output Frequency (sync to mains)
    50 Hz, 60 Hz
  • Other Output Voltages
    380, 415
  • Output Voltage THD
    < 3% linear load
  • Output Voltage Tolerance
    +/- 1.5%

Input

  • Nominal Input Voltage
    400V 3PH
  • Input frequency
    45 - 65 Hz
  • Input voltage range for main operations
    304 - 477V
  • Input Total Harmonic Distortion
    Less than 3% for full load
  • Maximum Input Current
    73.0A
  • Input Power Factor at Full Load
    0.99

Batteries & Runtime

  • Battery type
    VRLA
  • Nominal Battery Voltage
    240V
  • Battery Slots Empty
    4

Physical

  • Maximum Height
    1400mm , 140.0CM
  • Maximum Width
    500mm , 50.0CM
  • Maximum Depth
    969mm , 96.9CM
  • Net Weight
    590.0KG
  • Shipping weight
    643.0KG
  • Shipping Height
    1640mm , 164.0CM
  • Shipping Width
    683mm , 68.3CM
  • Shipping Depth
    1114mm , 111.4CM
  • Color
    White

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95% non-condensing %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95% non-condensing %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    63.0dBA
  • Online thermal dissipation
    1880.0BTU/hr
  • Protection Class
    IP 20

Conformance

  • Approvals
    CE, EAC, IEC 62040-1-1, IEC 62040-2, IEC 62040-3, IEC 62040-4, ISTA 2B, RCM, WEEE
  • Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

7457KB

Updated On

2018-06-15

Providing the certified electrician with information on how to install and connect the Easy UPS 3S with internal batteries Go to http://www.productinfo.schneider-electric.com/portals/ui/easyups3s/ for digital manuals.
PDF

Size

4215KB

Updated On

2018-06-01

Contains information on operation, maintenance and troubleshooting for the users of the Easy UPS 3S. Go to http://www.productinfo.schneider-electric.com/portals/ui/easyups3s/ for digital manuals.
Brochure
Title
Size
Updated On
PDF

Size

680KB

Updated On

2018-05-30

Features and benefits, ideal applications, and product specifications
Design/Configuration
Title
Size
Updated On
PDF

Size

2156KB

Updated On

2018-06-12

Contains Technical data, Facility planning, drawings, options
Agency Approvals
Title
Size
Updated On
PDF

Size

73KB

Updated On

2018-06-18

Certificate of Origin

Category

Sub-Category


Easy UPS 3S Cold Start Kit

Cold start kit that enables the Easy UPS 3S UPS to start up on battery power. The kit includes a cold start board, button and cables.

E3SOPT004
Call for More Information
44553010
Call for More Information  44553010
Easy UPS 3S Network Card

Network card for easy monitoring and managing of the Easy UPS 3S. The UPS status can be monitored and managed remotely through the UPS Web Interface or through EcoStruxure IT's cloud-enabled and on-premise software suites.

E3SOPT001
Call for More Information
44553010
Call for More Information  44553010
Temperature sensor Kit for external battery system

Sensor that monitors the temperature in external battery systems, enabling proactive battery maintenance. Includes temperature sensor and cable (5.8m).

E3SOPT003
Call for More Information
44553010
Call for More Information  44553010
Easy UPS 3S Parallel Kit

Parallel kit including one card and one cable (5m) for Easy UPS 3S parallel systems. Up to four UPSs can be paralleled for capacity or redundancy.

E3SOPT002
Call for More Information
44553010
Call for More Information  44553010

Show results per page