APC Symmetra LX 16kVA Scalable to 16kVA N+1 Ext. Run Tower, 220/230/240V or 380/400/415V

Share:

APC Symmetra LX 16kVA Scalable to 16kVA N+1 Ext. Run Tower, 220/230/240V or 380/400/415V

SYA16K16IXR

Description: Highly available single phase UPS features redundant and scalable double-conversion on-line power protection

Includes : CD with software , Documentation CD , User Manual , Web/SNMP Management Card

APC Symmetra LX 16kVA Scalable to 16kVA N+1 Ext. Run Tower, 220/230/240V or 380/400/415V

Call for More Information
44553010
Includes: CD with software , Documentation CD , User Manual , Web/SNMP Management Card

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

SYA16K16IXR Features

APC Symmetra LX 16kVA Scalable to 16kVA N+1 Ext. Run Tower, 220/230/240V or 380/400/415V

  • Removable input/output wiring tray
    Allows quick and easy installation and maintenance of the UPS.

Symmetra Features & Benefits

  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • User-replaceable power modules
    Enables simple upgrades and replacements of the Power Modules.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Predictive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Audible alarms
    Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
  • User-replaceable intelligence modules
    Enables simple upgrades and replacements of the Intelligence Modules.
  • LCD display
    Alpha-Numeric Display which displays system parameters and alarms.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • Manageable external batteries
    Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • InfraStruXure Manager Compatible
    Enables centralized management via the APC InfraStruXure Manager.
  • Peace of mind that comes with complete equipment compatibility and reliability of a market leader.
    Safety agency tested and approved means that you can deploy Symmetra with confidence that they meet or exceed the industry’s most rigorous standards.
  • Save time with easy and convenient remote accessibility.
    Network manageable via serial, USB or optional Ethernet. Includes Powerchute® Network Shutdown Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.
  • Low operating and maintenance costs with proven reliability and intelligent battery management.
    Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
  • Modular, Scalable, Redundant Architecture future proof initial investment, improves equipment availability, and simplifies maintenance.
    Symmetra LX’s redundant N+1 architecture enables the unit to withstand a failures of an intelligence module, battery or power module. Modules are easily replaceable in the field. Customers can add additional power modules or batteries after initial equipment purchase to accommodate loads of up to 16 kVA.
  • Avoids costly power problems by keeping your IT equipment and data protected and available.
    Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Generator compatible
    Ensures clean, uninterrupted power to the loads in the event of an extended power outage
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Power Modules connected in parallel
    Enhances availability by allowing immediate, seamless recovery from isolated module failures.
  • Modular design
    Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Redundant Intelligence Modules
    Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.
  • Battery modules connected in parallel
    Delivers higher availability through redundant batteries.
  • Configurable for N+1 internal redundancy
    Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Hot-swappable power modules
    Ensures clean, uninterrupted power to protected equipment during Power Module replacement.
  • Hot-swappable intelligence modules
    Ensures clean, uninterrupted power to protected equipment during Intelligence Module replacement.
  • Scalable power capacity
    Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
  • Field-replaceable power distribution panel
    Ensures compatibility with equipment that has different plug types.
  • Programmable frequency
    Ensures compatibility with different input frequencies.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.
  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bolivia , Brazil , Bhutan , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Hong Kong , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Paraguay , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Taiwan , Tanzania , Ukraine , Uganda , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Output power capacity
    11.2 KWatts / 16.0 kVA
  • Max Configurable Power (Watts)
    11.2 KWatts / 16.0 kVA
  • Nominal Output Voltage
    230V
  • Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
  • Output Voltage Distortion
    Less than 5% at full load
  • Output Frequency (sync to mains)
    47 - 63 Hz
  • Output Frequency (not synced)
    60Hz +/- 0.1% for 60Hz nominal, 50Hz +/- 0.1% for 50Hz nominal
  • Other Output Voltages
    220, 240
  • Load Crest Factor
    up to 5 : 1
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave
  • Maximum Output Current
    73
  • Output Connections
    (1) Hard Wire 3-wire (H N + G) (Battery Backup)
  • Bypass
    Internal Bypass (Automatic and Manual)

Input

  • Nominal Input Voltage
    230V , 400V 3PH
  • Input frequency
    45 - 65 Hz (auto sensing)
  • Input Connections
    Hard Wire 3 wire (1PH+N+G), Hard Wire 5-wire (3PH + N + G)
  • Input voltage range for main operations
    155 - 276 (1:1), 290 - 480 (3:1)V
  • Input Total Harmonic Distortion
    Less than 7% for full load
  • Other Input Voltages
    220V, 240V, 380V, 415V
  • Input Power Factor at Full Load
    0.98

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    DB-9 RS-232 , RJ-45 10/100 Base-T , Smart-Slot
  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Audible and visible alarms prioritized by severity
  • Emergency Power Off (EPO)
    Yes
  • Available SmartSlot™ Interface Quantity
    1

Physical

  • Maximum Height
    1516mm , 151.6CM
  • Maximum Width
    483mm , 48.3CM
  • Maximum Depth
    726mm , 72.6CM
  • Net Weight
    503.64KG
  • Shipping weight
    535.45KG
  • Shipping Height
    1880mm , 188.0CM
  • Shipping Width
    599mm , 59.9CM
  • Shipping Depth
    997mm , 99.7CM
  • Color
    Black , Silver
  • Units per Pallet
    1.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-4500meters
  • Audible noise at 1 meter from surface of unit
    62.0dBA
  • Online thermal dissipation
    3707.0BTU/hr

Conformance

  • Approvals
    C-tick, CE, EN 50091-1, EN 50091-2, EN 55022 Class A, EN 55024, EN 60950, GOST, IEC 60950, VDE
  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

116KB

Updated On

2018-06-19

Warranty Registration Card
PDF

Size

664KB

Updated On

2018-06-15

Safety
PDF

Size

712KB

Updated On

2018-06-15

The Symmetra RT Safety and General Information manual contains:; - safety instructions; - radio frequency interference information; - life support policy; - limited warrenty
PDF

Size

263KB

Updated On

2018-06-15

Installation
PDF

Size

1248KB

Updated On

2018-06-14

The manual contains information on how to operate the Powerview for the Symmetra RT UPS.
PDF

Size

326KB

Updated On

2018-06-14

Safety; Installation
PDF

Size

2264KB

Updated On

2018-06-12

Symmetra LX Tower Installation 220/230/240 VAC
PDF

Size

1613KB

Updated On

2018-06-12

Start up manaul for Symmetra LX 220/230/240 VAC

Category

Sub-Category


Assembly Service for (1) Batt Manager Expansion System Module - Tab Washers Already Installed

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WINSTL-BM-02
Call for More Information
44553010
Call for More Information  44553010
UPS Communications Cable Smart Signalling 15' / 4.5m - DB9 to RJ45

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP940-1525A
Call for More Information
44553010
Call for More Information  44553010
Assembly Service for (1) Batt Manager Main System Module - Tab Washers Already Installed

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WINSTL-BM-01
Call for More Information
44553010
Call for More Information  44553010
Assembly Service for (1) Batt Manager Expansion System Module - Includes Tab Washer Installation

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WTABINSTL-BM-02
Call for More Information
44553010
Call for More Information  44553010
UPS Communications Cable Smart Signalling 6'/2m - DB9 to RJ45

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP940-0625A
Call for More Information
44553010
Call for More Information  44553010
Assembly Service for (1) Batt Manager Main System Module - Includes Tab Washer Installation

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WTABINSTL-BM-01
Call for More Information
44553010
Call for More Information  44553010

Show results per page