APC Smart-UPS SRT 6000VA RM 230V Marine

Share:

APC Smart-UPS SRT 6000VA RM 230V Marine

SRT6KRMXLIM

Description: High availability, ruggedized power protection for shipboard and other transportation applications.

Includes : CD with software , Installation guide , Rack Mounting brackets , Rack mounting hardware , Rack Mounting support rails , Temperature Probe , USB cable , Warranty card

APC Smart-UPS SRT 6000VA RM 230V Marine

Call for More Information
44553010
Includes: CD with software , Installation guide , Rack Mounting brackets , Rack mounting hardware , Rack Mounting support rails , Temperature Probe , USB cable , Warranty card

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

SRT6KRMXLIM Features

APC Smart-UPS SRT 6000VA RM 230V Marine

  • 10/100 BaseT Connection
    Connect the device to a network using a 10 or 100 BaseT connection
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Rack/Tower convertible
    Protects the initial investment in the UPS when migrating from tower to rack-mount environment.

Marine Features & Benefits

  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Pure sine wave output on battery
    Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
  • Technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Albania , Armenia , Angola , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cameroon , China , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Croatia , Hungary , Ireland , Israel , Iraq , Iran , Iceland , Italy , Jordan , Kenya , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Oman , Pakistan , Poland , Portugal , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Turks And Caicos Islands , Chad , Togo , Tajikistan , Turkmenistan , Tunisia , Turkey , Tanzania , Ukraine , Uganda , Uzbekistan , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Output power capacity
    6.0 KWatts / 6.0 kVA
  • Max Configurable Power (Watts)
    6.0 KWatts / 6.0 kVA
  • Nominal Output Voltage
    230V
  • Output Voltage Distortion
    Less than 3%
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Other Output Voltages
    220, 240
  • Load Crest Factor
    3 : 1
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave
  • Output Connections
    (4) IEC 320 C19 (Battery Backup)
    (2) IEC Jumpers (Battery Backup)
    (6) IEC 320 C13 (Battery Backup)
    (1) Hard Wire 3-wire (H N + G) (Battery Backup)
  • Bypass
    Internal Bypass (Automatic and Manual)

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    40 - 70 Hz (auto sensing)
  • Input Connections
    Hard Wire 3 wire (1PH+N+G)
  • Input voltage range for main operations
    160 - 275V
  • Other Input Voltages
    220, 240

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    RJ-45 10/100 Base-T , RJ-45 Serial , Smart-Slot , USB
  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Audible and visible alarms prioritized by severity
  • Emergency Power Off (EPO)
    Yes

Surge Protection and Filtering

  • Surge energy rating
    480Joules

Physical

  • Maximum Height
    174mm , 17.4CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    719mm , 71.94CM
  • Rack Height
    4U
  • Net Weight
    60.0KG
  • Shipping weight
    67.0KG
  • Shipping Height
    370mm , 37.0CM
  • Shipping Width
    610mm , 61.0CM
  • Shipping Depth
    960mm , 96.0CM
  • Color
    Black
  • Units per Pallet
    6.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95% non-condensing %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95% non-condensing %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    55.0dBA
  • Online thermal dissipation
    1300.0BTU/hr
  • Protection Class
    IP 20

Conformance

  • Approvals
    CE, CE Mark, EAC, RCM, VDE
  • Standard warranty
    3 years repair or replace (excluding battery) and 2 years for battery

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • Battery Directive
    Compliant
  • Battery Notes
    ts_Battery_Notes
Manuals and Warranties
Title
Size
Updated On
PDF

Size

164KB

Updated On

2018-06-21

Safety Guide for Smart-UPS RT/Hardwire/over 1.5 kVA
PDF

Size

712KB

Updated On

2018-06-15

Operation manual SRT5K/6K
PDF

Size

263KB

Updated On

2018-06-15

User manual supplement Marine Smart-UPS SRT5K/6K RMXLIM, SRT192RMBPM
PDF

Size

705KB

Updated On

2018-06-13

Operation Manual Smart-UPS On-Line 5/6 kVA 208/220/230/240 Vac Tower/Rack-Mount 3U/4U
PDF

Size

853KB

Updated On

2018-06-12

Installation Guide for Smart-UPS On-Line SRT5K/6K Tower/Rack-Mount 3U/4U
PDF

Size

1213KB

Updated On

2018-06-11

Installation guide Smart-UPS Online SRTRK3
Brochure
Title
Size
Updated On
PDF

Size

2358KB

Updated On

2018-06-13

Marine 2G Smart-UPS On-Line 5-6 kVA Brochure
Agency Approvals
Title
Size
Updated On
PDF

Size

195KB

Updated On

2018-06-19

DNV Certificate for Marine APC Smart-UPS SRT 5000VA and 6000VA RM 230V
PDF

Size

375KB

Updated On

2018-06-19

KCC Registration for SRT 6kVA
PDF

Size

1825KB

Updated On

2018-06-15

VDE CB Certificate for model SRT5KXLIM, SRT5KRMXLIM, SRT6KXLIM, and SRT6KRMXLIM
PDF

Size

195KB

Updated On

2018-06-15

2G Marine 5 and 6kVA UPS DNV-GL certificate
PDF

Size

412KB

Updated On

2018-06-13

KCC Safety Certificate for SRT 6kVA
PDF

Size

19KB

Updated On

2018-06-12

Declaration of Conformity for APC Smart-UPS SRT 5KVA and 6KVA RM 230V Marine
PDF

Size

466KB

Updated On

2018-06-12

This is EAC certificate for the products designated therein
Title
Size
Updated On
Smart UPS RT Marine, Mechanicals

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24
PowerChute Network Shutdown
Part Number
Updated On

PowerChute Network Shutdown

PowerChute Network Shutdown v4.2

Compatible With: Solaris , Linux , Solaris , Solaris , AIX , Windows Server 2008 , Windows Server 2012 , Mac OS X , Microsoft Hyper-V , Windows Server 2008 , Windows Server 2012 , Solaris , Linux , HP-UX

Part Number

SFPCNS42

Updated On

2016-08-23

PowerChute Network Shutdown

PowerChute Network Shutdown v4.2 for Virtualization

Compatible With: Microsoft Hyper-V , Windows Server 2008 , Windows Server 2012 , VMware ESX , VMware ESXi , VMware Virtual Appliance

Part Number

SFPCNS42-V

Updated On

2016-08-23

Category

Sub-Category


APC Replacement battery cartridge #140

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

APCRBC140
Call for More Information
44553010
Call for More Information  44553010
SRT192BP
Call for More Information
44553010
Call for More Information  44553010
SRTRK2
Call for More Information
44553010
Call for More Information  44553010
SRT002
Call for More Information
44553010
Call for More Information  44553010
RACK ATS, 230V, 16A, C20 IN, (8) C13 (1) C19 OUT

Provides redundant rack mount power to single-corded equipment.

AP4423
Call for More Information
44553010
Call for More Information  44553010
RACK ATS, 230V, 10A, C14 IN, (12) C13 OUT

Provides redundant rack mount power to single-corded equipment.

AP4421
Call for More Information
44553010
Call for More Information  44553010
SRT192RMBP
Call for More Information
44553010
Call for More Information  44553010
APC Smart-UPS SRT 192V 5kVA and 6kVA RM Battery Pack Marine

High availability, ruggedized power protection for shipboard and other transportation applications.

SRT192RMBPM
Call for More Information
44553010
Call for More Information  44553010

Show results per page