APC Smart-UPS SRT 5000VA RM 208/230V HW

Share:

APC Smart-UPS SRT 5000VA RM 208/230V HW

SRT5KRMXLW-HW

Description: High density, double-conversion on-line power protection with scalable runtime

Includes : CD with software , Documentation CD , Installation guide , Rack mounting hardware , Rack Mounting support rails , Removable support feet , Temperature Probe , User Manual , Warranty card , Web/SNMP Management Card

APC Smart-UPS SRT 5000VA RM 208/230V HW

Call for More Information
44553010
Includes: CD with software , Documentation CD , Installation guide , Rack mounting hardware , Rack Mounting support rails , Removable support feet , Temperature Probe , User Manual , Warranty card , Web/SNMP Management Card

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

SRT5KRMXLW-HW Features

APC Smart-UPS SRT 5000VA RM 208/230V HW

  • 10/100 BaseT Connection
    Connect the device to a network using a 10 or 100 BaseT connection
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Rack/Tower convertible
    Protects the initial investment in the UPS when migrating from tower to rack-mount environment.

Smart-UPS On-Line Features & Benefits

  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Save time with easy and convenient remote/network accessibility.
    Network manageable via serial, USB or Ethernet. Includes Powerchute® Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.
  • Peace of mind that comes with full equipment compatibility and reliability of a leader
    Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
  • Avoids costly power problems by keeping your IT equipment and data protected and available.
    Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.
  • Low operating and maintenance costs with proven reliability and intelligent battery management.
    Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • InfraStruXure Manager Compatible
    Enables centralized management via the APC InfraStruXure Manager.
  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
  • Flash upgradeable firmware
    Install maintenance releases of firmware remotely using FTP.
  • Rack/Tower convertible
    Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Predicitive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Output power capacity
    4.5 KWatts / 5.0 kVA
  • Max Configurable Power (Watts)
    4.5 KWatts / 5.0 kVA
  • Nominal Output Voltage
    208V , 230V
  • Output Voltage Distortion
    Less than 2%
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Other Output Voltages
    220, 240
  • Load Crest Factor
    3 : 1
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave
  • Output Connections
    (1) Hard Wire 3-wire (2PH + G) (Battery Backup)
    (1) Hard Wire 3-wire (H N + G) (Battery Backup)
  • Bypass
    Internal Bypass (Automatic and Manual)

Input

  • Nominal Input Voltage
    208V , 230V
  • Input frequency
    40 - 70 Hz (auto sensing)
  • Input Connections
    Hard Wire 3-wire (2PH + G), Hard Wire 3 wire (1PH+N+G)
  • Input voltage range for main operations
    160 - 275V
  • Input voltage adjustable range for mains operation
    100 - 275 (half load)V
  • Other Input Voltages
    220, 240

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    RJ-45 10/100 Base-T , RJ-45 Serial , Smart-Slot , USB
  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Audible and visible alarms prioritized by severity
  • Emergency Power Off (EPO)
    Yes
  • Available SmartSlot™ Interface Quantity
    1

Surge Protection and Filtering

  • Surge energy rating
    480Joules

Physical

  • Maximum Height
    130mm , 13.0CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    719mm , 71.9CM
  • Rack Height
    3U
  • Net Weight
    55.79KG
  • Shipping weight
    68.04KG
  • Shipping Height
    330mm , 33.0CM
  • Shipping Width
    610mm , 61.0CM
  • Shipping Depth
    960mm , 96.0CM
  • Color
    Black
  • Units per Pallet
    6.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95% non-condensing %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95% non-condensing %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    55.0dBA
  • Online thermal dissipation
    931.0BTU/hr
  • Protection Class
    IP 20

Conformance

  • Approvals
    CE, CE Mark, CSA C22.2 No.107.3-05, EAC, EN/IEC 62040-1, EN/IEC 62040-2, ENERGY STAR V1.0 (USA), FCC Part 15 Class A, IRAM, NOM, RCM, UL 1778, VDE
  • Standard warranty
    3 years repair or replace (excluding battery) and 2 years for battery

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • Battery Directive
    Compliant
  • Battery Notes
    ts_Battery_Notes
Manuals and Warranties
Title
Size
Updated On
PDF

Size

164KB

Updated On

2018-06-21

Safety Guide for Smart-UPS RT/Hardwire/over 1.5 kVA
PDF

Size

853KB

Updated On

2018-06-14

Installation Smart-UPS On-Line SRT5K/6K
PDF

Size

705KB

Updated On

2018-06-13

Operation Manual Smart-UPS On-Line 5/6 kVA 208/220/230/240 Vac Tower/Rack-Mount 3U/4U
PDF

Size

1213KB

Updated On

2018-06-11

Installation guide Smart-UPS Online SRTRK3
Brochure
Title
Size
Updated On
PDF

Size

2779KB

Updated On

2018-06-12

This is a brochure of the new Smart-UPS On-Line SRT 2.2 kVA - 10 kVA 120V and 208V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
Agency Approvals
Title
Size
Updated On
PDF

Size

4386KB

Updated On

2018-06-19

Models included on the certificate: SRT6KXLI, SRT6KRMXLI, SRT5KXLI, SRT5KRMXLI, SRT5KRMXLW-HW
PDF

Size

1525KB

Updated On

2018-06-15

VDE approval for DRLT5KRMXLI and DLRT192RMBP
PDF

Size

297KB

Updated On

2018-06-14

CE DoC for APC Smart-UPS SRT 5KVA and 6KVA 230V
PDF

Size

3279KB

Updated On

2018-06-12

PDF

Size

466KB

Updated On

2018-06-12

This is EAC certificate for the products designated therein
Bid Spec
Title
Size
Updated On
PDF

Size

432KB

Updated On

2018-06-15

Guide Specification
Source ZIP

Size

72KB

Updated On

2018-06-15

Guide Specification
PDF

Size

132KB

Updated On

2018-06-14

Guide Specification
Source ZIP

Size

71KB

Updated On

2018-06-14

Guide Specification

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24
PowerChute Network Shutdown
Part Number
Updated On

PowerChute Network Shutdown

PowerChute Network Shutdown v4.2

Compatible With: Solaris , AIX , Solaris , Solaris , Mac OS X , Windows Server 2008 , Windows Server 2012 , Linux , Microsoft Hyper-V , Windows Server 2008 , Windows Server 2012 , Linux , Solaris , HP-UX

Part Number

SFPCNS42

Updated On

2016-08-23

PowerChute Network Shutdown

PowerChute Network Shutdown v4.2 for Virtualization

Compatible With: VMware ESXi , VMware Virtual Appliance , VMware ESX , Microsoft Hyper-V , Windows Server 2008 , Windows Server 2012

Part Number

SFPCNS42-V

Updated On

2016-08-23

Category

Sub-Category


APC Smart-UPS 2200VA LCD RM 2U 230V with Network Card

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMT2200RMI2UNC
Call for More Information
44553010
Call for More Information  44553010
APC Smart-UPS SRT 10000VA RM 230V

High density, double-conversion on-line power protection with scalable runtime

SRT10KRMXLI
Call for More Information
44553010
Call for More Information  44553010
NetShelter SX 42U 1070mm Deep Split Side Panels Grey Qty 2

Rack system components that can be added to existing racks if requirements change.

AR7301G
Call for More Information
44553010
Call for More Information  44553010
APC Smart-UPS SRT 6000VA RM 230V Marine

High availability, ruggedized power protection for shipboard and other transportation applications.

SRT6KRMXLIM
Call for More Information
44553010
Call for More Information  44553010
NetShelter SX 42U 1200mm Deep Split Side Panels Grey Qty 2

Rack system components that can be added to existing racks if requirements change.

AR7303G
Call for More Information
44553010
Call for More Information  44553010
NetShelter SX 42U 800mm Wide Perforated Curved Door Grey

Rack system components that can be added to existing racks if requirements change.

AR7080G
Call for More Information
44553010
Call for More Information  44553010
APC 2X1X16 IP KVM with APC 17" Rack LCD and USB VM Server Module Bundle

Essential hardware used to access multiple servers at-the-rack or remotely. Includes: one 2x1x16 IP KVM with VM (KVM2116P), one 17-inch Rack LCD Console (AP5717), eight USB with Virtual Media Server Modules (KVM-USBVM), and one KVM/LCD 1U bracket kit (KVM-LCDMOUNT).

KVM-BN001
Call for More Information
44553010
Call for More Information  44553010
Side Airflow Duct Kit for Cisco Nexus® 7009, 750mm Wide Enclosures

The Side Airflow Duct Kit directs cool air from the front of the enclosure into the intake of side airflow networking switch - Cisco Nexus 7009. Air is directed by two, 3U ducts, mounted in the u-space of the enclosure directly above and below the equipment and a side baffle is used to maintain adequate separation of hot and cold aisles.

AR7725
Call for More Information
44553010
Call for More Information  44553010
Cable Retainer for NetShelter SX 750mm Wide Vertical Cable Managers (Qty 6)

Snap-on hinge covers conceal cables for a clean, professional look and easy access.

AR7582A
Call for More Information
44553010
Call for More Information  44553010
APC Smart-UPS SRT 192V 5kVA and 6kVA RM Battery Pack Marine

High availability, ruggedized power protection for shipboard and other transportation applications.

SRT192RMBPM
Call for More Information
44553010
Call for More Information  44553010

Show results per page