APC Smart-UPS SRT 5000VA 230V

Share:

APC Smart-UPS SRT 5000VA 230V

SRT5KXLI

Description: High density, double-conversion on-line power protection with scalable runtime

Includes : CD with software , Comms cable , Documentation CD , Installation guide , Removable support feet , Temperature Probe , USB cable , Warranty card , Web/SNMP Management Card

APC Smart-UPS SRT 5000VA 230V

Call for More Information
44553010
Includes: CD with software , Comms cable , Documentation CD , Installation guide , Removable support feet , Temperature Probe , USB cable , Warranty card , Web/SNMP Management Card

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

SRT5KXLI Features

APC Smart-UPS SRT 5000VA 230V

  • 10/100 BaseT Connection
    Connect the device to a network using a 10 or 100 BaseT connection
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.

Smart-UPS On-Line Features & Benefits

  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
  • Flash upgradeable firmware
    Install maintenance releases of firmware remotely using FTP.
  • Rack/Tower convertible
    Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Predicitive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Save time with easy and convenient remote/network accessibility.
    Network manageable via serial, USB or Ethernet. Includes Powerchute® Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.
  • Peace of mind that comes with full equipment compatibility and reliability of a leader
    Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
  • Avoids costly power problems by keeping your IT equipment and data protected and available.
    Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.
  • Low operating and maintenance costs with proven reliability and intelligent battery management.
    Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • InfraStruXure Manager Compatible
    Enables centralized management via the APC InfraStruXure Manager.
  • Network manageable
    Provides remote power management of the UPS over the network.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , XF , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Output power capacity
    4.5 KWatts / 5.0 kVA
  • Max Configurable Power (Watts)
    4.5 KWatts / 5.0 kVA
  • Nominal Output Voltage
    230V
  • Output Voltage Distortion
    Less than 2%
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Other Output Voltages
    220, 240
  • Load Crest Factor
    3 : 1
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave
  • Output Connections
    (6) IEC 320 C13 (Battery Backup)
    (2) IEC Jumpers (Battery Backup)
    (4) IEC 320 C19 (Battery Backup)
  • Bypass
    Internal Bypass (Automatic and Manual)

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    40 - 70 Hz (auto sensing)
  • Input Connections
    Hard Wire 3 wire (1PH+N+G)
  • Input voltage range for main operations
    160 - 275V
  • Input voltage adjustable range for mains operation
    100 - 275 (half load)V
  • Other Input Voltages
    220, 240

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    RJ-45 10/100 Base-T , RJ-45 Serial , Smart-Slot , USB
  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Audible and visible alarms prioritized by severity
  • Emergency Power Off (EPO)
    Yes
  • Available SmartSlot™ Interface Quantity
    1

Surge Protection and Filtering

  • Surge energy rating
    480Joules

Physical

  • Maximum Height
    432mm , 43.2CM
  • Maximum Width
    130mm , 13.0CM
  • Maximum Depth
    719mm , 71.94CM
  • Net Weight
    54.43KG
  • Shipping weight
    63.6KG
  • Shipping Height
    330mm , 33.0CM
  • Shipping Width
    610mm , 61.0CM
  • Shipping Depth
    960mm , 96.0CM
  • Color
    Black
  • Units per Pallet
    6.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95% non-condensing %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95% non-condensing %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    55.0dBA
  • Online thermal dissipation
    931.0BTU/hr
  • Protection Class
    IP 20

Conformance

  • Approvals
    CE, CE Mark, EAC, EN/IEC 62040-1, EN/IEC 62040-2, IRAM, RCM, VDE
  • Standard warranty
    3 years repair or replace (excluding battery) and 2 years for battery

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

853KB

Updated On

2018-06-14

Installation Smart-UPS On-Line SRT5K/6K
PDF

Size

705KB

Updated On

2018-06-13

Operation Manual Smart-UPS On-Line 5/6 kVA 208/220/230/240 Vac Tower/Rack-Mount 3U/4U
PDF

Size

164KB

Updated On

2018-06-13

Safety Guide for Smart-UPS RT/Hardwire/over 1.5 kVA
PDF

Size

1213KB

Updated On

2018-06-11

Installation guide Smart-UPS Online SRTRK3
Brochure
Title
Size
Updated On
PDF

Size

2485KB

Updated On

2018-06-12

Part # 998-1243569_GMA-US This is a brochure of the new Smart-UPS On-Line SRT 2.2kVA-10kVA 230V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
Agency Approvals
Title
Size
Updated On
PDF

Size

378KB

Updated On

2018-06-15

KCC Registration for SRT 5kVA
PDF

Size

1525KB

Updated On

2018-06-15

VDE approval for DRLT5KRMXLI and DLRT192RMBP
PDF

Size

297KB

Updated On

2018-06-14

CE DoC for APC Smart-UPS SRT 5KVA and 6KVA 230V
PDF

Size

1509KB

Updated On

2018-06-14

IEC 62040-1:2008
PDF

Size

3279KB

Updated On

2018-06-12

PDF

Size

4386KB

Updated On

2017-02-18

Models included on the certificate: SRT6KXLI, SRT6KRMXLI, SRT5KXLI, SRT5KRMXLI, SRT5KRMXLW-HW
PDF

Size

670KB

Updated On

2017-02-18

KCC Safety Certificate for SRT 5kVA
Bid Spec
Title
Size
Updated On
PDF

Size

132KB

Updated On

2018-06-14

Guide Specification
Source ZIP

Size

71KB

Updated On

2018-06-14

Guide Specification
Title
Size
Updated On
Smart UPS On-Line\Package

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24
PowerChute Network Shutdown
Part Number
Updated On

PowerChute Network Shutdown

PowerChute Network Shutdown v4.2

Compatible With: Solaris , AIX , Solaris , Solaris , Solaris , Linux , Microsoft Hyper-V , Windows Server 2008 , Windows Server 2012 , HP-UX , Linux , Mac OS X , Windows Server 2008 , Windows Server 2012

Part Number

SFPCNS42

Updated On

2016-08-23

PowerChute Network Shutdown

PowerChute Network Shutdown v4.2 for Virtualization

Compatible With: VMware Virtual Appliance , Microsoft Hyper-V , Windows Server 2008 , Windows Server 2012 , VMware ESX , VMware ESXi

Part Number

SFPCNS42-V

Updated On

2017-12-21

Category

Sub-Category


SRT001
Call for More Information
44553010
Call for More Information  44553010
APC Smart-UPS SRT 192V 5kVA and 6kVA RM Battery Pack Marine

High availability, ruggedized power protection for shipboard and other transportation applications.

SRT192RMBPM
Call for More Information
44553010
Call for More Information  44553010
SRT192RMBP
Call for More Information
44553010
Call for More Information  44553010
SRT002
Call for More Information
44553010
Call for More Information  44553010
SRT192BP
Call for More Information
44553010
Call for More Information  44553010
RACK ATS, 230V, 16A, C20 IN, (8) C13 (1) C19 OUT

Provides redundant rack mount power to single-corded equipment.

AP4423
Call for More Information
44553010
Call for More Information  44553010
RACK ATS, 230V, 10A, C14 IN, (12) C13 OUT

Provides redundant rack mount power to single-corded equipment.

AP4421
Call for More Information
44553010
Call for More Information  44553010
APC Replacement battery cartridge #140

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

APCRBC140
Call for More Information
44553010
Call for More Information  44553010
SRTRK2
Call for More Information
44553010
Call for More Information  44553010

Show results per page