APC 2X1X16 IP KVM with APC 17" Rack LCD and USB VM Server Module Bundle

Share:

APC 2X1X16 IP KVM with APC 17" Rack LCD and USB VM Server Module Bundle

KVM-BN001

Description: Essential hardware used to access multiple servers at-the-rack or remotely. Includes: one 2x1x16 IP KVM with VM (KVM2116P), one 17-inch Rack LCD Console (AP5717), eight USB with Virtual Media Server Modules (KVM-USBVM), and one KVM/LCD 1U bracket kit (KVM-LCDMOUNT).

Includes : CD with software , Installation guide

APC 2X1X16 IP KVM with APC 17" Rack LCD and USB VM Server Module Bundle

Essential hardware used to access multiple servers at-the-rack or remotely. Includes: one 2x1x16 IP KVM with VM (KVM2116P), one 17-inch Rack LCD Console (AP5717), eight USB with Virtual Media Server Modules (KVM-USBVM), and one KVM/LCD 1U bracket kit (KVM-LCDMOUNT).

Call for More Information
44553010
Includes: CD with software , Installation guide

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

KVM-BN001 Features

APC 2X1X16 IP KVM with APC 17" Rack LCD and USB VM Server Module Bundle

  • Authentication
    Control user privileges and access rights to protect IT assets from unauthorized individuals.
  • Multi-platform Support
    Windows, Sun, Unix and Linux compatible.
  • Seamless integration with APC Switched Rack PDU
    Remote power management allows remote power on, power off and power cycle, reducing the need for service dispatches.
  • Status Indicator LED's
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.

KVM Switches Features & Benefits

  • Scalable Architecture
    Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
  • Multi-platform Support
    Windows, Sun, Unix and Linux compatible.
  • Out-of-band management
    Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.
  • Occupies 1U of rack space
    Conserve valuable rack space in the data center.
  • Multi-platform Support
    Windows, Sun, Unix and Linux compatible.
  • Hot Pluggable Operation
    Add or remove servers without having to power off the switch.
  • Out-of-band management
    Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.
  • Scalable Architecture
    Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    133mm , 13.3CM
  • Maximum Width
    1260mm , 126.0CM
  • Maximum Depth
    1018mm , 101.8CM
  • Net Weight
    20.8KG
  • Shipping weight
    26.6KG
  • Shipping Height
    390mm , 39.0CM
  • Shipping Width
    1652mm , 165.2CM
  • Shipping Depth
    1500mm , 150.0CM
  • Color
    Black

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

235KB

Updated On

2018-06-08

Rack LCD Console KVM Switch Bracket Kit
PDF

Size

5059KB

Updated On

2018-06-05

User Manual providing software installation, operation, maintenance, and troubleshooting for KVM Switches
PDF

Size

2983KB

Updated On

2017-09-14

Installation and Operation Manual for KVM2132P, KVM2116P, and KVM1116P KVM Switches
Design/Configuration
Title
Size
Updated On
PDF

Size

60KB

Updated On

2018-06-11

Compatibility guide providing compatible cables and modules for the Cat5e/6 KVM Switches
Title
Size
Updated On

Category

Sub-Category


APC KVM 2G, SERVER MODULE, DVI WITH VIRTUAL MEDIA AND CAC

Manage multiple servers with just one keyboard, monitor and mouse.

KVM-DVIVMCAC
Call for More Information
44553010
Call for More Information  44553010
APC KVM 2G, SERVER MODULE, HDMI WITH VIRTUAL MEDIA AND CAC

Manage multiple servers with just one keyboard, monitor and mouse.

KVM-HDMIVMCAC
Call for More Information
44553010
Call for More Information  44553010

Show results per page