Back-UPS

Battery Backup & Surge Protector for Electronics and Computers

The Back-UPS battery backup offers guaranteed power and surge protection for wireless networks, computers, gaming consoles and other electronics in your home or business. Models supply battery backup during outages and unsafe voltage fluctuations, as well as provide protection from damaging surges and spikes. They’re available in 'tower' or 'floor' styles, and together with a variety of standard features, they are the perfect choice to protect your data and keep you connected.

Read More
Applied Filters
Applied Filters Clear All
Products Part Number
Product APC Back-UPS 625VA, 230V, AVR, Floor, Universal Sockets Part Number BX625CI-MS Call for More Information
1800 8 976 9999 1800 8 976 9999
Product APC Back-UPS 650VA, AVR, 230V, ASEAN Part Number BX650CI-MS Call for More Information
1800 8 976 9999 1800 8 976 9999
Product APC Back-UPS 650VA, 230V, AVR, Universal Sockets Part Number BX650LI-MS Call for More Information
1800 8 976 9999 1800 8 976 9999
Product APC Back-UPS 700VA, 230V, AVR, Universal and IEC Sockets Part Number BX700U-MS Call for More Information
1800 8 976 9999 1800 8 976 9999
Product APC Back-UPS 700VA, 230V, AVR, IEC Sockets Part Number BX700UI Call for More Information
1800 8 976 9999 1800 8 976 9999
Product APC Back-UPS 800VA, 230V, AVR, Universal and IEC Sockets Part Number BX800LI-MS Call for More Information
1800 8 976 9999 1800 8 976 9999
Product APC Back-UPS 800VA, AVR, 230V, ASEAN Part Number BX800CI-MS Call for More Information
1800 8 976 9999 1800 8 976 9999
Product APC Back-UPS 950VA, 230V, AVR, Universal and IEC Sockets Part Number BX950U-MS Call for More Information
1800 8 976 9999 1800 8 976 9999
Product APC Back-UPS 950VA, 230V, AVR, IEC Sockets Part Number BX950UI Call for More Information
1800 8 976 9999 1800 8 976 9999
Product APC Back-UPS 1100VA, AVR, 230V, ASEAN Part Number BX1100CI-MS Call for More Information
1800 8 976 9999 1800 8 976 9999
Product APC Back-UPS 1100VA, 230V, AVR, Universal and IEC Sockets Part Number BX1100LI-MS Call for More Information
1800 8 976 9999 1800 8 976 9999
Product APC Back-UPS 1400VA, 230V, AVR, Universal and IEC Sockets Part Number BX1400U-MS Call for More Information
1800 8 976 9999 1800 8 976 9999
Manageability
LED status display Quickly understand unit and power status with visual indicators.
Audible alarms Provides notification of changing utility power and UPS power conditions
Availability
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Intelligent battery management Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Protection
Battery and surge protected outlets Back up and protect your hardware and data during power outages, surges and spikes.
Surge only outlets Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Safety
Safety-agency approved Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare