Vertical Cable Manager for NetShelter SX 750mm Wide 48U (Qty 2)

Share:

Vertical Cable Manager for NetShelter SX 750mm Wide 48U (Qty 2)

AR7588

Description: The vertical channels have smooth plastic fingers at 1U increments to allow patch cords to enter and exit in an organized manner.

Includes : Installation guide , Mounting hardware , Qty 6 - Cable retainers with snap hinges

Vertical Cable Manager for NetShelter SX 750mm Wide 48U (Qty 2)

The vertical channels have smooth plastic fingers at 1U increments to allow patch cords to enter and exit in an organized manner.

Call for More Information
0800 652 999
Includes: Installation guide , Mounting hardware , Qty 6 - Cable retainers with snap hinges

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AR7588 Features

Vertical Cable Manager for NetShelter SX 750mm Wide 48U (Qty 2)

  • Backplate optimized for accessorizing
    Backplates feature multiple holes for toollessly mounting accessories such as cable managers for cable tie-off (AR8621) and airflow management brush strips (AR7714) to allow cable pass-through while restricting airflow through the openings.
  • Dedicated cable manager for each enclosure height
    Dedicated cable managers for each enclosure height 42U, 45U, and 48U, provide the maximum u-space coverage. Optional covers will match cable manager height to provide full coverage over the entire height of the enclosure.
  • High capacity cable finger design
    Cable managers feature high capacity slim cable fingers to provide maximum capacity at every rackspace unit and a rigid design to decrease deflection when cables are routed in/out of the cable manager channel.
  • Optional hinging left or right covers
    Covers (not provided) install quickly without tools and include two easy to use latches that allow the cover to open to the left or right. The covers hide the cabling to keep the enclosure space neat for future maintenance and an clean aesthetic.
  • Secure cabling with easy access
    Secure cabling inside the cable manager with the provided snap hinge cable retainers that open to the left or right for easy access.

Cable Management Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    2184mm , 218.4CM
  • Maximum Width
    97mm , 9.7CM
  • Maximum Depth
    160mm , 16.0CM
  • Net Weight
    5.27KG
  • Shipping weight
    5.73KG
  • Shipping Height
    203mm , 20.3CM
  • Shipping Width
    165mm , 16.5CM
  • Shipping Depth
    1092mm , 109.2CM
  • Color
    Black

Conformance

  • Approvals
    TAA compliance
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1199KB

Updated On

2018-06-15

Installation Sheet Vertical Cable Manager for NetShelter SX 750mm Wide 48U
Brochure
Title
Size
Updated On
PDF

Size

4954KB

Updated On

2018-06-15

Brochure outlining a variety of Cable Management Accessories for NetShelter Enclosures and Open Frame Rack Systems
Environmental Profile
Title
Size
Updated On
PDF

Size

1131KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
PDF

Size

334KB

Updated On

2018-06-14

Product Environmental Profile (ePEP) for the Racks & Enclosures Range
Title
Size
Updated On

Category

Sub-Category


Cable Retainer for NetShelter SX 750mm Wide Vertical Cable Managers (Qty 6)

Snap-on hinge covers conceal cables for a clean, professional look and easy access.

AR7582A
Call for More Information
0800 652 999
Call for More Information  0800 652 999
Hinged Covers for NetShelter SX 750mm Wide 48U Vertical Cable Manager (Qty 2)

Snap-on hinge covers conceal cables for a clean, professional look and easy access.

AR7589
Call for More Information
0800 652 999
Call for More Information  0800 652 999
NetShelter SX / SV Roof Brush Strip

Includes five pieces. Replacement brush strips that install in NetShelter roof and side panels to help ensure proper airflow.

AR7714
Call for More Information
0800 652 999
Call for More Information  0800 652 999

Show results per page