Prefabricated Power Skid 1MW 400V/50Hz

Prefabricated Power Skid 1MW 400V/50Hz

PFMPS1000AB

Description: Integrated UPS, switchgear, and management software, optimized for scalable power for large data centers
Prefabricated Power Skid 1MW 400V/50Hz

Call for More Information
0800 652 999

Skid Mounted Power Module Features & Benefits

  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
  • Scalable and Flexible
    Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Product Distribution
Product Distribution

Afghanistan , Australia , Bangladesh , Brunei , Bhutan , Cook Islands , China , Fiji , Hong Kong , Indonesia , India , Japan , Cambodia , South Korea , Sri Lanka , Myanmar , Malaysia , Nepal , New Zealand , Papua New Guinea , Philippines , Singapore , Thailand , TP , Taiwan , Vietnam

Print Technical Specification

Output

  • Max Configurable Power (Watts)
    1.0 MWatts / 1.0 MVA
  • Nominal Output Voltage
    400V 3PH
  • Output Frequency (sync to mains)
    50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Output Frequency (not synced)
    50Hz +/- 0.1% for 50Hz nominal
  • Load Crest Factor
    Unlimited
  • Waveform type
    Sine wave
  • Configured Power
    1.0 MWatts / 1.0 MVA
  • Bypass
    Built-in Static Bypass

Input

  • Nominal Input Voltage
    400V 3PH
  • Input frequency
    50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Input Connections
    Hard Wire 4-wire (3PH + G)
  • Input voltage range for main operations
    320 - 480 (400V)V
  • Input voltage adjustable range for mains operation
    340 - 460 (400V)V
  • Input Power
    1000000.0Watts
Brochure
Title
Size
Updated On
PDF

Size

363KB

Updated On

2016-12-16

Prefabricated Data Center Power Skid Data Sheet
Title
Size
Updated On
Prefabricated Data Center Skid Mounted Power Module
Prefabricated Data Center Power Skid Module, Electrical One-Line