NetBotz Wireless Sensor Pod 180

Share:

NetBotz Wireless Sensor Pod 180

NBPD0180

Description: Wirelessly transmit sensor data to a NetBotz appliance.

Includes : Humidity sensor , Installation guide , Temperature Sensor , USB cable , Wall Mounting Brackets

NetBotz Wireless Sensor Pod 180

Wirelessly transmit sensor data to a NetBotz appliance.

Call for More Information
0800 652 999
Includes: Humidity sensor , Installation guide , Temperature Sensor , USB cable , Wall Mounting Brackets

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

NBPD0180 Features

NetBotz Wireless Sensor Pod 180

  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Humidity monitoring
    Changes in humidity are reported via the user interface or e-mail.
  • Temperature monitoring
    Changes in temperature are reported via the user interface or e-mail.

NetBotz Sensors Features & Benefits

  • Unique identifiers
    Customize each sensor with a differentiating name and location.
  • Low profile sensors
    Small sensors allow for placement flexibility.
  • Optional sensors
    Add sensors to compatible NetBotz Appliances for monitoring temperature, humidity, fluid, vibration, dust particles, etc.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    29mm , 2.9CM
  • Maximum Width
    108mm , 10.8CM
  • Maximum Depth
    57mm , 5.7CM
  • Net Weight
    0.09KG
  • Shipping weight
    0.55KG
  • Shipping Height
    51mm , 5.1CM
  • Shipping Width
    235mm , 23.5CM
  • Shipping Depth
    163mm , 16.3CM

Environmental

  • Operating Temperature
    0 - 45 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs

General

  • Type of External Sensors Supported
    Door Contact, Temperature
  • Maximum Number of Connected Devices
    3.0
  • Number of Additional Camera Pods
    3.0
  • Number of Additional Sensor Pods
    3.0
  • Sensor Humidity Range
    10% to 90% non-condensing +/– 5% RH %
  • Sensor Temperature Range
    1.6°C to 48.8°C (35°F to 120°F) +/- 1°C °F
Manuals and Warranties
Title
Size
Updated On
PDF

Size

346KB

Updated On

2018-06-18

Installation instructions and configuration information for the NBPD0180 - Netbotz Wireless Sensor Pod
PDF

Size

1317KB

Updated On

2018-06-12

Provides complete details on how to use the Web Client and Advanced View software interfaces for your security and environmental management system when using a NetBotz Rack Monitor 550, NetBotz Rack Monitor 450, NetBotz Room Monitor 355, or NetBotz Room Monitor 455.
Agency Approvals
Title
Size
Updated On
PDF

Size

1039KB

Updated On

2018-06-19

Regulatory Compliance Globtek OEM
PDF

Size

362KB

Updated On

2018-06-18

CCC Exemption
PDF

Size

142KB

Updated On

2018-06-18

EU regulatory requirement
PDF

Size

986KB

Updated On

2018-06-12

Regulatory Compliance
PDF

Size

113KB

Updated On

2018-06-12

Sales in the EU
PDF

Size

21KB

Updated On

2018-06-12

Regulatory Compliance
PDF

Size

23KB

Updated On

2018-06-12

Regulatory Compliance
Title
Size
Updated On

Category

Sub-Category


Rack PDU, Basic, 0U/1U, 208V, 60A, (3) C19

Reliable rack power distribution

AP6039A
Call for More Information
0800 652 999
Call for More Information  0800 652 999
RACK ATS, 230V, 16A, C20 IN, (8) C13 (1) C19 OUT

Provides redundant rack mount power to single-corded equipment.

AP4423
Call for More Information
0800 652 999
Call for More Information  0800 652 999
Rack ATS, 230V, 32A, IEC 309 in, (16) C13 (2) C19 out

Provides redundant rack mount power to single-corded equipment.

AP4424
Call for More Information
0800 652 999
Call for More Information  0800 652 999
RACK ATS, 230V, 10A, C14 IN, (12) C13 OUT

Provides redundant rack mount power to single-corded equipment.

AP4421
Call for More Information
0800 652 999
Call for More Information  0800 652 999
Rack ATS, 230V, 16A, (2) IEC 309 in, (1) IEC 309 out

Provides redundant rack mount power to single-corded equipment.

AP4422
Call for More Information
0800 652 999
Call for More Information  0800 652 999
Rack PDU, Basic, 1U, 16A, 208/230V, (12)C13

Reliable rack power distribution

AP9565
Call for More Information
0800 652 999
Call for More Information  0800 652 999
Rack PDU 2G, Metered, ZeroU, 32A, 230V, (36) C13 & (6) C19

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

AP8853
Call for More Information
0800 652 999
Call for More Information  0800 652 999
Rack PDU, Basic, Zero U, 10A,230V, (15)C13

Reliable rack power distribution

AP9568
Call for More Information
0800 652 999
Call for More Information  0800 652 999
APC Smart-UPS 2200VA LCD RM 2U 230V with Network Card

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMT2200RMI2UNC
Call for More Information
0800 652 999
Call for More Information  0800 652 999
Horizontal Cable Manager, 3U x 6" Deep, Single-Sided with Cover

High density 3U, 6-in (150-mm) deep, horizontal cable manager with cover. Features cable access slots with pre-installed brush strips in the backplate for front to back cable pass-through.

AR8605
Call for More Information
0800 652 999
Call for More Information  0800 652 999

Show results per page