NetBotz Spot Fluid Sensor - 15 ft.

Share:

NetBotz Spot Fluid Sensor - 15 ft.

NBES0301

Description: Universal Sensor that provides early detection of fluid in your Data Center or Network Closet in a specified location.

Includes : Cable ties

NetBotz Spot Fluid Sensor - 15 ft.

Universal Sensor that provides early detection of fluid in your Data Center or Network Closet in a specified location.

Call for More Information
0800 652 999
Includes: Cable ties

NBES0301 Features

NetBotz Spot Fluid Sensor - 15 ft.

  • RJ-45 sensor connection type
    Automatically detected by compatible NetBotz appliances and easily extended with standard CAT5/6 cable to 100 feet.

NetBotz Sensors Features & Benefits

  • Unique identifiers
    Customize each sensor with a differentiating name and location.
  • Optional sensors
    Add sensors to compatible NetBotz Appliances for monitoring temperature, humidity, fluid, vibration, dust particles, etc.
  • Low profile sensors
    Small sensors allow for placement flexibility.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    64mm , 6.4CM
  • Maximum Width
    64mm , 6.4CM
  • Maximum Depth
    25mm , 2.5CM
  • Net Weight
    0.27KG
  • Shipping weight
    0.39KG
  • Shipping Height
    25mm , 2.5CM
  • Shipping Width
    127mm , 12.7CM
  • Shipping Depth
    152mm , 15.2CM

Environmental

  • Operating Temperature
    0 - 45 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

192KB

Updated On

2018-06-15

Installation instructions for the NetBotz Spot Fluid Sensor
Agency Approvals
Title
Size
Updated On
PDF

Size

362KB

Updated On

2018-06-18

CCC Exemption
Title
Size
Updated On