InRow RC, 300mm, Chilled Water, 100-240V, 50/60 Hz - ST w/ gravity drain

InRow RC, 300mm, Chilled Water, 100-240V, 50/60 Hz - ST w/ gravity drain

ACRC301SX797

Description: Close-coupled, chilled water cooling for medium to large data centers

Includes : Installation Guide , Operations and Maintenance Manual

InRow RC, 300mm, Chilled Water, 100-240V, 50/60 Hz - ST w/ gravity drain

Call for More Information
0800 652 999
Includes: Installation Guide , Operations and Maintenance Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

ACRC301SX797 Features

InRow RC, 300mm, Chilled Water, 100-240V, 50/60 Hz - ST w/ gravity drain

  • Active Airflow Control
    Monitors and actively adjust cooling unit airflow in containment systems, while providing visibility to effective cooling to critical IT equipment.
  • Hot swappable fans
    Allows system to remain operational if a fan replacement is required.
  • Leak detection
    Notifies user in the event of a water leak within the coiling unit.
  • Top and bottom chilled water connections
    Allows chilled water to be connected from the top, if routing from overhead, or bottom, if on a raised floor.
  • Washable filters
    Easy to maintain, cleanable, deep loading mesh filter removes particles from the return air stream.

InRow Chilled Water Cooling Features & Benefits

  • Building management system integration
    Send alarms and data points allowing you to manage critical building infrastructure from a single system.
  • Real-Time Capacity Monitoring
    Real-time display of current and available cooling.
  • Microprocessor controller
    Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.
  • Active response controls
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
  • Dual A-B power inputs
    Draws power from the UPS for power protection with dual feeds for redundancy.
  • Predictable cooling
    Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
  • Top and bottom chilled water connections
    Allows chilled water to be connected from the top, if routing from overhead, or bottom, if on a raised floor.
  • Rack inlet control
    Rack inlet control guarantees inlet temperature to IT equipment.
  • Row-based architecture
    Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
  • Casters
    Provides flexibility to move the unit to wherever cooling is required.
  • Scaleable densities
    Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
  • Modular design
    Modular design provides scalable solutions to add cooling as demand increases.
  • Easy service access
    Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Product Distribution
Product Distribution

Afghanistan , Australia , Bangladesh , Brunei , Bhutan , Cook Islands , Fiji , Indonesia , India , Japan , Cambodia , South Korea , Sri Lanka , Myanmar , Malaysia , Nepal , New Zealand , Papua New Guinea , Philippines , Singapore , Thailand , TP , Vietnam

Print Technical Specification

Input

  • Nominal Input Voltage
    200V
  • Input frequency
    50/60 Hz
  • Input Connections
    IEC 309 16A 2P+E, NEMA L5-20P
  • Number of Power Cords
    2
  • Power Feeds
    2.0
  • Input Power
    800.0Watts

Communications & Management

  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Audible and visible alarms prioritized by severity

Physical

  • Maximum Height
    1991mm , 199.1CM
  • Maximum Width
    300mm , 30.0CM
  • Maximum Depth
    1095mm , 109.5CM
  • Rack Height
    42U
  • Net Weight
    184.0KG
  • Shipping weight
    192.0KG
  • Shipping Height
    2118mm , 211.8CM
  • Shipping Width
    746mm , 74.6CM
  • Shipping Depth
    1137mm , 113.7CM
  • Color
    Black
  • Units per Pallet
    1.0

Conformance

  • Approvals
    C-tick, CE, EN 55022 Class A, EN 55024, EN 60950, GOST, IEC 60950, IEC 61000-3-2, IEC 61000-3-3, MEA, VDE
  • Standard warranty
    1 year (parts only)

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs

General

  • Air Discharge Patterns
    Horizontal
  • Air Flow
    1510.24lps
  • Condensate Pump Capacity
    0.002lps
  • Intake Air
    Rear Return
  • Minimum Water Inlet Temperature
    7.0 °C
Manuals and Warranties
Title
Size
Updated On
PDF

Size

3146KB

Updated On

2018-06-15

InRow RC Gen 2 300 mm Upper Piping Kit (ACRC301S) Installation
PDF

Size

138KB

Updated On

2018-06-15

InRow RC Gen 2 300mm Modbus Register Map
PDF

Size

1477KB

Updated On

2018-06-15

InRow RC Gen 2 300mm Online Users Guide
PDF

Size

1771KB

Updated On

2018-06-14

Commissioning, operation, and maintenance instructions for the ACRC300 series of cooling units.
PDF

Size

1057KB

Updated On

2018-06-13

Receiving, Unpacking and Moving Guide for 300mm, 600mm, and 750mm Rack Based Cooling Products
PDF

Size

6640KB

Updated On

2018-06-08

Installation instructions for the InRow RC ACRC301S and ACRC301H air conditioners.
PDF

Size

239KB

Updated On

2018-06-05

Manangement information base document.
PDF

Size

582KB

Updated On

2018-05-29

Installation; General Specifications
Brochure
Title
Size
Updated On
PDF

Size

759KB

Updated On

2018-02-22

Brochure outlining APC's row-based chilled water product family - InRow RC. This brochure contains detailed product overview as well as sku specific information technical data
Bid Spec
Title
Size
Updated On
PDF

Size

358KB

Updated On

2018-06-12

Guide Specification for the InRow Chilled Water product line
Source ZIP

Size

38KB

Updated On

2018-06-12

Guide Specification for the InRow Chilled Water product line
Title
Size
Updated On
Cooling Solutions, InRow Chilled Water, Package
Cooling Solutions, InRow Chilled Water, Accessories
CAD Source File
1524KB
2018-06-12

Cooling Solutions, Close Coupled Air Conditioners, InRow Chilled Water
CAD Source File
1090KB
2018-02-22

BIM Models, Cooling Solutions, InRow RC

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Part Number

SFRCFW6XX

Updated On

2017-07-13

Category

Sub-Category


WACRC301S-SPL3
Call for More Information
0800 652 999
Call for More Information  0800 652 999
Start-Up Service 5X8 for InfraStruXure® InRow RC

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WSTRTUP5X8-AX-26
Call for More Information
0800 652 999
Call for More Information  0800 652 999
Scheduled Assembly Service 5X8 for 1-2 Additional InfraStruXure InRow RC

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WASSEM5X8-2-AX-26
Call for More Information
0800 652 999
Call for More Information  0800 652 999
WACRC301S-SPL2
Call for More Information
0800 652 999
Call for More Information  0800 652 999
WACRC301S-SPL1
Call for More Information
0800 652 999
Call for More Information  0800 652 999
InRow Bridge Partition, Data Cable 300 MM

Options to optimize the performance or functionality of row cooling products

ACAC10005
Call for More Information
0800 652 999
Call for More Information  0800 652 999
1 Year 8HR 7X24 Response Upgrade to Existing Service Contract for (1) Cooling Product

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WUPG8HR7X24-AX-00
Call for More Information
0800 652 999
Call for More Information  0800 652 999
Upgrade to provide Monthly 7X24 Preventive Maintenance Visits

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WUPGMPMV7X24-AX-00
Call for More Information
0800 652 999
Call for More Information  0800 652 999
Mounting Kit, 1U / Duct - Active Flow Controller

Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

ACAC22001
Call for More Information
0800 652 999
Call for More Information  0800 652 999
2 Years of Remote Monitoring Service for (100) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS2YR100N-01
Call for More Information
0800 652 999
Call for More Information  0800 652 999

Show results per page