APC Integrated Rack LCD/KVM USB Cable - 17ft (5m)

Share:

APC Integrated Rack LCD/KVM USB Cable - 17ft (5m)

AP5823

Description: Manage multiple servers with just one keyboard, monitor and mouse.
APC Integrated Rack LCD/KVM USB Cable - 17ft (5m)

Call for More Information
0800 652 999

KVM Switches Features & Benefits

  • Out-of-band management
    Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.
  • Hot Pluggable Operation
    Add or remove servers without having to power off the switch.
  • Multi-platform Support
    Windows, Sun, Unix and Linux compatible.
  • Scalable Architecture
    Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
  • Occupies 1U of rack space
    Conserve valuable rack space in the data center.
  • Out-of-band management
    Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.
  • Multi-platform Support
    Windows, Sun, Unix and Linux compatible.
  • Scalable Architecture
    Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Albania , Armenia , Angola , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bhutan , Botswana , Belarus , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Cameroon , China , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Hong Kong , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jordan , Japan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Taiwan , Tanzania , Ukraine , Uganda , United States , Uzbekistan , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Cord Length
    5.18meters

Physical

  • Maximum Height
    13mm , 1.3CM
  • Maximum Width
    25mm , 2.5CM
  • Maximum Depth
    13mm , 1.3CM
  • Net Weight
    0.3KG
  • Shipping weight
    0.32KG
  • Shipping Height
    50mm , 5.0CM
  • Shipping Width
    165mm , 16.5CM
  • Shipping Depth
    235mm , 23.5CM
  • Color
    Black , Blue , Green
  • Connector A
    USB-A(USB 2.0)
  • Connector B
    HighDensity15(VGA Monitor)

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

375KB

Updated On

2018-06-19

Quick start installation procedure for installing the KVM Rack LCD
PDF

Size

561KB

Updated On

2018-06-15

Installation and operation
Design/Configuration
Title
Size
Updated On
PDF

Size

66KB

Updated On

2018-06-05

Guide for determining the correct cabling solution for use with a Rack LCD Console with Integrated KVM Switch
Title
Size
Updated On