APC Back-UPS 1400VA, 230V, AVR, Australian Sockets

Share:

APC Back-UPS 1400VA, 230V, AVR, Australian Sockets

BX1400U-AZ

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : USB cable , User Manual

APC Back-UPS 1400VA, 230V, AVR, Australian Sockets

Call for More Information
0800 652 999
Includes: USB cable , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BX1400U-AZ Features

APC Back-UPS 1400VA, 230V, AVR, Australian Sockets

  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Telephone dataline surge protection
    Provides protection of connected equipment from power surges traveling on telephone lines.
  • USB connection
    Use your PC to access additional power protection and management features for your UPS via a USB Port.

Back-UPS Features & Benefits

  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Product Distribution
Product Distribution

Australia , Fiji , New Zealand , Papua New Guinea

Print Technical Specification

Output

  • Output power capacity
    700Watts / 1.4 kVA
  • Max Configurable Power (Watts)
    700Watts / 1.4 kVA
  • Nominal Output Voltage
    230V
  • Output Frequency (sync to mains)
    50/60 Hz +/-1 Hz
  • Output Frequency (not synced)
    50/60 Hz +/-1 Hz
  • Topology
    Line Interactive
  • Waveform type
    Stepped approximation to a sinewave
  • Transfer Time
    8ms typical : 10 ms maximum

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    Australian/Chinese
  • Cord Length
    1.22meters
  • Input voltage range for main operations
    150 - 280 V
  • Number of Power Cords
    1
  • Maximum Input Current
    6.0A
  • Input Power Factor at Full Load
    0.5

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    273Joules
  • Data Line Protection
    RJ-11 Modem/Fax protection

Physical

  • Maximum Height
    215mm , 21.5CM
  • Maximum Width
    130mm , 13.0CM
  • Maximum Depth
    336mm , 33.6CM
  • Net Weight
    12.0KG
  • Shipping weight
    12.94KG
  • Shipping Height
    295mm , 29.5CM
  • Shipping Width
    245mm , 24.5CM
  • Shipping Depth
    440mm , 44.0CM
  • Color
    Black

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95% non-condensing %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-9000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA

Conformance

  • Approvals
    RCM, Telepermit
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

190KB

Updated On

2016-12-22

Installation Guide for Back-UPS BX950U-AZ and BX1400U-AZ
Brochure
Title
Size
Updated On
PDF

Size

106KB

Updated On

2016-12-22

Two page brochure with top level features, benefits and specs
Agency Approvals
Title
Size
Updated On
PDF

Size

137KB

Updated On

2018-06-18

2014/35/EU, 2014/30/EU, 2011/65/EU
PDF

Size

355KB

Updated On

2018-06-15

IEC 62040-1 (ed.1)
PDF

Size

2006KB

Updated On

2018-06-11

EN 62040-2: 2006 Environment: First Classification of EUT: Category C1; IEC61000-3-2:2005+A1:2008+A2:2009; IEC61000-3-3:2013; EN 62040-2: 2006; IEC61000-4-2:2008; IEC61000-4-6:2008; IEC61000-4-3:2006+A1:2007+A2:2010; IEC61000-4-8:2009; IEC61000-4-4:2012; IEC61000-2-2:2002; IEC61000-4-5:2005
PDF

Size

2053KB

Updated On

2017-02-03

AS62040.2:2008; AS/NZS CISPR22:2009+A1:2010; IEC61000-4-2:2008; IEC61000-4-6:2008; IEC61000-4-3:2006+A1:2007+A2:2010; IEC61000-4-8:2009; IEC61000-4-4:2012; IEC61000-2-2:2002; IEC61000-4-5:2005
PDF

Size

110KB

Updated On

2017-02-03

Telepermit for New Zealand
Title
Size
Updated On

Category

Sub-Category


3 Year Renewal Extended Warranty for (1) Back-UPS

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXT3YR-BU-01
Call for More Information
0800 652 999
Call for More Information  0800 652 999
(1) YR NBD On-Site Service Upgrade to Factory Warranty for (1) BACK-UPS

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WUPGFWOS-BU-01
Call for More Information
0800 652 999
Call for More Information  0800 652 999
5 X 8 Power Up for Smart-UPS

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WSTRTUP-BU-01
Call for More Information
0800 652 999
Call for More Information  0800 652 999
1 Year Concurrent Extended Warranty for (1) Back-UPS

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXT1YR-BU-01
Call for More Information
0800 652 999
Call for More Information  0800 652 999
1 Year NBD 1P Advantage Plan for (1) Back-UPS

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVPLN1P-BU-01
Call for More Information
0800 652 999
Call for More Information  0800 652 999
(1) Preventive Maintenance for Back-UPS

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WPMV-BU-01
Call for More Information
0800 652 999
Call for More Information  0800 652 999
1 Year Renewal Extended Warranty for (1) Back-UPS

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXT1YR-BU-01
Call for More Information
0800 652 999
Call for More Information  0800 652 999

Show results per page