APC Replacement Battery Cartridge #121

Share:

APC Replacement Battery Cartridge #121

APCRBC121

Description: Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

Includes : All required connectors , Battery recycling guide , Installation guide , Reusable packaging

APC Replacement Battery Cartridge #121

Call for More Information
1-800-880-877
Includes: All required connectors , Battery recycling guide , Installation guide , Reusable packaging

APCRBC121 Features

APC Replacement Battery Cartridge #121

  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Replacement Battery Cartridges Features & Benefits

  • Long battery life
    Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
  • Guaranteed UPS compatibility
    Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
  • Fully assembled for easy hot-swap installation
    APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
  • Prepaid postage to a nearby recycling partner (availability varies by country)
    Insures that almost 100% of the old battery is recycled, protecting the environment.
  • Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
    Convenient, easy and green.
Product Distribution
Product Distribution

Argentina , Brazil , China , Colombia , Cuba , India , South Korea , Malaysia , Peru , Philippines , Paraguay , Singapore , Uruguay , Vietnam

Print Technical Specification

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Battery mounting
    Enclosed battery cartridge
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    1

Physical

  • Maximum Height
    115mm , 11.5CM
  • Maximum Width
    365mm , 36.5CM
  • Maximum Depth
    143mm , 14.3CM
  • Net Weight
    12.8KG
  • Shipping weight
    14.4KG
  • Shipping Height
    225mm , 22.5CM
  • Shipping Width
    555mm , 55.5CM
  • Shipping Depth
    265mm , 26.5CM
  • Units per Pallet
    24.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -5 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-12000meters

Conformance

  • Standard warranty
    1 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

595KB

Updated On

2018-06-11

Material Safety Datasheet for sealed lead acid battery packs NAM EN
Agency Approvals
Title
Size
Updated On
PDF

Size

452KB

Updated On

2018-06-21

EAC Certificate for models APCRBC120, APCRBC121, APCRBC140, SRC96XLBP, SRC96XLBP2S, SRC004, SRT96RMBP, SRT96BP, SRT72RMBP, SRT72BP, DLRT96RMBP, DLRT192BP, DLRT192RMBP, DLRT192RMBP2, and FJRT96BP.
Environmental Profile
Title
Size
Updated On
PDF

Size

402KB

Updated On

2018-06-12

Product Environmental Profile (ePEP) for the RBC Product Range
PDF

Size

838KB

Updated On

2018-06-12

End of Life Instruction (EoLI) for the Replacement Battery Cartridge (RBC) Product Range
Title
Size
Updated On