Easy UPS On-Line

High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions

For small to medium businesses, APC by Schneider Electric delivers a new category of UPSs designed for essential power protection needs even in the most unstable power conditions. APC Easy UPS 1 Ph Online is a versatile, high quality, cost competitive UPS developed to handle a wide voltage range, inconsistent power conditions and delivering the quality millions of IT professionals trust around the world.

Read More
Products Part Number Est. Runtime (hrs:Min)
Product APC Easy UPS SRV 10000VA 230V Part Number SRV10KI Est. Runtime (hrs:Min) N/A Call for More Information
800 11 62 900 800 11 62 900
Product APC Easy UPS SRV 2000VA 230V Part Number SRV2KI Est. Runtime (hrs:Min) N/A Call for More Information
800 11 62 900 800 11 62 900
Product APC Easy UPS SRV 3000VA 230V Part Number SRV3KI Est. Runtime (hrs:Min) N/A Call for More Information
800 11 62 900 800 11 62 900
Product APC Easy UPS SRV 6000VA 230V Part Number SRV6KI Est. Runtime (hrs:Min) N/A Call for More Information
800 11 62 900 800 11 62 900
Features
Pure sine wave output on battery Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
Safety-agency approved Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Allows the user to manage the UPS functions, schedule automatic shutdown and monitor the power grid occurrences through an interactive interface that ensures an easy and intuitive monitoring. Management Software
USB connection Use your PC to access additional power protection and management features for your UPS via a USB Port.
Features
Generator compatible Ensures clean, uninterrupted power to protected equipment when generator power is used.
Input power factor correction Minimizes installation costs by enabling the use of smaller generators and cabling.
Wide input voltage range Designed for harsh electrical environments to save battery life.
High efficiency High efficiency rates that remain stable even at lower operating power levels
Intuitive LCD interface Provides clear and accurate information in multiple languages with the ability to configure the UPS locally with easy to use navigation keys.
Double conversion on-line topology Guarantees a consistently high level of power quality. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
ECO Mode Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Management Software Allows you to easily monitor your utility power and manage your UPS.
SmartSlot Customize UPS capabilities with management cards.
Serviceability
Predicitive failure notification Provides early-warning fault analysis ensuring proactive component replacement.
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Disconnected battery notification Warns when a battery is not available to provide backup power.
Audible alarms Provides notification of changing utility power and UPS power conditions
Manageability
Serial connectivity Provides management of the UPS via a serial port.
LCD graphics display Text and mimic diagrams that display modes of operation, system parameters and alarms.
LED Indicators Provide easy-to-read status of the unit and utility power conditions.
Network manageable Provides remote power management of the UPS over the network.
SmartSlot Customize UPS capabilities with management cards.
Availability
Intelligent battery management Maximizes battery performance, life, and reliability through intelligent, precision charging.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare