SmartShelter Container

Easy-to-deploy, prefabricated IT infrastructure packaged within a secure, weather proof, fire-rated, shipping container for remote or special applications

SmartShelter Containers address the challenges of deploying datacenters in remote sites, industrial environments, and other locations where a dedicated building or space does not exist. Enable real-time processing and resolve latency and bandwidth issues by locating a datacenter closer to your operations. Benefit from the simplicity of an easy-to-deploy data center for a branch office, oil & gas site, mining operation, or forward operating military base.

- Decrease risk with a pre-engineered, fully managed system
- Flexibility to change data center growth as customers demands change
- Provide physical security to critical data
- Realize revenue or production sooner by deploying quickly anywhere in the world
- Deploy in remote areas with limited construction support.
- Repurpose valuable space for core business

SmartShelter Containers contain the entire data center physical infrastructure, completely assembled and tested in a single ISO shipping container, and provide a value option for a prefabricated data center

Read More
Products Part Number
Product Prefabricated Containerized All-in-One IT Module 96kW 12 Racks FanCoil Cooling 400V/50Hz Part Number PFMICC096F1R12B Call for More Information
800 11 62 900 800 11 62 900
Product Prefabricated Containerized IT Module 120kW 14 Racks InRow Cooling 400V/50Hz Part Number PFMICH120C1R14B Call for More Information
800 11 62 900 800 11 62 900
Product Prefabricated Containerized All-in-One IT Module 16kW 4 Racks FanCoil Cooling 400V/50Hz Part Number PFMICJ016F1R04B Call for More Information
800 11 62 900 800 11 62 900
Product Prefabricated Containerized All-in-One IT Module 32kW 5 Racks FanCoil Cooling 400V/50Hz Part Number PFMICJ032F1R05B Call for More Information
800 11 62 900 800 11 62 900
Product Prefabricated Containerized All-in-One IT Module 50kW 12 Racks FanCoil Cooling 400V/50Hz Part Number PFMICJ050F1R12B Call for More Information
800 11 62 900 800 11 62 900
Agility
Struxureware Data Center Expert Preinstalled Industry proven DCIM software provides real-time monitoring, user-defined reports and graphs, and fault notification and escalation of critical infrastructure events. Software is preinstalled, significantly reducing on- site configuration and cost.
Simple and Fast Deployment Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Pre-engineered and Factory Assembled Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Scalable and Flexible Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare