Mobile Power Packs

Portable power for mobile devices.

Watch videos on your flight from New York to Tokyo or listen to music during an outdoor adventure. The lightweight, compact design charges USB devices from cameras to smartphones and tablets. APC's mobile power packs keep your mobile devices charged so you stay connected throughout life's journeys.

Read More
Products Part Number
Product APC Mobile Power Pack, 10000mAh Li-polymer, Black ( EMEA/CIS/MEA) Part Number M10BK-EC Call for More Information
800 11 62 900 800 11 62 900
Product APC Mobile Power Pack, 10000mAh Li-polymer, White ( EMEA/CIS/MEA) Part Number M10WH-EC Call for More Information
800 11 62 900 800 11 62 900
Product APC Mobile Power Pack, 3000mAh Li-ion cylinder, Black ( EMEA/CIS/MEA) Part Number M3BK-EC Call for More Information
800 11 62 900 800 11 62 900
Product APC Mobile Power Pack, 3000mAh Li-ion cylinder, Blue ( EMEA/CIS/MEA) Part Number M3BL-EC Call for More Information
800 11 62 900 800 11 62 900
Product APC Mobile Power Pack, 3000mAh Li-ion cylinder, Red ( EMEA/CIS/MEA) Part Number M3RD-EC Call for More Information
800 11 62 900 800 11 62 900
Product APC Mobile Power Pack, 3000mAh Li-ion cylinder, Silver ( EMEA/CIS/MEA) Part Number M3SR-EC Call for More Information
800 11 62 900 800 11 62 900
Product APC Mobile Power Pack, 3000mAh Li-ion cylinder, Titanium ( EMEA/CIS/MEA) Part Number M3TM-EC Call for More Information
800 11 62 900 800 11 62 900
Product APC Mobile Power Pack, 5000mAh Li-polymer, Black ( EMEA/CIS/MEA) Part Number M5BK-EC Call for More Information
800 11 62 900 800 11 62 900
Product APC Mobile Power Pack, 5000mAh Li-polymer, White ( EMEA/CIS/MEA) Part Number M5WH-EC Call for More Information
800 11 62 900 800 11 62 900
Convenience
LED battery charge indicator Push-button activated LED display provides battery charge status.
Compatibility
Mobile device compatible Mobile power packs recharge all devices that connect to power using a USB cable, including your mobile phone, tablet, audio player, handheld gaming console, and e-reader.
Availability
Efficient charging Extends the Mobile Power Pack's battery life by automatically shutting down when the connected devices have completely charged.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare