InRow Chilled Water Cooling

Close-coupled, chilled water cooling for medium to large data centers

Explore InRow RC in 3D animation.
The InRow Chilled Water unit closely couples the cooling with the IT heat load. This prevents hot air recirculation, while improving cooling predictability and allowing for a pay as you grow environment. Available with and without humidity control, these products are intended to meet the diverse requirements for medium to large data centers. Data center operators looking to improve efficiency or deploy high density servers will benefit from the modular design of the InRow Chilled Water products. The intelligent controls of the InRow Chilled Water products actively adjust fan speed and chilled water flow to match the IT heat load to maximize efficiency and address the dynamic demands of today's IT environments.

Read More
Products Part Number
Product Cooling Distribution Unit 12 Circuit, Bottom/Top Mains, Bottom Distribution Piping Part Number ACFD12-B Call for More Information
800 11 62 900 800 11 62 900
Product Cooling Distribution Unit 12 Circuit, Bottom/Top Mains, Top Distribution Piping Part Number ACFD12-T Call for More Information
800 11 62 900 800 11 62 900
Product InRow RC, 300mm, Chilled Water, 208-230V, 50/60Hz - HT Part Number ACRC301H Call for More Information
800 11 62 900 800 11 62 900
Product InRow RC, 300mm, Chilled Water, 100-240V, 50/60 Hz - ST Part Number ACRC301S Call for More Information
800 11 62 900 800 11 62 900
Product InRow RC, 600mm, Chilled Water, 380-415V, 50/60Hz Part Number ACRC602 Call for More Information
800 11 62 900 800 11 62 900
Product InRow RC, 600mm, Chilled Water 380-415V 50/60 Hz, w/ humidifier Part Number ACRC602P Call for More Information
800 11 62 900 800 11 62 900
Manageability
Building management system integration Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Real-Time Capacity Monitoring Real-time display of current and available cooling.
Microprocessor controller Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.
Availability
Predictable cooling Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Active response controls Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
Top and bottom chilled water connections Allows chilled water to be connected from the top, if routing from overhead, or bottom, if on a raised floor.
Rack inlet control Rack inlet control guarantees inlet temperature to IT equipment.
Dual A-B power inputs Draws power from the UPS for power protection with dual feeds for redundancy.
Total Cost of Ownership
Variable speed fans Variable speed fans reduce energy consumption during off-peak cooling periods.
Row-based architecture Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
Agility
Casters Provides flexibility to move the unit to wherever cooling is required.
Scaleable densities Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
Modular design Modular design provides scalable solutions to add cooling as demand increases.
Serviceability
Easy service access Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare