APC Performance SurgeArrest 8 outlets with Phone & Coax Protection 230V Russia

Share:

APC Performance SurgeArrest 8 outlets with Phone & Coax Protection 230V Russia

PMF83VT-RS

Description: Maximum Power Surge Protection for Computers, Notebooks and Other Electronics

Includes : User Manual

APC Performance SurgeArrest 8 outlets with Phone & Coax Protection 230V Russia

Call for More Information
+65 6622 1639
Includes: User Manual

PMF83VT-RS Features

APC Performance SurgeArrest 8 outlets with Phone & Coax Protection 230V Russia

  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • EMI and RFI noise filtering
    Reduces line noise that can cause data loss and keyboard errors.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Right Angle Plug
    Plug angle allows for equipment and furniture to be placed closer to the wall than with a standard power cord. Reduces cord stress too.

SurgeArrest Performance Features & Benefits

  • 180 degree Rotating Cord Retainer
    A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Cord Management
    Reduces cord clutter.
  • 180 degree Rotating Cord Retainer
    A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • IEEE let-through rating and UL 1449 compliance
    The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Phone Line Splitter
    Allows use of two pieces of equipment at once, such as a modem and phone.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Lightning and Surge Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Cord Management
    To help organize power cords.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Adjustable Cable Management
    Keeps cords and cables neat and organized.
  • Overload Indicator
    Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
  • Plug Activated Safety Shutters
    Shutters protect users from accidental contact with unused outlets.
  • Site wiring fault indicator
    In order to work properly, surge suppressors require a correctly wired and grounded outlet. APC surge protectors identify dangerous wiring problems before you plug in your equipment.
  • Protection working indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Product Distribution
Product Distribution

Armenia , Azerbaijan , Belarus , Georgia , Kazakhstan , Moldova , Mongolia , Russia , Tajikistan , Turkmenistan , Ukraine , Uzbekistan

Print Technical Specification

Output

  • Number of Outlets
    8.0
  • Receptacle Style
    CEE 7 Schuko

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50 Hz +/- 5 Hz
  • Input Connections
    Schuko CEE 7/7P
  • Cord Length
    3meters
  • Number of Power Cords
    1
  • Input Power
    2300.0Watts
  • Maximum Input Current
    10.0A

Surge Protection and Filtering

  • Surge energy rating
    2690Joules
  • Data Line Protection
    RJ-11 Modem/Fax protection, Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector)
  • ts_nm_surge_response
    1ns
  • Peak Current Common Mode
    48kAmps
  • Peak Current Normal Mode
    60 (/PH)kAmps

Physical

  • Maximum Height
    62mm , 6.2CM
  • Maximum Width
    327mm , 32.7CM
  • Maximum Depth
    110mm , 11.0CM
  • Net Weight
    0.94KG
  • Shipping weight
    1.08KG
  • Shipping Height
    64mm , 6.4CM
  • Shipping Width
    365mm , 36.5CM
  • Shipping Depth
    170mm , 17.0CM
  • Color
    White
  • Master Carton Dimensions (Length x Width x Height)
    365 x 213 x 387mm
  • Master Carton Units
    6.0
  • Master Carton Weight
    6.93
  • Units per Pallet
    78.0
  • SCC Codes
    1073130431320 2

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95% no %
  • Operating Elevation
    0-15000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    CE, EAC
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Brochure
Title
Size
Updated On
PDF

Size

170KB

Updated On

2018-06-12

Two page brochure with top level features, benefits and specs.
Agency Approvals
Title
Size
Updated On
PDF

Size

331KB

Updated On

2018-06-14

IEC 61643-21:2000 (1st. ed.) + A1:2008 + A2:2012
PDF

Size

113KB

Updated On

2018-06-14

2014/30/EU; 2014/35/EU; 2011/65/EU
PDF

Size

1999KB

Updated On

2018-06-13

EAC Certificate
PDF

Size

3000KB

Updated On

2018-06-12

EN 61000-6-1:2007; EN 61000-6-3:2007+A1; EN 61000-3-2+A1+A2; EN 61000-3-3:2013
PDF

Size

326KB

Updated On

2018-06-12

IEC 61643-21 (ed.1); am1;am2
PDF

Size

699KB

Updated On

2017-10-06

DIN VDE 0620-1:2013; DIN VDE 0620-2-1:2013; EN60950-1:2006 + A11:2009 + A1:2010 + A12:2011 + A2:2013; EN 61643-11:2012; EN 61643-21:2001 + A1:2009 + A2:2013; IEC 60884-1: 2002 + A1:2006 + A2:2013; IEC 60884-2-7:2011; NEN 1020:1987 + A2:2004
PDF

Size

81KB

Updated On

2017-10-06

IEC 60884-1(ed.3) + am1 + am2; IEC 60884-2-7 (ed.1) + am1
Title
Size
Updated On