APC Line-R 600VA Automatic Voltage Regulator, Schuko Outlets, 230V

Share:

APC Line-R 600VA Automatic Voltage Regulator, Schuko Outlets, 230V

LE600-RS

Description: Automatic Voltage Regulator provides a standard level of voltage for various types of equipment with power requirements up to 600 W or 600 VA. Voltage is continuously transformed to the rated voltage of 220/230/240 V (depending on setting) with input voltage ranging from 160 to 300 V

Includes : User Manual

APC Line-R 600VA Automatic Voltage Regulator, Schuko Outlets, 230V

Automatic Voltage Regulator provides a standard level of voltage for various types of equipment with power requirements up to 600 W or 600 VA. Voltage is continuously transformed to the rated voltage of 220/230/240 V (depending on setting) with input voltage ranging from 160 to 300 V

Call for More Information
+65 6622 1639
Includes: User Manual

LE600-RS Features

APC Line-R 600VA Automatic Voltage Regulator, Schuko Outlets, 230V

  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.

Line-R Features & Benefits

  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.
  • Status Indicator LED's
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
Product Distribution
Product Distribution

Armenia , Azerbaijan , Burkina Faso , Benin , Belarus , The Democratic Republic Of Congo , Central African Republic , Côte d'Ivoire , Cameroon , Algeria , Gabon , Georgia , French Guiana , Guinea , Guadeloupe , Kazakhstan , Morocco , Moldova , Madagascar , Mali , Mongolia , Mauritania , Mauritius , Niger , Reunion , Russia , Senegal , Togo , Tajikistan , Turkmenistan , Tunisia , Ukraine , Uzbekistan

Print Technical Specification

Output

  • Output power capacity
    600Watts / 600VA
  • Max Configurable Power (Watts)
    600Watts / 600VA
  • Nominal Output Voltage
    220V , 230V , 240V

Input

  • Nominal Input Voltage
    220V , 230V , 240V
  • Input frequency
    47 - 63 Hz
  • Input Connections
    Schuko CEE 7/7P
  • Cord Length
    2meters
  • Input voltage range for main operations
    160 - 290VV

Surge Protection and Filtering

  • Surge energy rating
    300Joules

Physical

  • Maximum Height
    118mm , 11.8CM
  • Maximum Width
    214mm , 21.4CM
  • Maximum Depth
    148mm , 14.8CM
  • Net Weight
    3.1KG
  • Shipping weight
    3.1KG
  • Shipping Height
    176mm , 17.6CM
  • Shipping Width
    273mm , 27.3CM
  • Shipping Depth
    207mm , 20.7CM
  • Master Carton Units
    4.0
  • Master Carton Weight
    15.0
  • Units per Pallet
    108.0
  • SCC Codes
    1073130429038 1

Environmental

  • Operating Temperature
    0 - 45 °C
  • Operating Relative Humidity
    0 - 95 %

Conformance

  • Approvals
    GOST
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

82KB

Updated On

2018-06-12

User manual for Automatic Voltage Regulator Line-R LE600-RS/LE1200-RS
Agency Approvals
Title
Size
Updated On
PDF

Size

19KB

Updated On

2018-06-15

Declaration of Conformity for Line-R AVR
PDF

Size

439KB

Updated On

2017-02-15

EAC Certificate
Title
Size
Updated On