APC Line-R 1500VA Automatic Voltage Regulator, 3 Schuko Outlets, 230V

Share:

APC Line-R 1500VA Automatic Voltage Regulator, 3 Schuko Outlets, 230V

LS1500-RS

Description: Automatic voltage regulation for protection against brownouts and overvoltages.

Includes : User Manual

APC Line-R 1500VA Automatic Voltage Regulator, 3 Schuko Outlets, 230V

Call for More Information
+65 6622 1639
Includes: User Manual

LS1500-RS Features

APC Line-R 1500VA Automatic Voltage Regulator, 3 Schuko Outlets, 230V

  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.

Line-R Features & Benefits

  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.
  • Status Indicator LED's
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
Product Distribution
Product Distribution

Armenia , Azerbaijan , Belarus , Georgia , Kazakhstan , Moldova , Mongolia , Russia , Tajikistan , Turkmenistan , Ukraine , Uzbekistan

Print Technical Specification

Output

  • Output power capacity
    750Watts / 1.5 kVA
  • Max Configurable Power (Watts)
    750Watts / 1.5 kVA
  • Nominal Output Voltage
    230V

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50 Hz
  • Input Connections
    Schuko CEE 7/7P
  • Cord Length
    1meters
  • Input voltage range for main operations
    184 - 284VV

Surge Protection and Filtering

  • Surge energy rating
    148Joules

Physical

  • Maximum Height
    119mm , 11.9CM
  • Maximum Width
    95mm , 9.5CM
  • Maximum Depth
    180mm , 18.0CM
  • Net Weight
    1.96KG
  • Shipping weight
    1.96KG
  • Shipping Height
    228mm , 22.8CM
  • Shipping Width
    98mm , 9.8CM
  • Shipping Depth
    125mm , 12.5CM
  • Color
    Black
  • Master Carton Units
    12.0
  • Master Carton Weight
    25.5
  • SCC Codes
    3073130432120 1

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 90 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -20 - 50 °C
  • Storage Relative Humidity
    0 - 90 %
  • Storage Elevation
    0-999.9meters

Conformance

  • Approvals
    EAC
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

571KB

Updated On

2018-04-26

User Manual of Line-R Automatic Voltage Regulators LS595-RS, LS1000-RS and LS1500-RS
Brochure
Title
Size
Updated On
PDF

Size

85KB

Updated On

2017-02-15

Two page brochure with top level features, benefits and specs
Title
Size
Updated On