APC Back-UPS 650VA, AVR, 230V, Schuko Sockets, CIS

Share:

APC Back-UPS 650VA, AVR, 230V, Schuko Sockets, CIS

BX650CI-RS

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : User Manual , Warranty card

APC Back-UPS 650VA, AVR, 230V, Schuko Sockets, CIS

Call for More Information
+65 6622 1639
Includes: User Manual , Warranty card

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BX650CI-RS Features

APC Back-UPS 650VA, AVR, 230V, Schuko Sockets, CIS

  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.

Back-UPS Features & Benefits

  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Product Distribution
Product Distribution

Armenia , Azerbaijan , Belarus , Georgia , Kazakhstan , Moldova , Mongolia , Russia , Tajikistan , Turkmenistan , Ukraine , Uzbekistan

Print Technical Specification

Output

  • Output power capacity
    390Watts / 650VA
  • Max Configurable Power (Watts)
    390Watts / 650VA
  • Nominal Output Voltage
    230V
  • Output Frequency (sync to mains)
    47 - 63 Hz
  • Topology
    Line Interactive
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (3) Schuko CEE 7 (Battery Backup)
    (1) Schuko CEE 7 (selector_surgetitle)
  • Transfer Time
    6ms typical : 10ms maximum

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    45 - 65 Hz
  • Input Connections
    Schuko CEE 7/7P
  • Cord Length
    1.16meters
  • Input voltage range for main operations
    140 - 300V
  • Maximum Input Current
    3.0A

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    LED Status display with On Line : On Battery
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    273Joules

Physical

  • Maximum Height
    200mm , 20.0CM
  • Maximum Width
    115mm , 11.5CM
  • Maximum Depth
    257mm , 25.7CM
  • Net Weight
    6.2KG
  • Shipping weight
    6.5KG
  • Shipping Height
    270mm , 27.0CM
  • Shipping Width
    198mm , 19.8CM
  • Shipping Depth
    340mm , 34.0CM
  • Master Carton Units
    2.0
  • Units per Pallet
    36.0
  • SCC Codes
    1073130428514 1

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-900meters
  • Storage Temperature
    -15 - 45 °C
  • Audible noise at 1 meter from surface of unit
    45.0dBA

Conformance

  • Approvals
    CE, GOST
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

264KB

Updated On

2017-02-17

User manual Back-UPS BX650CI-RS
Agency Approvals
Title
Size
Updated On
PDF

Size

137KB

Updated On

2018-06-18

2014/35/EU, 2014/30/EU, 2011/65/EU
PDF

Size

702KB

Updated On

2018-06-18

IEC 62040-1:2008
PDF

Size

261KB

Updated On

2018-06-12

EN 62040-2:2006; IEC6100-3-2:2005+A1:2008+A2:2009, IEC61000-3-3:2008; IEC 61000-4-2:2008; IEC 61000-4-3:2006+A1:2007; IEC 61000-4-4:2004; IEC 61000-4-5:2005; IEC 61000-4-6:2008; IEC61000-4-8:2009; IEC61000-2-2:2002
PDF

Size

0KB

Updated On

2018-06-11

EN 62040-2:2006; EN 61000-2-2:2000; IEC 61000-4-2:2008; IEC 61000-4-3:2006+A1:2007; IEC 61000-4-4:2004; IEC 61000-4-5:2005; IEC 61000-4-6:2008; CISPR 22:2005
PDF

Size

2925KB

Updated On

2017-02-07

EAC Certification for BackUPS
Environmental Profile
Title
Size
Updated On
PDF

Size

463KB

Updated On

2018-06-18

Product Environmental Profile 1 for the Back-UPS Product Range
PDF

Size

407KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Back-UPS Product Range
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On

PowerChute Personal Edition

PowerChute Personal Edition V3.0.2 for Windows 10; 8; 7; Vista; XP; Home Server (Multi-Language)

Compatible With: Windows 10 , Windows 7 , Windows 8 , Windows Home Server , Windows Vista , Windows XP

Part Number

SFPCPE302

Updated On

2012-01-31

Category

Sub-Category


APC Replacement Battery Cartridge #110

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

APCRBC110
Call for More Information
+65 6622 1639
Call for More Information  +65 6622 1639
Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-01A
Call for More Information
+65 6622 1639
Call for More Information  +65 6622 1639
Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01A
Call for More Information
+65 6622 1639
Call for More Information  +65 6622 1639
3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR3YR-SP-01A
Call for More Information
+65 6622 1639
Call for More Information  +65 6622 1639
1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR1YR-SP-01A
Call for More Information
+65 6622 1639
Call for More Information  +65 6622 1639

Show results per page