Airflow Management

Accessories to improve rack cooling efficiency by preventing air recirculation and reducing bypass airflow.

Explore Airflow Management in 3D animation.
Airflow Management Blanking Panels promote proper airflow within a rack enclosure by occupying unused space. Schneider Electric offers several varieties for differing rack management requirements. Modular toolless blanking panels allow for quick and easy installation into any EIA-310 19 inch rack or enclosure with square mounting holes. Metallic blanking panels are for threaded rail applications. Brush strips provide a barrier to airflow, while allowing cables to be passed from the front to the rear of the rack.

Read More
Products Part Number
Product NetShelter SX Air Recirculation Prevention Kit Part Number AR7708 Call for More Information
+65 6622 1639 +65 6622 1639
Product KoldLok® Integral Raised Floor Grommet (Qty. 10) Part Number AR7720 Call for More Information
+65 6622 1639 +65 6622 1639
Product KoldLok® Surface Mount Raised Floor Grommet (Qty. 10) Part Number AR7730 Call for More Information
+65 6622 1639 +65 6622 1639
Product NetShelter SX External Air Sealing Kit (qty 10) Part Number AR7731 Call for More Information
+65 6622 1639 +65 6622 1639
Product KoldLok® Extended Raised Floor Grommet (Qty. 10) Part Number AR7740 Call for More Information
+65 6622 1639 +65 6622 1639
Product Airflow Management Blanking Panel Kit (1U, 2U, 4U, 8U) Black Part Number AR8101BLK Call for More Information
+65 6622 1639 +65 6622 1639
Product 1U Airflow Management Blanking Panel Kit (Qty 2) Black Part Number AR8108BLK Call for More Information
+65 6622 1639 +65 6622 1639
Product 1U 19" Black Modular Toolless Airflow Management Blanking Panel - Qty 10 Part Number AR8136BLK Call for More Information
+65 6622 1639 +65 6622 1639
Product 1U 19" Black Modular Toolless Airflow Management Blanking Panel - Qty 200 Part Number AR8136BLK200 Call for More Information
+65 6622 1639 +65 6622 1639
Product NetShelter WX Vented Gland Plates Part Number AR8355 Call for More Information
+65 6622 1639 +65 6622 1639

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare