APC Smart-UPS RC 2000VA 230V - APC - Myanmar

APC Smart-UPS RC 2000VA 230V

APC Smart-UPS RC 2000VA 230V

SRC2KI

Description: High density, double-conversion on-line power protection with scalable runtime

Includes : Basic UPS signalling RS-232 cable , CD with software , USB cable , User Manual

APC Smart-UPS RC 2000VA 230V

Call for More Information
+95(1) 966 1120
Includes: Basic UPS signalling RS-232 cable , CD with software , USB cable , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

SRC2KIFeatures

APC Smart-UPS RC 2000VA 230V

  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • ECO Mode
    Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • LCD display
    Alpha-Numeric Display which displays system parameters and alarms.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Smart-UPS On-LineFeatures & Benefits

  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.
  • Low operating and maintenance costs with proven reliability and intelligent battery management.
    Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
  • Save time with easy and convenient remote accessibility.
    Network manageable via serial, USB or optional Ethernet. Includes Powerchute® Network Shutdown Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.
  • Peace of mind that comes with full equipment compatibility and reliability of a leader
    Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
  • Avoids costly power problems by keeping your IT equipment and data protected and available.
    Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Predicitive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
  • Rack/Tower convertible
    Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
  • Flash upgradeable firmware
    Install maintenance releases of firmware remotely using FTP.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • InfraStruXure Manager Compatible
    Enables centralized management via the APC InfraStruXure Manager.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Serial connectivity
    Provides management of the UPS via a serial port.
Product Distribution
Product Distribution

Azerbaijan , Burkina Faso , Benin , Brunei , Bolivia , The Democratic Republic Of Congo , Central African Republic , Congo , Côte d'Ivoire , Chile , Cameroon , Colombia , Dominica , Algeria , Gabon , Georgia , French Guiana , Ghana , Gambia , Guinea , Guadeloupe , Indonesia , Iraq , Cambodia , South Korea , Lebanon , Saint Lucia , Liberia , Morocco , Madagascar , Mali , Myanmar , Martinique , Mauritania , Mauritius , Malaysia , Niger , Peru , Philippines , Pakistan , Paraguay , Russia , Singapore , Sierra Leone , Senegal , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Uruguay , Vietnam

Print Technical Specification

Output

  • Output power capacity
    1.6 KWatts / 2.0 kVA
  • Max Configurable Power (Watts)
    1.6 KWatts / 2.0 kVA
  • Nominal Output Voltage
    230V
  • Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
  • Output Voltage Distortion
    Less than 3%
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Output Frequency (not synced)
    50/60 Hz +/-1 Hz
  • Other Output Voltages
    220, 240
  • Load Crest Factor
    3 : 1
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave
  • Output Connections
    (4) IEC 320 C13 (Battery Backup)
  • Output Voltage THD
    < 3% linear load
  • Bypass
    Built-in Bypass

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50/60 Hz
  • Input Connections
    IEC-320 C14
  • Cord Length
    1.22meters
  • Input voltage range for main operations
    160 - 280V
  • Input voltage adjustable range for mains operation
    100 - 280V
  • Number of Power Cords
    1
  • Other Input Voltages
    220, 240

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Included Battery Modules
    1
  • Typical recharge time
    3hour(s)
  • Nominal Battery Voltage
    48V
  • Expected Battery Life (years)
    3 - 5
  • Runtime
  • Efficiency

Communications & Management

  • Interface Port(s)
    DB-9 RS-232 , SmartSlot
  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
  • Emergency Power Off (EPO)
    Yes
  • Available SmartSlot™ Interface Quantity
    1

Surge Protection and Filtering

  • Surge energy rating
    600Joules
  • Data Line Protection
    RJ-45 Modem/Fax protection (four wire dual line)
  • Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    260mm , 26.0CM
  • Maximum Width
    145mm , 14.5CM
  • Maximum Depth
    397mm , 39.7CM
  • Net Weight
    16.8KG
  • Shipping weight
    8.98KG
  • Shipping Height
    230mm , 23.0CM
  • Shipping Width
    325mm , 32.5CM
  • Shipping Depth
    590mm , 59.0CM
  • Color
    Charcoal

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Storage Temperature
    -20 - 50 °C
  • Storage Relative Humidity
    0 - 95 %
  • Audible noise at 1 meter from surface of unit
    50.0dBA

Conformance

  • Approvals
    EN 60950, EN/IEC 60950-1, EN/IEC 62040-1, EN/IEC 62040-2
  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

388KB

Updated On

2017-08-30

User manual for Smart-UPS On-Line SRC1KI, SRC2KI
Title
Size
Updated On

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.3

Part Number

SFPMIB423

Updated On

2017-07-24

Category

Sub-Category


UPS Communications Cable Smart Signalling 15' / 4.5m - DB9 to RJ45

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP940-1525A
Call for More Information
+95(1) 966 1120
Call for More Information  +95(1) 966 1120
UPS Signaling Offer for IBM AS/400 and IBMi (IBM Power Systems)

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP98275
Call for More Information
+95(1) 966 1120
Call for More Information  +95(1) 966 1120
Dry Contact I/O SmartSlot Card

UPS management SmartSlot Card with Dry Contact (relay) support to monitor external triggers and initiate actions on external devices.

AP9613
Call for More Information
+95(1) 966 1120
Call for More Information  +95(1) 966 1120
UPS Communications Cable Smart Signalling

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

940-0024
Call for More Information
+95(1) 966 1120
Call for More Information  +95(1) 966 1120
UPS Communications Cable Smart Signalling 6'/2m - DB9 to RJ45

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP940-0625A
Call for More Information
+95(1) 966 1120
Call for More Information  +95(1) 966 1120
Isolate Serial Extension Cable

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP9825
Call for More Information
+95(1) 966 1120
Call for More Information  +95(1) 966 1120
UPS Communications Cable Simple Signalling

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

940-0020
Call for More Information
+95(1) 966 1120
Call for More Information  +95(1) 966 1120
Extension Cable for use w/ UPS communications cable 15'/5m

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP9815
Call for More Information
+95(1) 966 1120
Call for More Information  +95(1) 966 1120
Cisco Unity Express UPS Simple Signaling Cable

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP9840
Call for More Information
+95(1) 966 1120
Call for More Information  +95(1) 966 1120
UPS Communications Cable Smart Signalling 15' / 4.5m

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP9804
Call for More Information
+95(1) 966 1120
Call for More Information  +95(1) 966 1120

Show results per page