APC Service Bypass Panel 200/208/240V 125A HW input (2) L6-30R (4) L6-20R output

Share:

APC Service Bypass Panel 200/208/240V 125A HW input (2) L6-30R (4) L6-20R output

SBP20KRMT4U

Description: Extremely reliable service bypass panels designed for APC InfraStruXure® Type A, Smart-UPS, and Symmetra UPS products.

Includes : Installation Guide , Rack Mounting Brackets , User Manual

APC Service Bypass Panel 200/208/240V 125A HW input (2) L6-30R (4) L6-20R output

Includes: Installation Guide , Rack Mounting Brackets , User Manual

SBP20KRMT4U Features

APC Service Bypass Panel 200/208/240V 125A HW input (2) L6-30R (4) L6-20R output

  • Wrap Around System Bypass
    (3) Breaker maintenance bypass panel to isolate the UPS from the critical load

Maintenance Bypass Panels Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , C├┤te d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Nominal Output Voltage
    200V , 208V , 240V
  • Overload Protection
    Yes
  • Maximum Total Current Draw
    125
  • Output Connections
    (1) Hard Wire 3-wire (2PH + G) (Battery Backup)

Input

  • Nominal Input Voltage
    200V , 208V , 240V
  • Input frequency
    50/60 Hz
  • Input Connections
    Hard Wire 3-wire (2PH + G)
  • Acceptable Input Voltage
    200-240VAC
  • Number of Power Cords
    1
  • Load Power Factor Range
    0 to 1
  • Load Capacity
    20000VA
  • Maximum Input Current
    125A
  • Maximum Line Current
    125A

Physical

  • Maximum Height
    178mm , 17.8CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    572mm , 57.2CM
  • Rack Height
    4U
  • Net Weight
    18.78KG
  • Shipping weight
    31.36KG
  • Shipping Height
    305mm , 30.5CM
  • Shipping Width
    610mm , 61.0CM
  • Shipping Depth
    845mm , 84.5CM
  • Color
    Black

Environmental

  • Operating Temperature
    -20 - 50 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-4500meters
  • Storage Temperature
    -40 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    CSA, EN 60950, GOST, IEC 60950, IEC 60950, UL 1778
  • Standard warranty
    2 years (parts only)

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

521KB

Updated On

2018-06-13

User manual for Smart-UPS SURT/SURTD Service Bypass Panels SBP20KP, SBP20KRMI4U SBP20KRMT4U,
Agency Approvals
Title
Size
Updated On
PDF

Size

1281KB

Updated On

2018-06-15

Title
Size
Updated On