Remote Monitoring Services

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

Remote Monitoring Service is an easy-to-use, secure, real-time web-based service that functions as a second set of eyes into the health and status of your company’s physical infrastructure. Remote Monitoring Service guarantees notification of any issues that may become significant through a personal customer call. We will ensure the proper contact has been made to explain and resolve the identified issues. Two Remote Monitoring Centers ensure full coverage where professionals process information received from your devices and trigger the appropriate response, which includes logging the event, emailing and calling contacts, and escalating issues as needed and according to service agreements.

Read More
Products Part Number
Product 1 Year of Remote Monitoring Service for (100) Nodes Part Number WRMS1YR100N-01
Product 1 Year of Remote Monitoring Service for (1) Node Part Number WRMS1YR1N-01
Product 1 Year of Remote Monitoring Service for (25) Nodes Part Number WRMS1YR25N-01
Product 2 Years of Remote Monitoring Service for (100) Nodes Part Number WRMS2YR100N-01
Product 2 Years of Remote Monitoring Service for (1) Node Part Number WRMS2YR1N-01
Product 2 Years of Remote Monitoring Service for (25) Nodes Part Number WRMS2YR25N-01
Agility
Trending analysis Enables the customer to easily view changes in their physical infrastructure, thereby optimizing availability within the datacenter. Includes graphical and data export functionality, and shows the corresponding relationship of related data points.
Multi-device support Manage an extensive range of APC devices including: single-phase and three-phase UPSs, power distribution units, cooling and environmental devices as well as other InfraStruXure® Manager Appliances.
Convenience
Proactive service response Physical infrastructure threats can be anticipated, identified and resolved quickly and accurately.
Web portal Offers a central repository of system information with a dashboard view of system status.
Availability
24x7 expert monitoring Device experts provide 24-hour monitoring of the physical infrastructure, alleviating the strain on internal support resources.
Alarm notification Customers are notified in real-time via phone or e-mail as critical events occur, allowing them to reduce mean time to recovery, improve efficiency and maximize uptime.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare