Vertical Cable Manager for NetShelter SX 45U Networking Enclosure (Qty 4)

Share:

Vertical Cable Manager for NetShelter SX 45U Networking Enclosure (Qty 4)

AR7727

Description: 2 piece cable management sections with smooth plastic fingers at 1U increments to allow patch cords to enter and exit in an organized manner.

Includes : Installation guide , Mounting hardware

Vertical Cable Manager for NetShelter SX 45U Networking Enclosure (Qty 4)

2 piece cable management sections with smooth plastic fingers at 1U increments to allow patch cords to enter and exit in an organized manner.

Includes: Installation guide , Mounting hardware

AR7727 Features

Vertical Cable Manager for NetShelter SX 45U Networking Enclosure (Qty 4)

  • High capacity cable finger design
    Cable managers feature high capacity slim cable fingers to provide maximum capacity at every rackspace unit and a rigid design to decrease deflection when cables are routed in/out of the cable manager channel.

Cable Management Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    1956mm , 195.6CM
  • Maximum Width
    25mm , 2.5CM
  • Maximum Depth
    170mm , 17.0CM
  • Net Weight
    6.27KG
  • Shipping weight
    6.82KG
  • Shipping Height
    178mm , 17.8CM
  • Shipping Width
    152mm , 15.2CM
  • Shipping Depth
    1090mm , 109.0CM
  • Color
    Black

Conformance

  • Approvals
    TAA compliance
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

696KB

Updated On

2016-12-22

Installation sheet for Vertical Cable Managers in NetShelter SX Networking Enclosure 45U
Brochure
Title
Size
Updated On
PDF

Size

4954KB

Updated On

2018-06-15

Brochure outlining a variety of Cable Management Accessories for NetShelter Enclosures and Open Frame Rack Systems
Environmental Profile
Title
Size
Updated On
PDF

Size

1131KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
PDF

Size

334KB

Updated On

2018-06-14

Product Environmental Profile (ePEP) for the Racks & Enclosures Range
Title
Size
Updated On