Performance, Vertical Cable Manager for 2 & 4 Post Racks, 84"H x 12"W, Single-Sided with Door

Share:

Performance, Vertical Cable Manager for 2 & 4 Post Racks, 84"H x 12"W, Single-Sided with Door

AR8665

Description: This 12” wide, high capacity vertical cable manager for 2 and 4 Post open frame racks features a single-sided cable channel with multiple internal cable tie-off locations and smooth plastic fingers at 1U increments for organized patching applications.

Includes : Doors , Installation guide , Mounting hardware

Performance, Vertical Cable Manager for 2 & 4 Post Racks, 84"H x 12"W, Single-Sided with Door

This 12” wide, high capacity vertical cable manager for 2 and 4 Post open frame racks features a single-sided cable channel with multiple internal cable tie-off locations and smooth plastic fingers at 1U increments for organized patching applications.

Includes: Doors , Installation guide , Mounting hardware

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AR8665 Features

Performance, Vertical Cable Manager for 2 & 4 Post Racks, 84"H x 12"W, Single-Sided with Door

  • Cable management tie-off backplate
    Backplates feature multiple mounting holes for toolless accessory installation of vertical Rack PDUs and cable management accessories such as hook-and-loop cable managers for cable tie-off (AR8621) and fiber spools for excess fiber slack management (AR8444).
  • Cable protection
    Smooth plastic fingers provide proper bend radius.
  • Grounding connection
    Grounding connection point (hardware not provided) on left and right side of cable channel provides location for grounding the vertical cable manager.
  • High capacity cable finger design
    Cable managers feature high capacity slim cable fingers to provide maximum capacity at every rackspace unit and a rigid design to decrease deflection when cables are routed in/out of the cable manager channel.
  • Horizontal cable routing front-to-back
    Pass-through holes and mounting slots support horizontal cable troughs for front-to-back cable pass-through using cable management accessory AR8016ABLK.
  • Similar look-and-feel to NetShelter™ enclosures
    Contoured and powdercoat design of the vertical cable manager door and matching enclosure placard provide a clean and consistent look with NetShelter enclosures.
  • Slam-to-latch full length door
    Door installs quickly without tools and is provided with two easy to use latches that allow the door to open to the left or right.
  • Toollessly mount vertical Rack PDUs
    Backplates feature several mounting location positions allowing Rack PDUs to be toollessly installed with the vertical cable manager channel or on the backside.
  • Vertical cable managers ship fully assembled
    Vertical cable managers ship fully assembled reducing the amount of time required to install equipment.

Cable Management Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    2134mm , 213.4CM
  • Maximum Width
    304mm , 30.4CM
  • Maximum Depth
    360mm , 36.0CM
  • Net Weight
    30.4KG
  • Shipping weight
    36.3KG
  • Shipping Height
    402mm , 40.2CM
  • Shipping Width
    540mm , 54.0CM
  • Shipping Depth
    2280mm , 228.0CM
  • Color
    Black

Conformance

  • Approvals
    UL Listed
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Brochure
Title
Size
Updated On
PDF

Size

4954KB

Updated On

2018-06-15

Brochure outlining a variety of Cable Management Accessories for NetShelter Enclosures and Open Frame Rack Systems
Agency Approvals
Title
Size
Updated On
PDF

Size

569KB

Updated On

2018-06-11

Safety approval for Vertical and Horizontal Cable Managers 6" deep
Title
Size
Updated On
BIM Models, Racks & Accessories, Cable Management

Category

Sub-Category


Spacer Bracket for 4 Post Racks, 6" Wide (Qty 2)

Accessories to aid in the installation of rack mount IT equipment and to secure racks into position within an enclosure.

AR8652
Horizontal Cable Organizer Side Channel 18 to 30 inch adjustment

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

AR8008BLK
End of Row Panel for Single-sided 84" Performance Vertical Cable Manager

Snap-on covers conceal cables within vertical cable managers at the end of a 2 or 4 post row of open frame racks for a clean, professional look.

AR8678
Horizontal Cable Organizer Side Channel 10 to 18 inch adjustment

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

AR8016ABLK
Toolless Hook and Loop Cable Managers (Qty 10)

Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.

AR8621
Performance, Midspan Accessory Bracket for 12" Wide double-sided Vertical Cable Manager (2 per kit)

Additional midspan accessory brackets for use with 12" wide double-sided Vertical Cable Managers in 2 and 4 Post Open Frame Racks environments. Double-sided Vertical Cable Managers include 3 midspan accessory brackets and this kit provides 2 additional accessory brackets.

AR8683
Performance, Cable Divider/Organizer for 2 and 4 Post Vertical Cable Managers(2 per kit)

Cable Divider/Organizer provides cable separation for creating multiple cable pathways within 2 and 4 Post Vertical Cable Managers and includes cable tie-off features for securing and routing cabling.

AR8680

Show results per page