Performance, Midspan Accessory Bracket for 6" Wide double-sided Vertical Cable Manager (2 per kit)

Share:

Performance, Midspan Accessory Bracket for 6" Wide double-sided Vertical Cable Manager (2 per kit)

AR8681

Description: Additional midspan accessory brackets for use with 6" wide double-sided Vertical Cable Managers in 2 and 4 Post Open Frame Racks environments. Double-sided Vertical Cable Managers include 3 midspan accessory brackets and this kit provides 2 additional accessory brackets.

Includes : Installation guide

Performance, Midspan Accessory Bracket for 6" Wide double-sided Vertical Cable Manager (2 per kit)

Additional midspan accessory brackets for use with 6" wide double-sided Vertical Cable Managers in 2 and 4 Post Open Frame Racks environments. Double-sided Vertical Cable Managers include 3 midspan accessory brackets and this kit provides 2 additional accessory brackets.

Includes: Installation guide

Cable Management Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    16mm , 1.6CM
  • Maximum Width
    148mm , 14.8CM
  • Maximum Depth
    172mm , 17.2CM
  • Net Weight
    0.6KG
  • Shipping weight
    1.0KG
  • Shipping Height
    47mm , 4.78CM
  • Shipping Width
    170mm , 17.0CM
  • Shipping Depth
    237mm , 23.75CM
  • Color
    Black

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Brochure
Title
Size
Updated On
PDF

Size

4954KB

Updated On

2018-06-15

Brochure outlining a variety of Cable Management Accessories for NetShelter Enclosures and Open Frame Rack Systems
Title
Size
Updated On