NetShelter SV 48U 800mm Wide x 1200mm Deep Enclosure with Sides Black

Share:

NetShelter SV 48U 800mm Wide x 1200mm Deep Enclosure with Sides Black

AR2587

Description: Wide, Deep and Tall Universal IT enclosure with increased enclosure width for more cable management options in denser server and networking applications. Includes integrated vertical 1U mounting spaces adjacent the enclosures standard EIA-310 equipment mounting u-spaces that can be removed and replaced with 1U accessories. Enclosures are deep to provide additional equipment clearance space or more open space for ease of access in the rear of the enclosure. 48U height for environments that can take advantage of higher spaces and provide more mounting u-spaces at each enclosure footprint.

Includes : Baying hardware , Doors , Key(s) , Keyed-alike doors and side panels , Leveling feet , Mounting hardware , Pre-installed casters , Qty 4 - Bolt-down brackets , Roof , Side panels , Unpacking sheet

NetShelter SV 48U 800mm Wide x 1200mm Deep Enclosure with Sides Black

Wide, Deep and Tall Universal IT enclosure with increased enclosure width for more cable management options in denser server and networking applications. Includes integrated vertical 1U mounting spaces adjacent the enclosures standard EIA-310 equipment mounting u-spaces that can be removed and replaced with 1U accessories. Enclosures are deep to provide additional equipment clearance space or more open space for ease of access in the rear of the enclosure. 48U height for environments that can take advantage of higher spaces and provide more mounting u-spaces at each enclosure footprint.

Includes: Baying hardware , Doors , Key(s) , Keyed-alike doors and side panels , Leveling feet , Mounting hardware , Pre-installed casters , Qty 4 - Bolt-down brackets , Roof , Side panels , Unpacking sheet

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AR2587 Features

NetShelter SV 48U 800mm Wide x 1200mm Deep Enclosure with Sides Black

  • Integrated vertical 1U mounting spaces
    800mm (32 in) wide enclosures include vertical 19" width 1U knockouts adjacent the enclosures standard EIA-310 equipment mounting u-spaces that can be removed and replaced with 1U accessories. Replace these knockouts with accessories such as patch panels, environmental management devices, Rack Power Distribution, or even pass-through brush strips for cabling pass-through.

NetShelter SV Features & Benefits

  • Integrated electrical grounding
    The roof, side panels and front and rear doors are grounded to the frame of the enclosure. Eight additional electrical grounding inserts are located on the frame for external grounding.
  • Enclosure to floor bolt-down brackets provided
    Enclosure is delivered with bolt-down brackets that secure the enclosure to the pallet during shipment. These same bolt-down brackets can be utilized to bolt the enclosure to the floor at the final installation site.
  • Perforated front and rear doors
    Perforated front and rear doors provide ample ventilation for rack-mount equipment.
  • Simple Selection
    No need to spend hours choosing from and compiling dozens of part numbers to create a single enclosure. Schneider Electric has made it easy by handling the details and providing complete enclosures with single part numbers.
  • Removable full-height side panels
    Side panels are removable for ease of access to the enclosure during equipment installation and setup. Side panels are lockable utilizing a single key that is also usable on the front and rear doors.
  • Quick release doors with spring pin design
    Front door can be moved to the opposite side or interchanged with rear doors. Doors are easily removed with simple spring hinge pin design.
  • Enclosure adjustment tools and hardware provided
    All enclosures are provided standard with hardware bag that includes hardware for mounting IT equipment and tools for simple enclosure adjustment.
  • Cable access openings and panels
    Large cable access slots in the roof provides access for overhead cable egress. The bottom design allows for unobstructed cable access through a raised floor. Brushes included in roofs for 800mm (32 in) wide enclosures.
  • Standard-profile castors and adjustable leveling feet from underneath
    Enclosures are shipped standard with both leveling feet and castors. Leveling feet can be adjusted using a wrench from underneath the enclosure.
  • Unassembled enclosure option (42U x 600mmW x 1060mmD) for unique sites
    Not all installation sites have space clearance required to move and install standard height enclosures. This unassembled option is packaged for transport through narrow spaces and assembly at the installation site.
  • Pre-installed rear accessory mounting brackets
    Integrated and adjustable rear accessory mounting brackets provide zero U mounting locations for toolless accessories. Each bracket has two mounting bays to support a combination of up to four accessories such as Rack PDUs and vertical cable organizers mounted inside the rack. Adjust the brackets from their standard factory positions or install additional brackets (AR824002 - Qty 2) to install half enclosure height accessories such as cable managers and vertical Rack PDUs.
  • Joining hardware provided
    Enclosures include pre-installed joining hardware for joining enclosures in a row and provide additional stability to the enclosure. Enclosures are pre-installed with joining brackets for joining enclosures on 600-mm centers. Joining brackets for joining enclosures on 24-in centers are included with the provided hardware kit.
  • Split rear doors
    Split rear doors improve access and serviceability to rear of rack mounted equipment. The split rear doors help to maximize floor space. Only 11 inches (279 mm) of clearance is required behind the enclosures to allow for door swing.
  • Adjustable mounting rails with simple alignment
    The vertical mounting rails can be adjusted in 0.4 in (10 mm) increments covering virtually any mounting requirement for IT equipment. Align the mounting rails with the opposite side of the enclosure by identifying the hole position used. U positions are numbered front and back for rapid installation of equipment.
  • Schneider Electric Rack Systems Compatible
    Compatible with a variety of Schneider Electric rack accessory products to provide the ability to create a complete rack system. Configure rack solutions using industry leading Schneider Electric Design Portal - Small IT Solution Designer configurator complete with verification of product compatibility and useful 3rd party equipment catalog to aid in visualizing your ideal rack solution.
  • Vendor-neutral EIA-310 19in Rack Mounting Compatibility Guaranteed
    Vendor-neutral mounting for guaranteed compatibility with all EIA-310 compliant 19" equipment. The "Fits Like a Glove" money back guarantee provides peace of mind that all of your EIA-310-E compliant rack-mount equipment will physically fit in a NetShelter.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , XF , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    2324mm , 232.4CM
  • Maximum Width
    800mm , 80.0CM
  • Maximum Depth
    1200mm , 120.0CM
  • Rack Height
    48U
  • Net Weight
    152.8KG
  • Shipping weight
    175.3KG
  • Shipping Height
    2448mm , 244.8CM
  • Shipping Width
    900mm , 90.0CM
  • Shipping Depth
    1300mm , 130.0CM
  • Color
    Black
  • Maximum Mounting Depth
    917.0mm , 91.69CM
  • Minimum Mounting Depth
    6.6inches
  • Front Door
    16.0gauge
  • Vertical Posts
    18.0gauge
  • Rear Door
    16.0gauge
  • Roof
    19.0gauge
  • Side Panels
    18.0gauge
  • Rack Width
    19"

Environmental

  • Protection Class
    IP 20

Conformance

  • Approvals
    UL 2416, UL 60950-1
  • Standard warranty
    5 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

3127KB

Updated On

2018-06-18

Installation instructions and customization options for the NetShelter SV Enclosures
PDF

Size

1405KB

Updated On

2018-06-13

Unpacking instructions for the NetShelter SV Enclosures
Agency Approvals
Title
Size
Updated On
PDF

Size

401KB

Updated On

2018-06-12

cULus Listing for SV racks
Title
Size
Updated On
Racks and Enclosures, NetShelter SV

Category

Sub-Category


APC Smart-UPS 2200VA RM 3U 120V/230V In 120V Out

Intelligent and efficient power protection enabling multi-regional deployment.

SU2200R3X167
APC Smart-UPS C 1000VA LCD RM 2U 120V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMC1000-2U
Rack PDU, Metered, 1U, 20A, 120V, (8) 5-20

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

AP7801B
Rack PDU 2G, Switched, ZeroU, 16A, 230V, (21) C13 & (3) C19, IEC309 Cord

APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

AP8959EU3
APC Smart-UPS SRT 3000VA RM 208/230V IEC

High density, double-conversion on-line power protection with scalable runtime

SRT3000RMXLW-IEC
NetShelter SV 48U 800mm Wide Perforated Split Rear Doors

Rack system components that can be added to existing racks if requirements change.

AR712187
APC Smart-UPS SC 450VA 230V - 1U Rackmount/Tower

APC Smart-UPS SC is ideal for small and medium businesses looking to protect networking equipment and point-of-sale (POS) devices from power disturbances and outages. The Smart-UPS SC features network grade protection, hot swap batteries, and built-in data line protection for worry free uninterruptible power protection for increased availability. Built on the same standards as the award-winning Smart-UPS, Smart-UPS SC provides the basic features and manageability needed to protect entry-level applications

SC450RMI1U
APC Smart-UPS SRT 2200VA RM 120V

High density, double-conversion on-line power protection with scalable runtime

SRT2200RMXLA
Horizontal Cable Organizer 2U

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

AR8426A
NetBotz Rack Monitor 570

Supports up to 4 external camera pods, 12 sensor pods and up to 78 Universal Sensors.

NBRK0570

Show results per page