Data Center Operation: Capacity 10 Rack License

Share:

Data Center Operation: Capacity 10 Rack License

AP9110

Description: Infrastructure capacity planning and optimization via shared data center model, enabling efficient equipment provisioning and right-sizing of your data center.
Data Center Operation: Capacity 10 Rack License

Data Center Operation: Capacity Features & Benefits

  • Asset library
    Utilize the extensive catalog of physical infrastructure and IT devices from leading vendors.
  • Global asset search
    Quickly locate assets through free text search, and export equipment data to excel format.
  • Live dashboard
    Gain transparency to data center key performance indicators through easily configured web dashboards, displaying customizable management-level information.
  • Custom devices
    Quickly customize library assets to your specifications in just 2 clicks, amending custom properties such as power requirements and MAC address etc.
  • Vendor neutral
    Allows for modeling equipment and data from any vendor, providing support for existing data center environments.
  • Shared data model
    Ensure mature and synchronized data throughout the entire data center life cycle.
  • Optional deployment services
    Ensure speedy deployment through the use of Schneider Electric Professional Services.
  • Localization
    User interface available in major local languages; English, French, German, Spanish, Russian, Traditional Chinese, Simplified Chinese, Japanese, Korean, Brazilian Portuguese & Italian.
  • Capacity policies
    Group IT equipment to match availability needs and avoid stranded space, power and cooling capacity.
  • U-space report
    Provides a quick overview of available U-space within your data center.
  • Electrical room support
    Monitor capacity and plan changes for centralized power equipment in areas outside of the main data center floor plan.
  • Direct Current
    Offer direct current capacity planning and risk management as well as the ability to support a mixed power infrastructure (both AC and DC). This enables data center managers to model DC-powered devices within their data center, allowing them to more intelligently and accurately plan capacity and assess risk for the DC power path.
  • Available Capacity
    Global view of available capacity within an organizational context, providing an instant calculation of actual space, power and cooling consumption, power and network port availability and floor and rack weight limits against overall data center capacity constraints.
  • Measured power data
    Prevent overloads through graphical display of average and peak power usage by measuring actual consumption through metered rack PDUs and branch circuit monitoring.
  • Power dependency path
    Map the power path and physical system relationships and dependencies, providing detailed overview of electrical distribution and phase balancing for a detailed impact analysis.
  • Keyword tagging
    Highlight location constraints through keyword tagging of data center racks or equipment, for both technical and business-level categorization of assets.
  • Capacity reports
    Shows planned and actual power data in one view, enabling detailed capacity planning for future power needs
  • Business impact
    Shows the consequence of device failure on data center infrastructure equipment for instant identification of critical business application impacts.
  • Infrastructure failure to IT impact
    Critical events are translated into server impact analysis, and virtual machines at risk are automatically migrated to healthy hosts.
  • IT equipment guidance
    Instant server placement recommendation through real-time analysis of available data center capacity, including power, cooling, u-space, network and power ports, capacity strategies, weight limits and more.
  • Raised floor environments
    Gain an instant overview of the plenum air velocities and airflow rates for optimal positioning of perforated tiles in rooms with raised floor cooling systems pressure.
  • Capture Index
    Instantly visualize the dynamics of the data center airflow through the hot and cold aisle Capture Index (CI), providing real-time analysis of how effectively the supplied air is used.
  • 3D airflow analysis
    Simulate any cooling scenario in your data center, instantly visualizing the cooling effect on your infrastructure for easy identification of overcooling and hotspots..
  • 3-phase load balancing
    Automatically distribute and track single and three-phase equipment power draw from UPS power supply, through distribution down to server and blade level ensuring all three phases on the power system carry a balanced load.
  • Scenario analysis
    Try out future data center changes and view the impact, without making any changes to their live StruxureWare Data Center Operation application.
  • Simulation of device failures
    Enables data center operators to proactively identify how a device failure will impact business critical applications and maintain redundancy during maintenance.
  • Multi-user access
    Enables several users to carry out work on the application simultaneously and merging changes from different users seamlessly.
  • User roles
    Enable location and feature-based access through multi-user login and individual levels of user roles.
  • Read-only Access
    Share access without risking unauthorized configuration changes.
  • Password Security
    User-selectable password with strong password rules and reset password mechanism.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    216mm , 21.6CM
  • Maximum Width
    133mm , 13.3CM
  • Net Weight
    0.09KG
  • Shipping weight
    0.45KG
  • Shipping Height
    229mm , 22.9CM
  • Shipping Width
    178mm , 17.8CM
  • Shipping Depth
    6mm , 0.6CM
Brochure
Title
Size
Updated On
PDF

Size

223KB

Updated On

2018-06-11

Detailed overview at customer level of the StruxureWare Data Center Operation Integration for VMware vSphere
Title
Size
Updated On