Rack PDU 2G, Switched, ZeroU, 32A, 230V, (21) C13 & (3) C19

Share:

Rack PDU 2G, Switched, ZeroU, 32A, 230V, (21) C13 & (3) C19

AP8953

Description: APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

Includes : Installation guide , Rack Mounting brackets , Safety guide , Serial configuration cable

Rack PDU 2G, Switched, ZeroU, 32A, 230V, (21) C13 & (3) C19

APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

Call for More Information
+855-23-964-311
Includes: Installation guide , Rack Mounting brackets , Safety guide , Serial configuration cable

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Switched Rack PDU Features & Benefits

  • Single input power source
    Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
  • Rack-Mountable
    Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
  • Wide range of input and output connections
    Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
  • Network port sharing
    Allows four rack PDUs to be connected using In and Out ports so that only one network connection is necessary.
  • Local Current Monitoring Display
    The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
  • Multi-tier user access
    Supports up to four access levels - Administrator, Device User, Read-Only User and Network-only User - with user name and password requirements.
  • Alarm Thresholds
    Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems. (Note: Only available on units with the current monitoring capabilities. Please see SKU specifications for availability)
  • Power Delays
    Allows users to configure the sequence in which power is turned on or off for each outlet. This helps avoid in-rushes at start-up, which can cause overloaded circuits and dropped loads. Sequencing also allows users to predetermine which piece of equipment is turned on first so other equipment dependant on that unit will function properly.
  • Flash Upgradeable
    Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
  • Network Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
  • Remote Individual Outlet Control
    Remotely manage outlets so users can turn outlets off that are not in use (prevent overloads) or recycle power to locked-up equipment (minimize costly downtime and avoid travel time to equipment).
  • Integrates with StruxureWare Data Center Expert
    An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
  • Remote Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
  • Remote Individual Outlet Control
    Remotely manage outlets so users can turn outlets off that are not in use (prevent overloads) or recycle power to locked-up equipment (minimize costly downtime and avoid travel time to equipment).
  • Local Current Monitoring Display
    The aggregate current draw per power distribution unit is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip.
  • Power Delays
    Allows users to configure the sequence in which power is turned on or off for each outlet. This helps avoid in-rushes at start-up, which can cause overloaded circuits and dropped loads. Sequencing also allows users to predetermine which piece of equipment is turned on first so other equipment dependant on that unit will function properly.
  • Alarm Thresholds
    Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Overload Protection
    Yes
  • Maximum Total Current Draw
    32
  • Output Connections
    (3) IEC 320 C19 (Battery Backup)
    (21) IEC 320 C13 (Battery Backup)

Input

  • Nominal Input Voltage
    200V , 208V , 230V
  • Input frequency
    50/60 Hz
  • Input Connections
    IEC 309 32A 2P+E
  • Cord Length
    3.05meters
  • Acceptable Input Voltage
    220-240VAC
  • Number of Power Cords
    1
  • Maximum Input Current
    32A
  • Maximum Line Current
    32A

Physical

  • Maximum Height
    1829mm , 182.9CM
  • Maximum Width
    56mm , 5.6CM
  • Maximum Depth
    46mm , 4.6CM
  • Net Weight
    7.59KG
  • Shipping weight
    9.95KG
  • Shipping Height
    2040mm , 204.0CM
  • Shipping Width
    165mm , 16.5CM
  • Shipping Depth
    124mm , 12.4CM
  • Color
    Black
  • Units per Pallet
    48.0

Environmental

  • Operating Temperature
    -5 - 45 °C
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -25 - 65 °C
  • Storage Relative Humidity
    5 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    EN 55022 Class A, EN 55024, EN 61000-3-2, EN 61000-3-3, VDE
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
  • Battery Directive
    Compliant
  • Battery Notes
    ts_Battery_Notes
Manuals and Warranties
Title
Size
Updated On
PDF

Size

2002KB

Updated On

2018-06-19

Covers the physical Device interface, the Command Line Interface (CLI), and the Web User Interface (Web UI) for both deployment and system monitoring
PDF

Size

315KB

Updated On

2018-06-18

Release Notes
PDF

Size

1519KB

Updated On

2018-06-15

Provides the safety information for installation and operation of the Rack PDU.
PDF

Size

118KB

Updated On

2018-06-15

Includes safety information and an illustration showing how to replace the display module for a rack power distribution unit.
PDF

Size

1135KB

Updated On

2018-06-15

Includes multi-language installation instructions and DHCP network information for MPO (managed per outlet AP86xx) Rack Power Distribution Units
PDF

Size

966KB

Updated On

2018-06-14

Includes multi-language installation instructions and DHCP network information for Metered and Switched Rack Power Distribution Units
PDF

Size

122KB

Updated On

2018-06-14

Configuration; Operation; Configuration; Operation
PDF

Size

60KB

Updated On

2018-06-12

Release Notes for AP88XX Metered Rack PDUs and AP89xx/AP86xx Switched Rack PDUs for Application Module v6.4.0, APC OS (AOS) v6.4.0, and the APC PowerNet MIB v415
PDF

Size

462KB

Updated On

2018-06-12

Security, Configuration
PDF

Size

932KB

Updated On

2018-06-11

Covers the physical device interface, the command line interface, and the Web interface for both deployment and ongoing system monitoring.
PDF

Size

456KB

Updated On

2018-05-11

Security Configuration
Brochure
Title
Size
Updated On
PDF

Size

75KB

Updated On

2018-06-12

Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 400V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
PDF

Size

2537KB

Updated On

2018-06-08

Brochure including Basic, Metered, Switched, and Metered by Outlet Rack PDUs product features and specifications
Design/Configuration
Title
Size
Updated On
PDF

Size

757KB

Updated On

2018-06-13

Includes an illustration with a description of product features as well as electrical, physical, environmental, and compliance specifications.
Agency Approvals
Title
Size
Updated On
PDF

Size

162KB

Updated On

2018-06-18

Declaration of Conformity
PDF

Size

656KB

Updated On

2018-06-15

VDE License for AP86xx rPDUs
PDF

Size

40KB

Updated On

2018-06-14

PDF

Size

48KB

Updated On

2018-06-14

ACMA DoC for Australia
PDF

Size

1107KB

Updated On

2018-06-12

EMC certificate
PDF

Size

610KB

Updated On

2018-06-11

CCC Out Of Scope Letter PDU's Metered/Switched
PDF

Size

1664KB

Updated On

2018-06-05

VDE approval documents for NextGen MPO rPDUs
PDF

Size

200KB

Updated On

2018-05-07

KTC certificate for Korea
Environmental Profile
Title
Size
Updated On
PDF

Size

364KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Switched Rack PDU Product Range
PDF

Size

334KB

Updated On

2018-06-12

Product Environmental Profile (ePEP) for the Switch Rack PDU Product Range
Title
Size
Updated On
Power Distribution, Switched Rack PDU
CAD Source File
838KB
2018-06-12

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24

Category

Sub-Category


1 Year of Remote Monitoring Service for (1) Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS1YR1N-01
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
2 Years of Remote Monitoring Service for (1) Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS2YR1N-01
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
Power Cord Kit (6 ea), Locking, C13 TO C14 (90 Degree), 0.6m

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

AP8702R-WW
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
1 Year Warranty Extension for (1) Accessory (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXWAR1Y-AC-03
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
NetShelter Zero U Accessory Mounting Bracket

Installs in various locations within the enclosure; for example, on the vertical mounting flanges and on the vertical 0U accessory channels. Provides mounting options for Rack PDUs and other small accessories.

AR7711
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
2 Years of Remote Monitoring Service for (25) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS2YR25N-01
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
Power Cord Kit (6 ea), Locking, C13 to C14 (90 Degree), 1.2m

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

AP8704R-WW
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
Power Cord Kit (6 ea), Locking, C13 to C14, 1.8m

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

AP8706S-WW
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
1 Year of Remote Monitoring Service for (100) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS1YR100N-01
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
1 Year of Remote Monitoring Service for (25) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS1YR25N-01
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311

Show results per page