Prefabricated Power Skid 1250KW 400V/50HZ with Galaxy VX UPS

Share:

Prefabricated Power Skid 1250KW 400V/50HZ with Galaxy VX UPS

PFMPS1250EBVX

Description: Integrated UPS, switchgear, and management software, optimized for scalable power for large data centers

Includes : User Manual

Prefabricated Power Skid 1250KW 400V/50HZ with Galaxy VX UPS

Call for More Information
+855-23-964-311
Includes: User Manual

PFMPS1250EBVX Features

Prefabricated Power Skid 1250KW 400V/50HZ with Galaxy VX UPS

  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Scalable for capacity or redundancy
    Provides N+1 redundancy without sacrificing load capacity; cabinets can be added after initial installation.
  • Scalable power capacity
    Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.

Skid Mounted Power Module Features & Benefits

  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
  • Scalable and Flexible
    Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Albania , Armenia , Angola , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bhutan , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Cameroon , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jordan , Japan , Kenya , Cambodia , South Korea , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Tanzania , Ukraine , Uganda , Uzbekistan , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Max Configurable Power (Watts)
    1.25 MWatts / 1.25 MVA
  • Nominal Output Voltage
    400V 3PH
  • Configured Power
    1.25 MWatts / 1.25 MVA

Input

  • Nominal Input Voltage
    400V 3PH
  • Input frequency
    50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Input Power
    1250000.0Watts

Batteries & Runtime

  • Battery type
    VRLA

Physical

  • Maximum Height
    3000mm , 300.0CM
  • Maximum Width
    2000mm , 200.0CM
  • Maximum Depth
    10363mm , 1036.3CM
  • Net Weight
    29483.0KG
  • Shipping weight
    14061.0KG
  • Shipping Height
    3048mm , 304.8CM
  • Shipping Width
    2134mm , 213.4CM
  • Shipping Depth
    10668mm , 1066.8CM
Brochure
Title
Size
Updated On
PDF

Size

297KB

Updated On

2018-06-14

Prefabricated Data Cenetr Power Skid Specifications
Title
Size
Updated On
Prefabricated Data Center Power Skid Module, Electrical
Prefabricated Data Center Power Skid Mechanical