NetBotz Vibration Sensor - 12 ft.

Share:

NetBotz Vibration Sensor - 12 ft.

NBES0306

Description: Universal Sensor that detects vibration in racks that may indicate movement of IT assets.

Includes : Cable ties

NetBotz Vibration Sensor - 12 ft.

Universal Sensor that detects vibration in racks that may indicate movement of IT assets.

Call for More Information
+855-23-964-311
Includes: Cable ties

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

NBES0306 Features

NetBotz Vibration Sensor - 12 ft.

  • RJ-45 sensor connection type
    Automatically detected by compatible NetBotz appliances and easily extended with standard CAT5/6 cable to 100 feet.

NetBotz Sensors Features & Benefits

  • Unique identifiers
    Customize each sensor with a differentiating name and location.
  • Optional sensors
    Add sensors to compatible NetBotz Appliances for monitoring temperature, humidity, fluid, vibration, dust particles, etc.
  • Low profile sensors
    Small sensors allow for placement flexibility.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    25mm , 2.5CM
  • Maximum Width
    117mm , 11.7CM
  • Maximum Depth
    121mm , 12.1CM
  • Net Weight
    0.13KG
  • Shipping weight
    0.25KG
  • Shipping Height
    48mm , 4.8CM
  • Shipping Width
    232mm , 23.2CM
  • Shipping Depth
    164mm , 16.4CM

Environmental

  • Operating Temperature
    0 - 45 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

49KB

Updated On

2018-06-12

Installation instructions for the Netbotz Vibration Sensor.
Agency Approvals
Title
Size
Updated On
PDF

Size

362KB

Updated On

2018-06-18

CCC Exemption
Title
Size
Updated On

Category

Sub-Category


Rack PDU, Basic, Zero U, 16A, 208/230V, (15) C13

Reliable rack power distribution

AP9572
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
Vertical Cable Manager for NetShelter SX 750mm Wide 42U (Qty 2)

The vertical channels have smooth plastic fingers at 1U increments to allow patch cords to enter and exit in an organized manner.

AR7580A
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
APC Symmetra LX module CTO kit- UPS Frame

This kit enables shipment of the Symmetra UPS installed in a rack with all its modules installed inside the UPS frame. The kit includes extra rails for supporting the top of the frame and cleats that hold the modules in place.

SYAOPT2
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
APC Service Bypass Panel- 230V; 100A; MBB; Hardwire input; (3) 30A Hardwire Output

Extremely reliable service bypass panels designed for APC InfraStruXure® Type A, Smart-UPS, and Symmetra UPS products.

SBP16KRMI4U
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
Rack PDU 2G, Metered, ZeroU, 11kW, 230V, (36) C13 & (6) C19

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

AP8881
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
Horizontal Cable Manager, 2U x 4" Deep, Single-Sided with Cover

Horizontal cable management accessory to organize data cable layout within an enclosure or a rack.

AR8600A
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
APC Service Bypass Panel- 230V; 32A; BBM; IEC320 C20/HW input; IEC-320 Output- (2) C19 (8) C13

Extremely reliable service bypass panels designed for APC InfraStruXure® Type A, Smart-UPS, and Symmetra UPS products.

SBP5000RMI2U
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
Rack PDU 2G, Metered, ZeroU, 22.0kW(32A) 17.3kW(24A), 230V, (30) C13 & (12) C19

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

AP8886
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
Horizontal Cable Manager, 3U x 6" Deep, Single-Sided with Cover

High density 3U, 6-in (150-mm) deep, horizontal cable manager with cover. Features cable access slots with pre-installed brush strips in the backplate for front to back cable pass-through.

AR8605
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
Rack PDU 2G, Switched, ZeroU, 11kW, 230V, (21) C13 & (3) C19

APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

AP8981
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311

Show results per page