NetBotz Leak Rope Extension - 20 ft.

Share:

NetBotz Leak Rope Extension - 20 ft.

NBES0309

Description: Extend the length of your rope leak sensor to ensure proper leak detection coverage in your data center or network closet. Requires NBES0308.

Includes : Cable ties

NetBotz Leak Rope Extension - 20 ft.

Extend the length of your rope leak sensor to ensure proper leak detection coverage in your data center or network closet. Requires NBES0308.

Call for More Information
+855-23-964-311
Includes: Cable ties

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

NetBotz Sensors Features & Benefits

  • Unique identifiers
    Customize each sensor with a differentiating name and location.
  • Low profile sensors
    Small sensors allow for placement flexibility.
  • Optional sensors
    Add sensors to compatible NetBotz Appliances for monitoring temperature, humidity, fluid, vibration, dust particles, etc.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Venezuela , U.S. Virgin Islands , Vietnam , XF , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    51mm , 5.1CM
  • Maximum Width
    229mm , 22.9CM
  • Maximum Depth
    122mm , 12.2CM
  • Net Weight
    0.32KG
  • Shipping weight
    0.39KG
  • Shipping Height
    51mm , 5.1CM
  • Shipping Width
    234mm , 23.4CM
  • Shipping Depth
    163mm , 16.3CM

Environmental

  • Operating Temperature
    0 - 45 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Agency Approvals
Title
Size
Updated On
PDF

Size

362KB

Updated On

2017-11-02

CCC Exemption
Title
Size
Updated On

Category

Sub-Category


Rack PDU, Basic, 0U/1U, 208V, 30A, (4) C19

Reliable rack power distribution

AP6031A
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
APC Symmetra LX module CTO kit- XR 9 Frame

Accessory solutions to tailor the Symmetra to meet your specific needs

SYAOPT2XR9
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
APC Smart-UPS 750VA LCD RM 2U 230V with Network Card

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMT750RMI2UNC
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
Horizontal Cable Manager, 2U x 4" Deep, Single-Sided with Cover

Horizontal cable management accessory to organize data cable layout within an enclosure or a rack.

AR8600A
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
Rack PDU 2G, Metered by Outlet with Switching, ZeroU, 16A, 230V, (21) C13 & (3) C19

APC Metered by Outlet with Switching Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and individual outlet power metering. Remote outlet level controls allow power on/off functionality for power recycling to reboot locked-up equipment and to avoid unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, and locking IEC receptacles. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

AP8659EU3
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
Rack PDU 2G, Metered-by-Outlet, ZeroU, 32A, 230V, (21) C13 & (3) C19

APC Metered by Outlet Rack Power Distribution Units (PDUs) provide individual outlet power metering to enable energy optimization and circuit protection. Current metering provides real-time remote monitoring of connected loads. Metered by Outlet Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered by Outlet Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered by Outlet Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

AP8453
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
Cable Retainer for NetShelter SX 750mm Wide Vertical Cable Managers (Qty 6)

Snap-on hinge covers conceal cables for a clean, professional look and easy access.

AR7582A
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
APC Symmetra LX module CTO kit- XR3 Frame

Accessory solutions to tailor the Symmetra to meet your specific needs

SYAOPT2XR3
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
17" Rack LCD Console with Integrated 8 Port Analog KVM Switch

The Rack LCD Console with Integrated KVM Switch combines the functionality of Rack LCD Console and Analog KVM switches in one convenient package optimizing U space in the rack environment, eliminating cable clutter, and offering a value of two products functionality in one package. Keyboard is a US English keyboard layout.

AP5808
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
Rack PDU, Basic, 0U/1U, 220-240V, 63A, (3) C19

Reliable rack power distribution

AP6038A
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311

Show results per page