MGE Galaxy 5500 40kVA 400V Integrated Parallel UPS, Start-up 5x8

Share:

MGE Galaxy 5500 40kVA 400V Integrated Parallel UPS, Start-up 5x8

G55TUPSM40HINS

Description: A versatile 3-phase UPS for facility, industrial and data center applications. Configurable system with a comprehensive range of accessories to meet your application demands.

Includes : Installation guide , Network Management Card , Start-Up Service , User Manual

MGE Galaxy 5500 40kVA 400V Integrated Parallel UPS, Start-up 5x8

A versatile 3-phase UPS for facility, industrial and data center applications. Configurable system with a comprehensive range of accessories to meet your application demands.

Call for More Information
+855-23-964-311
Includes: Installation guide , Network Management Card , Start-Up Service , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Galaxy 5500 Features & Benefits

  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.
  • ECO Mode
    Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
  • Predicitive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • EU CoC for UPS
    Ensures that UPSs sold in the EU are highly efficient
  • Network management capability
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Integrates with StruxureWare Central
    An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
  • Multiple levels of service
    With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
  • Technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Advanced electrical features
    Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
  • Dual mains input
    Increases availability by allowing the UPS to be connected to two separate power sources.
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
  • Flexible Design
    Available in a wide range of configurations to suit any operating environment
Product Distribution
Product Distribution

Afghanistan , Australia , Bangladesh , Brunei , Bhutan , Cook Islands , Fiji , Indonesia , India , Cambodia , South Korea , Sri Lanka , Myanmar , Malaysia , Nepal , New Zealand , Papua New Guinea , Philippines , Singapore , Thailand , TP , Vietnam

Print Technical Specification

Output

  • Output power capacity
    36.0 KWatts / 40.0 kVA
  • Max Configurable Power (Watts)
    36.0 KWatts / 40.0 kVA
  • Nominal Output Voltage
    400V 3PH
  • Neutral Output Current
    87A
  • Output Voltage Note
    Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
  • Efficiency at Full Load
    92.7 %
  • Output Voltage Distortion
    Less than 2%
  • Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
  • Output Frequency (not synced)
    50Hz +/- 0.1% for 50Hz nominal
  • Other Output Voltages
    382, 415
  • Load Crest Factor
    3 : 1
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave
  • Overload Operation
    10 minutes @ 125% and 60 seconds @ 150%
  • Maximum Output Current
    190
  • Output Voltage THD
    < 1% linear load and < 2.5% nonlinear load
  • Output Voltage Tolerance
    +/-1% static and +/- 5% at 100% load step
  • Bypass
    Built-in Maintenance Bypass, Built-in Static Bypass, Optional External Bypass

Input

  • Nominal Input Voltage
    400V 3PH
  • Input frequency
    45 - 65 Hz
  • Input voltage range for main operations
    325 - 437 (380V), 340 - 460 (400V), 353 - 477 (415V)V
  • Efficiency at Full Load
    92.7 %
  • Input Total Harmonic Distortion
    Less than 3% for full load
  • Type of Input Protection Required
    gL fuse
  • Other Input Voltages
    382, 415
  • Maximum Short Circuit Withstand (Icw)
    20.0kAmps
  • Maximum Input Current
    77.0A
  • Input Power Factor at Full Load
    1.0

Batteries & Runtime

  • Battery type
    No internal battery - uses external battery system

Communications & Management

  • Control panel
    Multi-function LCD status and control console
  • Emergency Power Off (EPO)
    Yes
  • Available SmartSlot™ Interface Quantity
    2

Physical

  • Maximum Height
    1900mm , 190.0CM
  • Maximum Width
    712mm , 71.2CM
  • Maximum Depth
    855mm , 85.5CM
  • Net Weight
    400.0KG
  • Shipping weight
    420.0KG
  • Shipping Height
    2030mm , 203.0CM
  • Shipping Width
    980mm , 98.0CM
  • Shipping Depth
    960mm , 96.0CM
  • Master Carton Units
    1.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -20 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-9600meters
  • Audible noise at 1 meter from surface of unit
    55.0dBA
  • Online thermal dissipation
    9146.0BTU/hr
  • Protection Class
    IP20

Conformance

  • Approvals
    CE, EN/IEC 62040-3, IEC 62040-1-2, IEC 62040-2, ISO 9001, TUV, VDE
  • Standard warranty
    1 year on-site repair or replace with factory authorized Start-UP, 1 year (parts only)

Sustainable Offer Status

  • Battery Directive
    Compliant
  • Battery Notes
    ts_Battery_Notes

General

  • Max Bypass Input Current
    58.0A
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1096KB

Updated On

2018-06-18

Schneider Electric Important Safety Instructions in English, Chinese Simplified, French, German, European Spanish, Italian, Russian, Portuguese Brazilian, Dutch, Japanese and Korean
PDF

Size

7262KB

Updated On

2018-06-18

Providing the certified electrician with information on how to install and connect the Galaxy 5500 UPS
PDF

Size

41KB

Updated On

2018-06-14

Documents the register values for the Modbus TCP IP implementation on the MGE Galaxy 5500
PDF

Size

216KB

Updated On

2018-06-12

Galaxy 5000 and Galaxy 5500 Modbus Register Map
PDF

Size

3787KB

Updated On

2018-06-11

Operation Manual containing information on operation, maintenance and troubleshooting for the user of the Galaxy 5000/5500 system
PDF

Size

3539KB

Updated On

2018-06-07

Providing information on storage conditions and how to unpack theGalaxy 5500 400 V cabinets and remove them from the pallet
Brochure
Title
Size
Updated On
PDF

Size

992KB

Updated On

2018-06-12

Brochure for the MGE Galaxy 5500 Feature and benefits
Design/Configuration
Title
Size
Updated On
PDF

Size

3955KB

Updated On

2018-06-07

Providing information on technical data, facility planning, drawings, and options
Agency Approvals
Title
Size
Updated On
PDF

Size

1453KB

Updated On

2018-06-14

CB certificate for sales
PDF

Size

1230KB

Updated On

2018-06-14

EU Declaration of Conformity
PDF

Size

152KB

Updated On

2018-06-12

CE Declaration of Conformity
PDF

Size

526KB

Updated On

2017-09-12

TISI certificate for MGE Galaxy 5500
Title
Size
Updated On
MGE Galaxy 5500, System One Line Diagrams
MGE Galaxy 5500, Package, 2Mod(N+1), with Output Transformer

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24
StruxureWare Data Center Expert
Part Number
Updated On

StruxureWare Data Center Expert

StruxureWare Data Center Expert Virtual Machine Activation Key - Physical/Paper SKU

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP94VMACT

Updated On

2002-01-15
Call for More Information
+855-23-964-311
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
JLER-AV2SRN

StruxureWare Data Center Expert

Apple iPhone Application v2.0.0

Compatible With: Windows 2000 , WinNT/Intel

Part Number

SFAPIPAP200

Updated On

2002-01-15
The StruxureWare Central mobile application provides an overview of active alarms and device details for InfraStruxure Central 6.2 and StruxureWare Central 6.3 and 7.x servers.
PowerChute Network Shutdown
Part Number
Updated On

PowerChute Network Shutdown

PowerChute Network Shutdown v4.2

Compatible With: Linux , Solaris , HP-UX , Windows Server 2008 , Windows Server 2012 , Mac OS X , Solaris , Linux , Solaris , AIX , Microsoft Hyper-V , Windows Server 2008 , Windows Server 2012 , Solaris

Part Number

SFPCNS42

Updated On

2016-08-23

PowerChute Network Shutdown

PowerChute Network Shutdown v4.2 for Virtualization

Compatible With: VMware ESXi , VMware Virtual Appliance , VMware ESX , Microsoft Hyper-V , Windows Server 2008 , Windows Server 2012

Part Number

SFPCNS42-V

Updated On

2016-08-23
Additional Software
Part Number
JLER-AV2SRN
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
The StruxureWare Central mobile application provides an overview of active alarms and device details for InfraStruxure Central 6.2 and StruxureWare Central 6.3 and 7.x servers.

Category

Sub-Category


Apple iPhone Application v2.0.0

The StruxureWare Central Apps for iPhone and iPad bring information to the user's fingertips. The same active alarms, history, device groups, and current sensor values found in the StruxureWare Central desktop interface are available on your apple device. NEW FOR 2.0 Alarm Acknowledgment, Commenting, Suppression, Camera View, Graphic Reporting and SSL Connection are now available. With this mobile app, users can log-on and log-off any of their servers in the same session. Information changes every time the user refreshes screens for near real-time monitoring of data center infrastructure health. Users have the ability to comment and view comments on alarms as well as manipulate acknowledgements and suppression. TO DOWNLOAD to iPhone or iPad, click on the “App Store” application, choose “Search”, type in “StruxureWare Central”, and download the free app. Note: This mobile app requires StruxureWare Central 6.3 minimum, and iPhone / iPad iOS 4.3.2 or higher.

SFAPIPAP200
(1) Year Advantage Prime Service Plan for (1) Galaxy 5000/5500 up to 40 kVA UPS

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVPRIME-G5-51
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
MGE Galaxy External bypass 400kVA 400V & Grounded Neut (TNC)

External maintenance by-pass cabinet for integrated parallel configurations

G55TH400HN
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
MGE Galaxy External bypass 400kVA 400V (TNS)

External maintenance by-pass cabinet for integrated parallel configurations

G55TH400H
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
APC Dry Contact I/O Accessory

UPS management accessory that provides two dry contact input and one relay output interface to APC UPS management offers with UIO ports such as the UPS Network Management Card (AP9631) or Dry Contact I/O SmartSlot Card (AP9613).

AP9810
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
Certified Operator Training for Galaxy 5000/5500 - 2 days - private session up to 6 trainees

Get the most from your Schneider Electric solution while learning from our industry proven professionals. Increase your knowledge and confidence operating your data center and managing your facility's physical infrastructure.

WOT-G5-00
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
MGE Galaxy 5500 External Bypass 150KVA 400V & grounded neut.(TNC)

20-120kVA robust,3 phase UPS power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications

G55TH150HN
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
(2) Year On-Site Warranty Extension Service for (1) Galaxy 5000 External Battery Frame

An APC factory trained technician will arrive on site to diagnose or repair your APC equipment

WOEBAT2YR-G5-00
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
MGE Galaxy 5500 External Bypass 150KVA 400V (TNS)

20-120kVA robust,3 phase UPS power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications

G55TH150H
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
SCHNEIDER UPS NETWORK MANAGEMENT CARD 2- KIT FOR GALAXY 5500

20-120kVA robust,3 phase UPS power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications

G5K9635CH
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311

Show results per page