InRow RD, 300mm, Fluid Cooled, 220-240V, 50Hz

Share:

InRow RD, 300mm, Fluid Cooled, 220-240V, 50Hz

ACRD201

Description: Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers

Includes : Installation guide , Operations and maintenance manual

InRow RD, 300mm, Fluid Cooled, 220-240V, 50Hz

Call for More Information
+855-23-964-311
Includes: Installation guide , Operations and maintenance manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

ACRD201 Features

InRow RD, 300mm, Fluid Cooled, 220-240V, 50Hz

  • Containment system compatible
    The unit can be combined with a Rack or Hot Aisle Containment System to eliminate hot air mixing and maximize cooling efficiency
  • Head pressure control
    Modulates refrigerant head pressure to protect from coil freeze.
  • Hot swappable fans
    Allows system to remain operational if a fan replacement is required.
  • Washable filters
    Easy to maintain, cleanable, deep loading mesh filter removes particles from the return air stream.

InRow Direct Expansion Features & Benefits

  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
  • In-Row architecture
    Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
  • Scaleable densities
    Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
  • Modular design
    Modular design provides scalable solutions to add cooling as demand increases.
  • Active response controls
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
  • Rack inlet temperature control
    Reduces the risk of hot spots at the rack level
  • Predictable cooling
    Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
  • Easy service access
    Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
  • Microprocessor controller
    Utilizes intelligent, active response control, and real-time monitoring. The system is controlled by a microprocessor providing high level control functionality and human interface via a four line, eighty character, alphanumeric display
  • Real-Time capacity monitoring
    Real-time display of current and available cooling.
  • Building management system integration
    Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Product Distribution
Product Distribution

Afghanistan , Armenia , Argentina , Austria , Australia , Azerbaijan , Bangladesh , Belgium , Bulgaria , Brunei , Bolivia , Bhutan , Belarus , Switzerland , Cook Islands , Chile , China , Czech Republic , Germany , Denmark , Algeria , Spain , Fiji , France , United Kingdom , Georgia , Hong Kong , Hungary , Indonesia , Ireland , Israel , India , Iceland , Italy , Cambodia , South Korea , Kazakhstan , Sri Lanka , Liberia , Morocco , Moldova , Myanmar , Mongolia , Malaysia , Netherlands , Norway , Nepal , New Zealand , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Paraguay , Romania , Russia , Sweden , Singapore , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Taiwan , Ukraine , Uruguay , Uzbekistan , Vietnam , South Africa

Print Technical Specification

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50 Hz
  • Input Power
    4400.0Watts

Communications & Management

  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Audible and visible alarms prioritized by severity

Physical

  • Maximum Height
    1991mm , 199.1CM
  • Maximum Width
    300mm , 30.0CM
  • Maximum Depth
    1070mm , 107.0CM
  • Rack Height
    42U
  • Net Weight
    199.09KG
  • Shipping weight
    241.82KG
  • Shipping Height
    2118mm , 211.8CM
  • Shipping Width
    746mm , 74.6CM
  • Shipping Depth
    1137mm , 113.7CM
  • Color
    Black
  • Units per Pallet
    1.0

Conformance

  • Approvals
    cUL Listed, C-tick, CE, UL Listed
  • Standard warranty
    1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up

General

  • Air Discharge Patterns
    Horizontal
  • Air Flow
    1080.76lps
  • Compressor Type
    Scroll
  • Condensate Pump Capacity
    0.002lps
  • Intake Air
    Rear Return
Manuals and Warranties
Title
Size
Updated On
PDF

Size

136KB

Updated On

2018-06-15

Modbus Register Map
PDF

Size

1057KB

Updated On

2018-06-13

Receiving, Unpacking and Moving Guide for 300mm, 600mm, and 750mm Rack Based Cooling Products
PDF

Size

1450KB

Updated On

2018-06-13

Operation, Maintenance, and Troubleshooting instructions
PDF

Size

2709KB

Updated On

2018-06-12

Installation manual for InRow RD 10kW
PDF

Size

158KB

Updated On

2018-06-12

Release Notes InRow RD 10kW 300mm V3.7.6
PDF

Size

1579KB

Updated On

2018-06-11

Configuration
Brochure
Title
Size
Updated On
PDF

Size

456KB

Updated On

2018-06-15

Brochure outlining APC's row-based direct expansion product family including the InRow SC and InRow RD products. This brochure contains detailed product overview as well as sku specific information technical data
Design/Configuration
Title
Size
Updated On
PDF

Size

4577KB

Updated On

2018-06-11

InRow DX Gen 2 Technical Specifications
Agency Approvals
Title
Size
Updated On
PDF

Size

97KB

Updated On

2018-06-14

Declaration of Conformity InRow Cooling
Bid Spec
Title
Size
Updated On
PDF

Size

388KB

Updated On

2018-06-19

CSI formatted guide specifications for the InRow RD
Source ZIP

Size

21KB

Updated On

2018-06-19

CSI formatted guide specifications for the InRow RD

Firmware Upgrades

InRow Direct Expansion
Part Number
Updated On

InRow Direct Expansion

InRow DX 300mm Firmware V3.7.6

Part Number

SF300IRRD3XX

Updated On

2017-06-29

Category

Sub-Category


Mounting Kit, 1U / Duct - Active Flow Controller

Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

ACAC22001
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
Active Flow Controller

Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

ACAC22000
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
(1) Year Advantage Prime Service Plan for (1) In Row ACRD Half Rack 10kw

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVPRIME-AX-15
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
(1) Year Advantage Ultra Service Plan for (1) In Row ACRD Half Rack 10kw

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVULTRA-AX-15
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
(1) Year On-Site Warranty Extension Service for (1) NetworkAIR Air Removal Unit

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WOE1YR-AX-15
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
(1) Year Advantage Max Service Plan for (1) In Row ACRD Half Rack 10kw

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVMAX-AX-15
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311

Show results per page