Horizontal Cable Manager, 1U x 4" Deep, Single-Sided with Cover

Share:

Horizontal Cable Manager, 1U x 4" Deep, Single-Sided with Cover

AR8602A

Description: Horizontal cable management accessory to organize data cable layout within an enclosure or a rack.

Includes : Double-sided Cable Manager configuration hardware , Installation guide , Mounting hardware

Horizontal Cable Manager, 1U x 4" Deep, Single-Sided with Cover

Horizontal cable management accessory to organize data cable layout within an enclosure or a rack.

Call for More Information
+855-23-964-311
Includes: Double-sided Cable Manager configuration hardware , Installation guide , Mounting hardware

AR8602A Features

Horizontal Cable Manager, 1U x 4" Deep, Single-Sided with Cover

  • Cable protection
    Smooth plastic fingers provide proper bend radius.
  • Double-sided capable
    Horizontal cable managers include double-sided configuration hardware to install (2) alike horizontal cable managers back-to-back for double-sided applications.
  • High capacity cable finger design
    Cable managers feature high capacity slim cable fingers to provide maximum capacity at every rackspace unit and a rigid design to decrease deflection when cables are routed in/out of the cable manager channel.
  • Trouble-free access
    Covers with snap hinges provide trouble-free access to cables.

Cable Management Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    44mm , 4.4CM
  • Maximum Width
    483mm , 48.3CM
  • Maximum Depth
    110mm , 11.0CM
  • Rack Height
    1U
  • Net Weight
    0.89KG
  • Shipping weight
    1.09KG
  • Shipping Height
    94mm , 9.4CM
  • Shipping Width
    157mm , 15.7CM
  • Shipping Depth
    526mm , 52.6CM
  • Color
    Black
  • Rack Width
    19"

Conformance

  • Approvals
    TAA compliance
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1382KB

Updated On

2018-06-15

Installation for the Horizontal Cable Managers
Agency Approvals
Title
Size
Updated On
PDF

Size

569KB

Updated On

2018-06-11

Safety approval for Vertical and Horizontal Cable Managers 6" deep
Environmental Profile
Title
Size
Updated On
PDF

Size

1131KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
PDF

Size

334KB

Updated On

2018-06-14

Product Environmental Profile (ePEP) for the Racks & Enclosures Range
Title
Size
Updated On
Rack and Enclosure Accessories, Cable Management