Galaxy VM 160 kVA UPS Parallel 400-400 V with Backfeed protection, Start up 5x8

Share:

Galaxy VM 160 kVA UPS Parallel 400-400 V with Backfeed protection, Start up 5x8

GVMPB160KHS

Description: Highly compact, energy efficient 3-phase UPS for data center, facility and industrial applications. to be used with external battery cabinets. Please click here for additional runtime information.

Includes : Built-in modbus protocol adapter , Dust filter , Installation guide , Integrated network management , Seismic compliance , Top and bottom cable entry

Galaxy VM 160 kVA UPS Parallel 400-400 V with Backfeed protection, Start up 5x8

Highly compact, energy efficient 3-phase UPS for data center, facility and industrial applications. to be used with external battery cabinets. Please click here for additional runtime information.

Call for More Information
+855-23-964-311
Includes: Built-in modbus protocol adapter , Dust filter , Installation guide , Integrated network management , Seismic compliance , Top and bottom cable entry

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

GVMPB160KHS Features

Galaxy VM 160 kVA UPS Parallel 400-400 V with Backfeed protection, Start up 5x8

  • Dry Contact inputs
    User assignable inputs allow other equipment alarms to be monitored through the power system controller
  • Dry contact output
    Provides remote notification of failures when used with APC environmental monitoring unit or system.
  • ECOnversion mode
    Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
  • Integrated network management
    Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.
  • Internal backfeed protection
    Increase system defense from power anomolies.
  • Lithium-ion battery
    Lithium-ion batteries provide twice the service life of a typical lead acid battery and are small, light and environmentally friendly.
  • Modbus RS-485 and Modbus TCP support
    Enables remote monitoring and interfaces with StruxureWare™ Data Center Expert, building management systems, or other third-party systems.
  • Pre-installed dust filters
    Protects the UPS from harsh environments
  • Top and bottom cable entry (standard)
    Flexibility that allows the customer to decide - and at no extra cost.

Galaxy VM Features & Benefits

  • 5x8 Start-up service included
    Required for full coverage of factory warranty
  • Swappable batteries
    Allows quick addition of runtime capacity or replacement of existing battery modules. Installed modules are automatically recognized by the system.
  • Wheel mounted
    Allows for ease of handling during installation.
  • Top and bottom cable entry
    Allows cabling from the top and bottom without the need of additional cabinets providing footprint savings and flexibility to the installation.
  • Seismic compliance
    These all-steel enclosures meet IBC Zone 2 seismic rating.
  • Internal backfeed protection
    Increase system defense from power anomolies.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Multiple levels of service
    With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
  • StruxureWare Central compatible
    Enables centralized management via StruxureWare Data Center Expert.
  • Mimic Diagram
    Allows instant access to the status of the UPS.
  • Integrated network management
    Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • LCD graphics touch screen display
    Full color text and mimic diagrams that easily display modes of operation, systems parameters and alarms.
  • EU CoC for UPS
    Ensures that UPSs sold in the EU are highly efficient
  • ENERGY STAR for UPS
    Establishes that the efficiency of the UPS is in the top 25% of the market as verified by third party testing
  • High efficiency
    High efficiency rates that remain stable even at lower operating power levels
  • ECOnversion mode
    Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
  • Robust operation
    No power derating in kW up to 40 degrees C or 104 degrees F.
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Energy storage flexibility
    Conventional flooded and modular battery offer along with different charging modes allows tailoring to specific back-up requirements.
  • Flexible Design
    Available in a wide range of configurations to suit any operating environment
  • Modular battery offer
    Allows replacement of batteries without the need to go to maintenence bypass while maintaining availability and continuous protection of the load
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
  • Advanced electrical features
    Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Albania , Armenia , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bolivia , Brazil , Bhutan , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Hong Kong , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jordan , Kenya , Cambodia , South Korea , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Paraguay , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Taiwan , Tanzania , Ukraine , Uganda , Uruguay , Uzbekistan , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Output power capacity
    144.0 KWatts / 160.0 kVA
  • Max Configurable Power (Watts)
    144.0 KWatts / 160.0 kVA
  • Nominal Output Voltage
    400V 3PH
  • Neutral Output Current
    231A
  • Output Voltage Distortion
    Less than 2%
  • Output Frequency (sync to mains)
    50/60 Hz +/-1 Hz
  • Output Frequency (not synced)
    50/60 Hz +/-1 Hz
  • Other Output Voltages
    380, 415
  • Load Crest Factor
    Unlimited
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave
  • Overload Operation
    10 minutes @ 125% and 60 seconds @ 150%
  • Output Voltage THD
    < 2% linear load and <3% non-linear load
  • Output Voltage Tolerance
    +/- 1% static and +/- 3% at 100% load step
  • Bypass
    Built-in Static Bypass

Input

  • Nominal Input Voltage
    400V 3PH
  • Input frequency
    40 - 70 Hz
  • Input Connections
    Hard Wire 3-wire (3PH + G)
  • Input voltage range for main operations
    320 - 456 (380V), 320 - 480 (400V), 320 - 498 (415V)V
  • Input voltage adjustable range for mains operation
    250 - 600V
  • Input Total Harmonic Distortion
    Less than 3% for full load
  • Type of Input Protection Required
    gL fuse
  • Other Input Voltages
    380, 415
  • Maximum Short Circuit Withstand (Icw)
    65.0kAmps
  • Maximum Input Current
    262.0A
  • Input Power Factor at Full Load
    1.0

Batteries & Runtime

  • Battery type
    No internal battery - uses external battery system
  • Nominal Battery Voltage
    480V
  • End of Discharge Maximum Battery Current
    314.0A
  • End of Discharge Battery Voltage
    384
  • Efficiency

Communications & Management

  • Control panel
    7" Touch Screen Display
  • Audible Alarm
    Audible and visible alarms prioritized by severity
  • Emergency Power Off (EPO)
    Yes
  • Available SmartSlot™ Interface Quantity
    2

Physical

  • Maximum Height
    1970mm , 197.0CM
  • Maximum Width
    1052mm , 105.2CM
  • Maximum Depth
    854mm , 85.4CM
  • Net Weight
    699.0KG
  • Shipping weight
    744.5KG
  • Shipping Height
    2156mm , 215.6CM
  • Shipping Width
    1490mm , 149.0CM
  • Shipping Depth
    1060mm , 106.0CM
  • Color
    White

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -25 - 55 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-14763.6meters
  • Audible noise at 1 meter from surface of unit
    65.0dBA
  • Online thermal dissipation
    19650.0BTU/hr
  • Protection Class
    IP 20

Conformance

  • Approvals
    C-tick, CE, EN/IEC 62040-1, EN/IEC 62040-2, EN/IEC 62040-3, IBC 2012 and CBC2013 to Sds=2.02g , OSHPD, RCM, UL 1778, VFI-SS-111
  • Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up

General

  • Bypass Protection Device
    400.0
  • Max Bypass Input Current
    231.0A
Manuals and Warranties
Title
Size
Updated On
PDF

Size

70KB

Updated On

2018-06-19

Contains the register values for the Galaxy VM Modbus
PDF

Size

1096KB

Updated On

2018-06-18

Schneider Electric Important Safety Instructions in English, Chinese Simplified, French, German, European Spanish, Italian, Russian, Portuguese Brazilian, Dutch, Japanese and Korean
PDF

Size

1457KB

Updated On

2018-06-18

Providing information on storage conditions and how to unpack the Galaxy VM cabinets
PDF

Size

1113KB

Updated On

2018-06-14

Schneider Electric Important Safety Instructions in English, Chinese Simplified, French, German, European Spanish, Italian, Russian, Portuguese Brazilian, Dutch, Japanese and Korean
PDF

Size

8434KB

Updated On

2018-06-14

Contains Earthing Principle Guidelines for the Galaxy VM UPS system
PDF

Size

4194KB

Updated On

2018-06-12

Operation Manual containing information on operation, maintenance and troubleshooting for the user of the Galaxy VM system
PDF

Size

16581KB

Updated On

2018-06-11

Providing the certified electrician with information on how to install and connect the Galaxy VM 160-200 kVA UPS
Brochure
Title
Size
Updated On
PDF

Size

956KB

Updated On

2018-06-14

Technical brochure for sales
Design/Configuration
Title
Size
Updated On
PDF

Size

2788KB

Updated On

2018-06-18

Contains Technical data, Facility planning, drawings, options
PDF

Size

597KB

Updated On

2018-06-11

Battery runtime charts for classical and modular runtime configurations
Agency Approvals
Title
Size
Updated On
PDF

Size

251KB

Updated On

2018-06-15

PDF

Size

441KB

Updated On

2018-06-13

EU Declaration of Conformity
PDF

Size

403KB

Updated On

2018-06-12

test report results for acoustic noise levels Galaxy VM
PDF

Size

75KB

Updated On

2018-06-12

PDF

Size

76KB

Updated On

2018-06-11

Certificate of Origin
PDF

Size

185KB

Updated On

2018-06-11

agency approval
Bid Spec
Title
Size
Updated On
Source ZIP

Size

120KB

Updated On

2018-06-15

Guide Specification
PDF

Size

82KB

Updated On

2018-06-15

Guide Specification
Title
Size
Updated On
Galaxy VM, System One Line
Galaxy VM, Package
Galaxy VM, Mechanicals, UPS
CAD Source File
31589KB
2018-06-14

Galaxy VM, Mechanicals, Marine Application
Galaxy VM, Mechanicals, Anchoring
BIM Models, UPS, Galaxy VM

Firmware Upgrades

StruxureWare Data Center Expert
Part Number
Updated On

StruxureWare Data Center Expert

StruxureWare Data Center Expert Virtual Machine Activation Key - Physical/Paper SKU

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP94VMACT

Updated On

2002-01-15
Call for More Information
+855-23-964-311
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
JLER-AV2SRN

StruxureWare Data Center Expert

Apple iPhone Application v2.0.0

Compatible With: Windows 2000 , WinNT/Intel

Part Number

SFAPIPAP200

Updated On

2002-01-15
The StruxureWare Central mobile application provides an overview of active alarms and device details for InfraStruxure Central 6.2 and StruxureWare Central 6.3 and 7.x servers.
PowerChute Network Shutdown
Part Number
Updated On

PowerChute Network Shutdown

PowerChute Network Shutdown v4.2

Compatible With: Solaris , HP-UX , Solaris , Mac OS X , Solaris , Linux , Windows Server 2008 , Windows Server 2012 , AIX , Microsoft Hyper-V , Windows Server 2008 , Windows Server 2012 , Solaris , Linux

Part Number

SFPCNS42

Updated On

2016-08-23

PowerChute Network Shutdown

PowerChute Network Shutdown v4.2 for Virtualization

Compatible With: VMware ESX , VMware Virtual Appliance , VMware ESXi , Microsoft Hyper-V , Windows Server 2008 , Windows Server 2012

Part Number

SFPCNS42-V

Updated On

2016-08-23
Additional Software
Part Number
JLER-AV2SRN
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
The StruxureWare Central mobile application provides an overview of active alarms and device details for InfraStruxure Central 6.2 and StruxureWare Central 6.3 and 7.x servers.

Category

Sub-Category


LIBATTSMGGIEC
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
Galaxy VM UPS Classical Battery Cabinet Wide Empty EL

Empty battery cabinet for use with third party batteries. Battery breaker kit (GVMBBK630EL) is needed for system operation

GVMCBCABWEL
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
Assembly Service for 1 Li-ion Battery Cabinet with (17) Battery Modules

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WASSEMEXBAT-LB-17
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
Li-ion Batt Conversion Srvc w-(6) Type G Rack UL Solution - Electrical Refit Quoted Separately

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

WLIBCONV6-LB-17
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
WVM40KPB-L3
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
Apple iPhone Application v2.0.0

The StruxureWare Central Apps for iPhone and iPad bring information to the user's fingertips. The same active alarms, history, device groups, and current sensor values found in the StruxureWare Central desktop interface are available on your apple device. NEW FOR 2.0 Alarm Acknowledgment, Commenting, Suppression, Camera View, Graphic Reporting and SSL Connection are now available. With this mobile app, users can log-on and log-off any of their servers in the same session. Information changes every time the user refreshes screens for near real-time monitoring of data center infrastructure health. Users have the ability to comment and view comments on alarms as well as manipulate acknowledgements and suppression. TO DOWNLOAD to iPhone or iPad, click on the “App Store” application, choose “Search”, type in “StruxureWare Central”, and download the free app. Note: This mobile app requires StruxureWare Central 6.3 minimum, and iPhone / iPad iOS 4.3.2 or higher.

SFAPIPAP200
Li-ion Batt Conversion Srvc w-(1) Type G Rack IEC Solution - Electrical Refit Quoted Separately

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

WLIBCONV1H-LB-17
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
Galaxy VM UPS Modular Battery Cabinet wide for 12 battery modules, Start up 5x8

Wide modular battery cabinet with up to a 12 string modular battery capacity. To be used with GVMMBTU battery string. Batteries are not included in the SKU and must be purchased seperately.

GVMMODBCWS
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
StruxureWare Data Center Expert Virtual Machine Activation Key - Physical/Paper SKU

A vendor-neutral, scalable monitoring software which collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

AP94VMACT
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311
Li-ion Batt Conversion Srvc w-(3) Type G Rack UL Solution - Electrical Refit Quoted Separately

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

WLIBCONV3-LB-17
Call for More Information
+855-23-964-311
Call for More Information  +855-23-964-311

Show results per page