APC Home/Office SurgeArrest 6 outlets with Phone Protection 230V France

Share:

APC Home/Office SurgeArrest 6 outlets with Phone Protection 230V France

PH6T3-FR

Description: Professional-grade Electrical Surge Protection for Computers and Electronics

Includes : 1.8 Meter Tel Cable (2) , User Manual

APC Home/Office SurgeArrest 6 outlets with Phone Protection 230V France

Call for More Information
+855-23-964-311
Includes: 1.8 Meter Tel Cable (2) , User Manual

PH6T3-FR Features

APC Home/Office SurgeArrest 6 outlets with Phone Protection 230V France

  • Always on Outlets
    8 outlet models offer dedicated space to accommodate wide transformer blocks without covering adjoining outlets and 2 always on outlets. You can plug 8 power cords including 3 transformers at the same time. In case you have equipment that has to stay on all the time, such as fax machine, you can plug it in always on outlets. The equipment will be protected and will have power supply even when the unit is switched off.
  • Manual disconnect switch
    Enables the surge supressor to be de-energized for service without disconnecting the protected load.
  • Outlets
    Enough outlets for your game console, TV and four other electronic devices. Protection from surges, spikes and even lightning is guaranteed.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Right Angle Plug
    Plug angle allows for equipment and furniture to be placed closer to the wall than with a standard power cord. Reduces cord stress too.

SurgeArrest Home/Office Features & Benefits

  • Adjustable Cable Management
    Keeps cords and cables neat and organized.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.
  • Receptacle Shock Safety Shutters
    Shutters protect users from accidental contact with unused outlets.
  • 180 degree Rotating Cord Retainer
    A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
  • Phone Line Splitter
    Allows use of two pieces of equipment at once, such as a modem and phone.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • 180 degree Rotating Cord Retainer
    A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through a surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Overload Indicator
    Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Product Distribution
Product Distribution

Angola , Belgium , Benin , The Democratic Republic Of Congo , Côte d'Ivoire , Cameroon , Czech Republic , Djibouti , Algeria , France , Gabon , French Guiana , Guinea , Guadeloupe , Cambodia , Morocco , Madagascar , Mali , Martinique , Mauritania , Mauritius , Poland , Reunion , Slovakia , Senegal , Somalia , Togo , Tunisia , Vietnam , Mayotte

Print Technical Specification

Output

  • Number of Outlets
    6.0
  • Receptacle Style
    France/Belgium

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50/60 Hz
  • Input Connections
    French/Belgian
  • Cord Length
    2.44meters
  • Number of Power Cords
    1
  • Maximum Line Current
    10A

Surge Protection and Filtering

  • Surge energy rating
    2030Joules
  • Data Line Protection
    RJ-11 2-Way Modem/Fax/DSL splitter with protection (four wire dual lines)
  • eP Joule Rating
    2350
  • Data Lines Protected
    (multi-line only)
    1-4 RJ11 / 3-6 RJ45
  • Peak Current Common Mode
    48kAmps
  • Peak Current Normal Mode
    26kAmps

Physical

  • Maximum Height
    305mm , 30.5CM
  • Maximum Width
    122mm , 12.2CM
  • Maximum Depth
    42mm , 4.2CM
  • Net Weight
    1.01KG
  • Shipping weight
    1.06KG
  • Shipping Height
    311mm , 31.1CM
  • Shipping Width
    211mm , 21.1CM
  • Shipping Depth
    52mm , 5.2CM
  • Color
    Charcoal
  • Master Carton Units
    12.0
  • Units per Pallet
    120.0
  • SCC Codes
    1073130422382 2

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-15000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    CE
  • Equipment protection policy
    Lifetime : 75000 Euros
  • Standard warranty
    5 years (all other countries), Lifetime (European Union countries only)

Sustainable Offer Status

  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Agency Approvals
Title
Size
Updated On
PDF

Size

1005KB

Updated On

2018-06-14

IEC 60884-1:2002+A1:2006; NF C61-314:2008; NBN C61-112-1:2010; EN 61643-11:2002+A11:2007
PDF

Size

109KB

Updated On

2018-06-12

CE DOC for Surge P1/5/6/8
Environmental Profile
Title
Size
Updated On
PDF

Size

1083KB

Updated On

2018-06-14

End of Life Instruction (EoLI) for the Personal Surge Protectors Product Range
PDF

Size

604KB

Updated On

2018-06-11

Product Environmental Profile (ePEP) for the Personal Surge Product Range
Title
Size
Updated On