APC Back-UPS 650VA, AVR, 230V, ASEAN

Share:

APC Back-UPS 650VA, AVR, 230V, ASEAN

BX650CI-MS

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : Qty 1 - Detachable 1.8 m IEC power cord , Qty 1 - Detachable 2.0 m NEMA 5-15P to IEC C13 power cord , Telephone Cable , User Manual , Warranty card

APC Back-UPS 650VA, AVR, 230V, ASEAN

Call for More Information
+855-23-964-311
Includes: Qty 1 - Detachable 1.8 m IEC power cord , Qty 1 - Detachable 2.0 m NEMA 5-15P to IEC C13 power cord , Telephone Cable , User Manual , Warranty card

BX650CI-MS Features

APC Back-UPS 650VA, AVR, 230V, ASEAN

  • APC USB communications
    Enables communications with SMX, SMT, SRT and SURTD Smart-UPS models using historical APC proprietary USB usages.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Overload protection
    Safeguards unit from damage by automatically turning it off in the event of a short circuit or overload.
  • PowerChute Personal Edition OS Compatibility
    This software supports numerous operating systems and processors. For further information, please
    click here.

Back-UPS Features & Benefits

  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

Bolivia , Chile , Indonesia , Cambodia , Malaysia , Peru , Philippines , Paraguay , Singapore , Thailand , Uruguay , Vietnam

Print Technical Specification

Output

  • Output power capacity
    390Watts / 650VA
  • Max Configurable Power (Watts)
    390Watts / 650VA
  • Nominal Output Voltage
    230V
  • Output Voltage Note
    Configurable for 220 or 230V nominal output voltage
  • Output Frequency (sync to mains)
    50/60 Hz +/-1 Hz
  • Load Crest Factor
    3 : 1
  • Topology
    Line Interactive
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (1) IEC 320 C13 (Battery Backup)
  • Transfer Time
    6ms typical : 10ms maximum

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    45 - 65 Hz (auto sensing)
  • Input Connections
    IEC-320 C14, NEMA 1-15P
  • Cord Length
    1.16meters
  • Input voltage range for main operations
    140 - 300V
  • Number of Power Cords
    2
  • Type of Input Protection Required
    3-pole breaker
  • Maximum Input Current
    7.0A
  • Input Power Factor at Full Load
    0.6

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    273Joules
  • Data Line Protection
    RJ-11 Modem/Fax protection

Physical

  • Maximum Height
    200mm , 20.0CM
  • Maximum Width
    115mm , 11.5CM
  • Maximum Depth
    256mm , 25.6CM
  • Net Weight
    6.2KG
  • Shipping weight
    6.7KG
  • Shipping Height
    276mm , 27.6CM
  • Shipping Width
    196mm , 19.6CM
  • Shipping Depth
    339mm , 33.9CM
  • Color
    Black
  • Master Carton Units
    2.0
  • Units per Pallet
    64.0
  • SCC Codes
    1073130430320 3

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA

Conformance

  • Equipment protection policy
    No EPP for ASEAN
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

77KB

Updated On

2016-12-22

User manual for Back-UPS BX650CI-MS 230 Vac with AVR for Sam's Club
Brochure
Title
Size
Updated On
PDF

Size

98KB

Updated On

2016-12-22

Two page brochure with top level features, benefits, and specifications
Agency Approvals
Title
Size
Updated On
PDF

Size

261KB

Updated On

2018-06-12

EN 62040-2:2006; IEC6100-3-2:2005+A1:2008+A2:2009, IEC61000-3-3:2008; IEC 61000-4-2:2008; IEC 61000-4-3:2006+A1:2007; IEC 61000-4-4:2004; IEC 61000-4-5:2005; IEC 61000-4-6:2008; IEC61000-4-8:2009; IEC61000-2-2:2002
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On

PowerChute Personal Edition

PowerChute Personal Edition V3.0.2 for Windows 10; 8; 7; Vista; XP; Home Server (Multi-Language)

Compatible With: Windows 10 , Windows 7 , Windows 8 , Windows Home Server , Windows Vista , Windows XP

Part Number

SFPCPE302

Updated On

2012-01-31