APC Back-UPS 625VA, 230V, AVR, Floor, Universal Sockets

Share:

APC Back-UPS 625VA, 230V, AVR, Floor, Universal Sockets

BX625CI-MS

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : Qty 1 - Detachable 2.0 m NEMA 5-15P to IEC C13 power cord , User Manual

APC Back-UPS 625VA, 230V, AVR, Floor, Universal Sockets

Call for More Information
+855-23-964-311
Includes: Qty 1 - Detachable 2.0 m NEMA 5-15P to IEC C13 power cord , User Manual

BX625CI-MS Features

APC Back-UPS 625VA, 230V, AVR, Floor, Universal Sockets

  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Overload protection
    Safeguards unit from damage by automatically turning it off in the event of a short circuit or overload.

Back-UPS Features & Benefits

  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

Indonesia , Cambodia , Myanmar , Malaysia , Nepal , Philippines , Singapore , Thailand , Vietnam

Print Technical Specification

Output

  • Output power capacity
    325Watts / 625VA
  • Max Configurable Power (Watts)
    325Watts / 625VA
  • Nominal Output Voltage
    230V
  • Efficiency at Full Load
    65.3 %
  • Output Frequency (not synced)
    50/60 Hz +/-1 Hz
  • Topology
    Line Interactive
  • Waveform type
    Square wave
  • Transfer Time
    4ms typical : 8ms maximum

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    45 - 65 Hz
  • Input Connections
    IEC-320 C14
  • Cord Length
    1.22meters
  • Input voltage range for main operations
    151 - 299V
  • Number of Power Cords
    1
  • Efficiency at Full Load
    65.3 %
  • Type of Input Protection Required
    3-pole breaker
  • Maximum Input Current
    3.0A

Batteries & Runtime

Surge Protection and Filtering

  • Surge energy rating
    273Joules

Physical

  • Maximum Height
    278mm , 27.85CM
  • Maximum Width
    160mm , 16.0CM
  • Maximum Depth
    88mm , 8.85CM
  • Net Weight
    5.0KG
  • Shipping weight
    5.2KG
  • Shipping Height
    399mm , 39.9CM
  • Shipping Width
    215mm , 21.5CM
  • Shipping Depth
    128mm , 12.8CM
  • Color
    Black
  • Master Carton Units
    1.0
  • Units per Pallet
    100.0
  • SCC Codes
    1073130430817 8

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Audible noise at 1 meter from surface of unit
    45.0dBA

Conformance

  • Equipment protection policy
    No EPP for ASEAN
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Environmental Profile
Title
Size
Updated On
PDF

Size

463KB

Updated On

2018-06-18

Product Environmental Profile 1 for the Back-UPS Product Range
PDF

Size

407KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Back-UPS Product Range
Title
Size
Updated On