Accessories to improve rack cooling efficiency by preventing air recirculation and reducing bypass airflow.
Explore Airflow Management in 3D animation.
Airflow Management Blanking Panels promote proper airflow within a rack enclosure by occupying unused space. Schneider Electric offers several varieties for differing rack management requirements. Modular toolless blanking panels allow for quick and easy installation into any EIA-310 19 inch rack or enclosure with square mounting holes. Metallic blanking panels are for threaded rail applications. Brush strips provide a barrier to airflow, while allowing cables to be passed from the front to the rear of the rack.
Products | Part Number | ![]() |
||
---|---|---|---|---|
Products | Part Number | ![]() |
||
Product NetShelter SX Air Recirculation Prevention Kit | Part Number AR7708 | Call for More Information 800 376 2725 800 376 2725 |
||
Product KoldLok® Integral Raised Floor Grommet (Qty. 10) | Part Number AR7720 | Call for More Information 800 376 2725 800 376 2725 |
||
Product KoldLok® Surface Mount Raised Floor Grommet (Qty. 10) | Part Number AR7730 | Call for More Information 800 376 2725 800 376 2725 |
||
Product NetShelter SX External Air Sealing Kit (qty 10) | Part Number AR7731 | Call for More Information 800 376 2725 800 376 2725 |
||
Product KoldLok® Extended Raised Floor Grommet (Qty. 10) | Part Number AR7740 | Call for More Information 800 376 2725 800 376 2725 |
||
Product Airflow Management Blanking Panel Kit (1U, 2U, 4U, 8U) Black | Part Number AR8101BLK | Call for More Information 800 376 2725 800 376 2725 |
||
Product 1U Airflow Management Blanking Panel Kit (Qty 2) Black | Part Number AR8108BLK | Call for More Information 800 376 2725 800 376 2725 |
||
Product 1U 19" Black Modular Toolless Airflow Management Blanking Panel - Qty 10 | Part Number AR8136BLK | Call for More Information 800 376 2725 800 376 2725 |
||
Product 1U 19" Black Modular Toolless Airflow Management Blanking Panel - Qty 200 | Part Number AR8136BLK200 | Call for More Information 800 376 2725 800 376 2725 |
||
Product NetShelter WX Vented Gland Plates | Part Number AR8355 | Call for More Information 800 376 2725 800 376 2725 |