Galaxy 5500

20-120kVA robust,3 phase UPS power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications

20kVA to 120kVA
Galaxy 5500 is the latest in advanced 3 Phase UPS power management systems, engineered to increase performance and reliability. On-line technology fully isolates and protects against all power quality disturbances in even the most demanding environments. High efficiency in double conversion or ECO mode saves valuable energy costs and a comprehensive range of options enables the Galaxy 5500 to be highly effective in any application. The output electrical performances are fully aligned with today’s latest load requirements that include upstream harmonics management for a generator friendly installation and flexible configurations due to the wide range of integrated options and auxiliary equipment. Full front access allows for a space saving footprint, user friendly graphical display with multiple language options, and an SNMP network based power management card that all ship standard. All these features make the Galaxy 5500 one of the easiest UPS's in its class to manage and maintain.

Read More
Products Part Number Est. Runtime (hrs:Min)
Product MGE Galaxy 5500 20KVA 400V Integrated Parallel UPS 15 minutes, Start-up 5x8 Part Number G55TUPSM20HB15S Est. Runtime (hrs:Min) 0:41 Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 5500 20kVA 400V Single UPS, Start-up 5x8 Part Number G55TUPSU20HS Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 5500 20KVA 400V Single UPS BACK UP INCL T1, Start-up 5x8 Part Number G55TUPSU20HB15S Est. Runtime (hrs:Min) 0:41 Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 5500 20KVA 400V Integrated Parallel UPS 30 minutes, Start-up 5x8 Part Number G55TUPSM20HB30S Est. Runtime (hrs:Min) 1:17 Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 5500 20kVA 400V Integrated Parallel UPS, Start-up 5x8 Part Number G55TUPSM20HS Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 5500 20KVA 400V Single UPS BACK UP INCL T4, Start-up 5x8 Part Number G55TUPSU20HB30S Est. Runtime (hrs:Min) 1:17 Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 5500 30kVA 400V Single UPS, Start-up 5x8 Part Number G55TUPSU30HS Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 5500 30KVA 400V Single UPS 15 Minutes, Start-up 5x8 Part Number G55TUPSU30HB15S Est. Runtime (hrs:Min) 1:08 Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 5500 30kVA 400V Integrated Parallel UPS, Start-up 5x8 Part Number G55TUPSM30HS Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 5500 30KVA 400V Integrated Parallel UPS 15 Minutes, Start-up 5x8 Part Number G55TUPSM30HB15S Est. Runtime (hrs:Min) 1:08 Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 5500 40kVA 400V Integrated Parallel UPS, Start-up 5x8 Part Number G55TUPSM40HS Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 5500 40KVA 400V Single UPS 10 Minutes, Start-up 5x8 Part Number G55TUPSU40HB10S Est. Runtime (hrs:Min) 1:11 Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 5500 40kVA 400V Single UPS, Start-up 5x8 Part Number G55TUPSU40HS Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 5500 40KVA 400V Single UPS 15 Minutes, Start-up 5x8 Part Number G55TUPSU40HB15S Est. Runtime (hrs:Min) 1:41 Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 5500 40KVA 400V Integrated Parallel UPS 10 Minutes, Start-up 5x8 Part Number G55TUPSM40HB10S Est. Runtime (hrs:Min) 1:11 Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 5500 40KVA 400V Integrated Parallel UPS 15 minutes, Start-up 5x8 Part Number G55TUPSM40HB15S Est. Runtime (hrs:Min) 1:41 Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 5500 60KVA 400V Single UPS 5 Minutes, Start-up 5x8 Part Number G55TUPSU60HB5S Est. Runtime (hrs:Min) 1:23 Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 5500 60KVA 400V Integrated Parallel UPS 5 Minutes, Start-up 5x8 Part Number G55TUPSM60HB5S Est. Runtime (hrs:Min) 1:23 Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 5500 60kVA 400V Single UPS, Start-up 5x8 Part Number G55TUPSU60HS Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 5500 60kVA 400V Integrated Parallel UPS, Start-up 5x8 Part Number G55TUPSM60HS Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 5500 80kVA 400V Integrated Parallel UPS, Start-up 5x8 Part Number G55TUPSM80HS Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 5500 80kVA 400V Single UPS, Start-up 5x8 Part Number G55TUPSU80HS Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 5500 100kVA 400-415V Integrated Parallel UPS Off Shore IP22 RAL 7035 Part Number G55TUPM100HX Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 5500 100kVA 400V Integrated Parallel UPS, Start-up 5x8 Part Number G55TUPSM100HS Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 5500 100kVA 400V Single UPS, Start-up 5x8 Part Number G55TUPSU100HS Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 5500 120kVA 400V Single UPS, Start-up 5x8 Part Number G55TUPSU120HS Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 5500 120kVA 400V Integrated Parallel UPS, Start-up 5x8 Part Number G55TUPSM120HS Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Serviceability
Multiple levels of service With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
Front-access servicing Simplifies installation and UPS maintenance while minimizing space requirements.
Technical support Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Total Cost of Ownership
Input power factor correction Minimizes installation costs by enabling the use of smaller generators and cabling.
ECO Mode Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Wide input voltage range Designed for harsh electrical environments to save battery life.
Predicitive failure notification Provides early-warning fault analysis ensuring proactive component replacement.
Adaptability
Flexible Design Available in a wide range of configurations to suit any operating environment
Manageability
Integrates with StruxureWare Central An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Network management capability Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
LED Indicators Provide easy-to-read status of the unit and utility power conditions.
LCD graphics display Text and mimic diagrams that display modes of operation, system parameters and alarms.
Availability
Dual mains input Increases availability by allowing the UPS to be connected to two separate power sources.
Generator compatible Ensures clean, uninterrupted power to protected equipment when generator power is used.
Advanced electrical features Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Parallel-redundant capable Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Parallel-capacity capable Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Frequency and voltage regulation Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Sustainability
EU CoC for UPS Ensures that UPSs sold in the EU are highly efficient

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare