Galaxy 300

10-80kVA compact 3-phase power protection with scalable runtime for small data centers and other business critical applications

10kVA to 80kVA
The Galaxy 300 3 Phase UPS provides trusted and reliable power supply protection for small data centers, commercial buildings and technical facilities. The on-line double conversion topology supplies true isolation between input and output with a zero transfer time. Up to 30 minutes of integrated battery backup, internal mechanical bypass and parallel capability allows for higher levels of availability. Remote and local monitoring/management capability is achieved through a simple Web/SNMP interface and a user friendly display available in 14 languages. Both three to three (3:3) and three to single (3:1) phase configurations are available for convenient power distribution. Serviceability is greatly enhanced by front panel access for ease of maintenance in confined spaces. All these features along with the included Start-Up and On-Site warranty service make the Galaxy 300 the easiest UPS in its class to install, manage and maintain.

Read More
Products Part Number Est. Runtime (hrs:Min)
Product MGE Galaxy 300 10kVA 400V 3:3 with Long Backup Charger, Start-up 5x8 Part Number G3HT10KHLS Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 10kVA 400V 3:3 with 10min Battery, Start-up 5x8 Part Number G3HT10KHB1S Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 10kVA 400V 3:1 with Long Backup Charger, Start-up 5x8 Part Number G3HT10K3ILS Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 10kVA 400V 3:1 with 10min Battery, Start-up 5x8 Part Number G3HT10K3IB1S Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 10kVA 400V 3:1 with 30min Battery, Start-up 5x8 Part Number G3HT10K3IB2S Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 10kVA 400V 3:3 with 30min Battery, Start-up 5x8 Part Number G3HT10KHB2S Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 15kVA 400V 3:3 with 30min Battery, Start-up 5x8 Part Number G3HT15KHB2S Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 15kVA 400V 3:3 with Long Backup Charger, Start-up 5x8 Part Number G3HT15KHLS Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 15kVA 400V 3:1 with Long Backup Charger, Start-up 5x8 Part Number G3HT15K3ILS Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 15kVA 400V 3:1 with 10min Battery, Start-up 5x8 Part Number G3HT15K3IB1S Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 15kVA 400V 3:1 with 30min Battery, Start-up 5x8 Part Number G3HT15K3IB2S Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 15kVA 400V 3:3 with 10min Battery, Start-up 5x8 Part Number G3HT15KHB1S Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 20kVA 400V 3:3 with 25min Battery, Start-up 5x8 Part Number G3HT20KHB2S Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 20kVA 400V 3:1 with 25min Battery, Start-up 5x8 Part Number G3HT20K3IB2S Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 20kVA 400V 3:1 with Long Backup Charger, Start-up 5x8 Part Number G3HT20K3ILS Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 20kVA 400V 3:1 with 10min Battery, Start-up 5x8 Part Number G3HT20K3IB1S Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 20kVA 400V 3:3 with Long Backup Charger, Start-up 5x8 Part Number G3HT20KHLS Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 20kVA 400V 3:3 with 10min Battery, Start-up 5x8 Part Number G3HT20KHB1S Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 30kVA 400V 3:1 with Long Backup Charger, Start-up 5x8 Part Number G3HT30K3ILS Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 30kVA 400V 3:3 with Long Backup Charger, Start-up 5x8 Part Number G3HT30KHLS Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 30kVA 400V 3:1 with 25min Battery, Start-up 5x8 Part Number G3HT30K3IB2S Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 30kVA 400V 3:1 with 10min Battery, Start-up 5x8 Part Number G3HT30K3IB1S Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 30kVA 400V 3:3 with 25min Battery, Start-up 5x8 Part Number G3HT30KHB2S Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 30kVA 400V 3:3 with 10min Battery, Start-up 5x8 Part Number G3HT30KHB1S Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 40kVA 400V 3:3 with Long Backup Charger, Start-up 5x8 Part Number G3HT40KHLS Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 40kVA 400V 3:3 with 10min Battery, Start-up 5x8 Part Number G3HT40KHB1S Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 40kVA 400V 3:3 with 20min Battery, Start-up 5x8 Part Number G3HT40KHB2S Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 60kVA 400V 3:3 with 5min Battery, Start-up 5x8 Part Number G3HT60KHB1S Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product Galaxy 300 60kVA 400V 3:3 with 30min Battery (External Cabinet), Start-up 5x8 Part Number G3HT60KHB4S Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 60kVA 400V 3:3, 0min Start-up 5x8 Part Number G3HT60KHLS Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 60kVA 400V 3:3 with 10min Battery, Start-up 5x8 Part Number G3HT60KHB2S Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product Galaxy 300 60kVA 400V 3:3 with 15min Battery (External Cabinet), Start-up 5x8 Part Number G3HT60KHB3S Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 80kVA 400V 3:3 with 5min Battery, Start-up 5x8 Part Number G3HT80KHB1S Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product Galaxy 300 80kVA 400V 3:3 with 30min Battery (External Cabinet), Start-up 5x8 Part Number G3HT80KHB4S Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product Galaxy 300 80kVA 400V 3:3 with 10min Battery (External Cabinet), Start-up 5x8 Part Number G3HT80KHB2S Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product Galaxy 300 80kVA 400V 3:3 with 15min Battery (External Cabinet), Start-up 5x8 Part Number G3HT80KHB3S Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product Galaxy 300 80kVA 400V 3:3, 0min Start-up 5x8 Part Number G3HT80KHLS Est. Runtime (hrs:Min) N/A Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 Battery Cabinet 4 Part Number G3HTBAT4 Est. Runtime (hrs:Min)--- Call for More Information
800 376 2725 800 376 2725
Product MGE Galaxy 300 Battery Cabinet 5 Part Number G3HTBAT5 Est. Runtime (hrs:Min)--- Call for More Information
800 376 2725 800 376 2725
Serviceability
5x8 Start-up service included Required for full coverage of factory warranty
Front-access servicing Simplifies installation and UPS maintenance while minimizing space requirements.
Availability
Wide input voltage range Designed for harsh electrical environments to save battery life.
Double conversion on-line topology Guarantees a consistently high level of power quality. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
Parallel-redundant capable Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Dual feed input Allows installation of two independent power sources with the option of hot stand-by configuration to provide redundancy for mission critical applications.
Sustainability
EU CoC for UPS Ensures that UPSs sold in the EU are highly efficient
RoHS Certifies that electronic devices don't contain hazardous metals and flame retardants
Manageability
Integrated network management Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.
Convenience
Easy to install Innovative design allows for fast, easy installation by almost anybody.
Economy
Cost of acquisition Designed to provide an optimized price/performance ratio, a number of exceptional features have been carefully selected to optimize both performance and cost benefits.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare