Data Center and Facility 3 Phase UPS

3 Phase UPS power protection, solving today’s energy challenges while setting the standard for quality and innovation with fully integrated solutions for enterprise-wide networks, data centers, mission-critical systems, and industrial/manufacturing processes.



 
500 to 1500kW N+1
The Schneider Electric Galaxy VX UPS is a scalable, high-performance extension of the Galaxy V-Series solutions, designed for large data center and industrial applications:
  • Lower your energy costs and meet changing business requirements, with 99% efficiency in ECOnversion mode.
  • Provide excellent power quality in demanding electrical environments.
  • Install and deploy your UPS quickly.
  • Manage your power anywhere. Galaxy VX supports local and remote communication via touchscreen, Web interface, Modbus, and the Schneider Electric StruxureWare for Data Center Expert solution.
Read More
160kVA to 225kVA(480V)160 to200kVA(400V)
Click here for details about Galaxy VM Lithium-Ion battery solutions.
Galaxy VM is a key component in the comprehensive Schneider Electric energy management solution for data center and industrial applications. Galaxy VM deploys state of the art technology to lower energy cost through very high efficiency ratings and the newly innovative ECOnversion mode. Galaxy VM seamlessly links to your electrical network using state of the art electrical performances like very wide input voltage range, high overload and short circuit capacity, and integrated back feed protection, providing excellent power quality. The highly compact Galaxy VM also links in with your facility monitoring systems and smart grid requirements and offers both traditional and modular energy storage flexibility that allows tailoring of the solution to specific needs. Galaxy VM features top and bottom cable entry without the need for an additional side cabinet, full front service access, back to the wall installation, and included start up service, making it one of the easiest UPSs in its class to deploy, install and maintain.
Read More
10 to 80kVA (400V); 25 to 100kVA (208V)
Gutor PXC 3 Phase UPS is the first pre-engineered industrial UPS for light and heavy industrial environments. Highly compact, Gutor PXC works effortlessly with your facility monitoring systems and offers full industrial design options, and a wide temperature range from -10 to +55 °C. It also features top and bottom cable entry and a fully integrated isolation transformer option( 50Hz: available today; 60Hz: coming soon). With full front service access, modular fans, and power modules, the Gutor PXC is one of the easiest UPSs in its class to deploy, install and maintain.
Read More
The Schneider Electric Easy UPS 3S supplies power stability with robust electrical specifications and long-lasting performance to ensure your business continuity. Designed for fast and easy installation in the data center or electrical room, this EcoStruxure-ready UPS features a wide operating temperature window and strong overload protection, all in a compact and lightweight footprint. With its exceptional combination of low Total Cost of Ownership, competitive specifications, and ease of installation, use, and service, the Schneider Electric Easy UPS 3S is the easy choice for your business continuity. Schneider Electric recommends purchasing Start-Up Service to optimize your system’s performance, quality, and safety.
Read More
10kVA to 40kVA
Smart-UPS® VT offers centralized 3 Phase UPS power protection with the reliability of the award winning Smart-UPS family. Ideal for small data centers, large retail stores, regional offices, and dense power requirements, the Smart-UPS VT includes dual-mains input, automatic and maintenance bypasses, and scalable runtime with hot-swappable batteries for increased availability. The rack mounted version maximizes valuable floor space by incorporating UPS, power distribution, and additional battery capacity in a single rack. Low cost of ownership is achieved through best-in-class efficiency and a reduction in rating of electrical infrastructure - wires, transformers, and generators due the Smart-UPS VT's Soft Start feature.
Read More
10kVA to 40kVA
Galaxy 3500 UPS offers compact 3 Phase UPS power protection for commercial and technical facilities as well as industrial applications.The Galaxy 3500 includes dual-mains input, automatic and maintenance bypasses, and scalable runtime with hot-swappable batteries for increased availability. The parallel capability for redundancy and capacity, new optional bypass panels, and extended run battery frames provide increased flexibility. Low cost of ownership is achieved through best-in-class efficiency and a reduction in rating of electrical infrastructure - wires, transformers, and generators. The built in Network Management Card with temperature monitoring provides remote UPS power monitoring and management through a simple interface. Serviceability is greatly enhanced by user-replaceable batteries, front access servicing, and included start-up service for maximized configurabililty. All these features make the Galaxy 3500 the easiest UPS in its class to deploy, manage and maintain.
Read More
10kVA to 80kVA
The Galaxy 300 3 Phase UPS provides trusted and reliable power supply protection for small data centers, commercial buildings and technical facilities. The on-line double conversion topology supplies true isolation between input and output with a zero transfer time. Up to 30 minutes of integrated battery backup, internal mechanical bypass and parallel capability allows for higher levels of availability. Remote and local monitoring/management capability is achieved through a simple Web/SNMP interface and a user friendly display available in 14 languages. Both three to three (3:3) and three to single (3:1) phase configurations are available for convenient power distribution. Serviceability is greatly enhanced by front panel access for ease of maintenance in confined spaces. All these features along with the included Start-Up and On-Site warranty service make the Galaxy 300 the easiest UPS in its class to install, manage and maintain.
Read More
10kVA to 500kVA
The Symmetra PX is a world class, redundant, scalable, 3 Phase UPS power protection system designed to cost effectively provide high levels of availability. Seamlessly integrating into today's state-of-the-art data center designs, the Symmetra PX is a true modular system. Made up of dedicated and redundant modules--power, intelligence, battery and bypass, all engineered into a design that is easily and efficiently serviceable, this architecture can scale power and runtime as demand grows or as higher levels of availability are required. Symmetra PX serves as the core power train that drives InfraStruXure® systems for small and medium data centers but can also power individual "zones" of larger data centers. Highly manageable, the Symmetra PX features self-diagnostic capabilities and standardized modules which mitigate the risk of human error resulting in increased overall data center reliability.
Read More
20kVA to 120kVA
Galaxy 5500 is the latest in advanced 3 Phase UPS power management systems, engineered to increase performance and reliability. On-line technology fully isolates and protects against all power quality disturbances in even the most demanding environments. High efficiency in double conversion or ECO mode saves valuable energy costs and a comprehensive range of options enables the Galaxy 5500 to be highly effective in any application. The output electrical performances are fully aligned with today’s latest load requirements that include upstream harmonics management for a generator friendly installation and flexible configurations due to the wide range of integrated options and auxiliary equipment. Full front access allows for a space saving footprint, user friendly graphical display with multiple language options, and an SNMP network based power management card that all ship standard. All these features make the Galaxy 5500 one of the easiest UPS's in its class to manage and maintain.
Read More
40kVA to130kVA
The Galaxy 5000 offers technology that increases performance and reliability. Online technology fully isolates and protects against all power quality disturbances. The upstream harmonics management allows a generator friendly installation and flexible configurations for even the most demanding designs. The Galaxy 5000 offers features such as paralleling capability for both capacity and redundancy, full front access, included start up for ease of serviceability, user friendly graphical display with multiple language options, and SNMP with network based power management options. All these features make the Galaxy 5000 one of the easiest UPS's in its class to manage and maintain.
Read More
225kVA to 500kVA
Click here for details about Galaxy 7000's Li-Ion battery solutions.
Galaxy 7000 provides secured power solutions for medium to large data centers, Industry, Buildings, Mission Critical and Shore Connection environments. The Galaxy 7000 is flexible/adaptable-its robust IGBT rectifier/inverter operates with any load (inductive, capacitive). This transformerless UPS maximizes system efficiency up to 94.5%, keeping operational costs low while providing the highest power quality to mission critical loads. Galaxy 7000 also offers ECO Mode, with up to 99% efficiency for single & parallel systems, and Efficiency Booster Mode for parallel installations. Galaxy 7000 includes features like N+1 parallel/redundant modules with several choices, including Isolated redundant, Integrated Parallel, & Centralized Static Switch, making the Galaxy 7000 a leader with high availability architectures for mission critical environments. Galaxy 7000 also includes the Smart Power Test feature (SPoT), which reduces overall system cost by removing the need for additional load banks. Galaxy 7000 is easy to install & maintain, with only front electrical connections & fully serviceable components. Galaxy 7000 includes additional UPS solutions, such as bus synchronization boxes; IP32 enclosures; back-feed protection; frequency conversion capabilities; flexible & extended battery solutions, including VRLA, NiCad, or Li-Ion; external matching maintenance bypass cabinets; and paralleling gear.
Read More
555kVA to 1125kVA
The EPS 8000 is the primary choice 3 Phase UPS power supply in the large data center market with its benchmark on quality and availability, from 555 to1125kVA in a single box. Relying on advanced 12 pulse rectifier and inverter technologies to restrict total harmonic distortion to less than 5 percent. Copper galvanic isolation is provided for both input and output to UPS systems while isolating the DC ground from upstream devices in the event of a ground fault condition due to battery leakage. UPS systems deliver clean reliable power even in the harshest of electrical environments. Featuring 100% step-load capability which ensures a fast response to load changes with accurate voltage regulation. In addition, the EPS 8000 incorporates fault tolerant circuitry that protects UPS systems from accidental short circuits usually caused by load side failures or overloads. Core EPS is equipped with a 100 percent rated output static switch with a stable, reliable, predetermined response time. Low carbon footprint and full front access with zero electromechanical connections at the rear of the unit allows the unit to be installed against the wall
Read More