Switched Rack PDU

Switched Rack Power Distribution Units (PDUs) provide advanced load monitoring combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management.

Explore APC Rack Power Distribution in 3D animation.
APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power cycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing time delays allow users to define the order in which to power up or down attached equipment to avoid circuit overload. Current metering provides real-time remote monitoring of connected loads with user-defined alarms to warn of potential circuit overloads. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, Command Line Interface, or Telnet Interfaces which are complimented by APC Centralized Management platforms using StruxureWare Data Center Expert, Operations, Capacity, and Energy Efficiency. New AP8000 series Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, and locking IEC receptacles.

Read More
Products Part Number
Product Rack PDU, Switched, 1U, 15A, 100/120V, (8)5-15 Part Number AP7900B Call for More Information
800 376 2725 800 376 2725
Product Rack PDU, Switched, 1U, 20A, 120V, (8)5-20 Part Number AP7901B Call for More Information
800 376 2725 800 376 2725
Product Rack PDU, Switched, 2U, 30A, 120V, (16)5-20 Part Number AP7902B Call for More Information
800 376 2725 800 376 2725
Product Rack PDU, Switched, 2U, 30A, 208V, (16)C13 Part Number AP7911B Call for More Information
800 376 2725 800 376 2725
Product Rack PDU, Switched, 1U, 12A/208V, 10A/230V, (8)C13 Part Number AP7920B Call for More Information
800 376 2725 800 376 2725
Product Rack PDU, Switched, 1U, 16A, 208/230V, (8)C13 Part Number AP7921B Call for More Information
800 376 2725 800 376 2725
Product Rack PDU,Switched,ZeroU,12.5kW,208V,(21)C13&(3)C19;3' Cord Part Number AP7968B Call for More Information
800 376 2725 800 376 2725
Product Rack PDU 2G, Switched, ZeroU, 30A, 200/208V, (21) C13 & (3) C19 Part Number AP8941 Call for More Information
800 376 2725 800 376 2725
Product Rack PDU 2G, Switched, ZeroU, 32A, 230V, (21) C13 & (3) C19 Part Number AP8953 Call for More Information
800 376 2725 800 376 2725
Product Rack PDU 2G, Switched, ZeroU, 20A/208V, 16A/230V, (7) C13 & (1) C19 Part Number AP8958 Call for More Information
800 376 2725 800 376 2725
Product Rack PDU 2G, Switched, ZeroU, 16A, 230V, (7) C13 & (1) C19, IEC309 Cord Part Number AP8958EU3 Call for More Information
800 376 2725 800 376 2725
Product Rack PDU 2G, Switched, ZeroU, 20A, 208V, (7) C13 & (1) C19, L620 Cord Part Number AP8958NA3 Call for More Information
800 376 2725 800 376 2725
Product Rack PDU 2G, Switched, ZeroU, 20A/208V, 16A/230V, (21) C13 & (3) C19 Part Number AP8959 Call for More Information
800 376 2725 800 376 2725
Product Rack PDU 2G, Switched, ZeroU, 16A, 230V, (21) C13 & (3) C19, IEC309 Cord Part Number AP8959EU3 Call for More Information
800 376 2725 800 376 2725
Product Rack PDU 2G, Switched, ZeroU, 20A, 208V, (21) C13 & (3) C19, L620 Cord Part Number AP8959NA3 Call for More Information
800 376 2725 800 376 2725
Product Rack PDU 2G, Switched, ZeroU, 11kW, 230V, (21) C13 & (3) C19 Part Number AP8981 Call for More Information
800 376 2725 800 376 2725
Manageability
Multi-tier user access Supports up to four access levels - Administrator, Device User, Read-Only User and Network-only User - with user name and password requirements.
Local Current Monitoring Display The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
Network port sharing Allows four rack PDUs to be connected using In and Out ports so that only one network connection is necessary.
Integrates with StruxureWare Data Center Expert An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Flash Upgradeable Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
Power Delays Allows users to configure the sequence in which power is turned on or off for each outlet. This helps avoid in-rushes at start-up, which can cause overloaded circuits and dropped loads. Sequencing also allows users to predetermine which piece of equipment is turned on first so other equipment dependant on that unit will function properly.
Alarm Thresholds Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems. (Note: Only available on units with the current monitoring capabilities. Please see SKU specifications for availability)
Remote Individual Outlet Control Remotely manage outlets so users can turn outlets off that are not in use (prevent overloads) or recycle power to locked-up equipment (minimize costly downtime and avoid travel time to equipment).
Network Management Capabilities Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Adaptability
Rack-Mountable Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Wide range of input and output connections Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
Single input power source Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare