Room Cooling Accessories

Options to optimize the performance or functionality of room cooling products

Condensate management, floorstands, plenums and spare parts for the InRoom products.

Read More
Products Part Number
Product Uniflair Floorstand 305mm (12in) - Frame 3 Part Number ACFS76084 Call for More Information
800 376 2725 800 376 2725
Product Uniflair Floorstand 305mm (12in) - Frame 4 Part Number ACFS76085 Call for More Information
800 376 2725 800 376 2725
Product Uniflair Floorstand 305mm (12in) - Frame 5 Part Number ACFS76086 Call for More Information
800 376 2725 800 376 2725
Product Uniflair Floorstand 305mm (12in) - Frame 6 Part Number ACFS76087 Call for More Information
800 376 2725 800 376 2725
Product Uniflair Floorstand 305mm (12in) - Frame 7 Part Number ACFS76088 Call for More Information
800 376 2725 800 376 2725
Product Uniflair Floorstand 457mm (18in) - Frame 3 Part Number ACFS76089 Call for More Information
800 376 2725 800 376 2725
Product Uniflair Floorstand 457mm (18in) - Frame 4 Part Number ACFS76090 Call for More Information
800 376 2725 800 376 2725
Product Uniflair Floorstand 457mm (18in) - Frame 5 Part Number ACFS76091 Call for More Information
800 376 2725 800 376 2725
Product Uniflair Floorstand 457mm (18in) - Frame 6 Part Number ACFS76092 Call for More Information
800 376 2725 800 376 2725
Product Uniflair Floorstand 457mm (18in) - Frame 7 Part Number ACFS76093 Call for More Information
800 376 2725 800 376 2725
Product Uniflair Floorstand 610mm (24in) - Frame 3 Part Number ACFS76094 Call for More Information
800 376 2725 800 376 2725
Product Uniflair Floorstand 610mm (24in) - Frame 4 Part Number ACFS76095 Call for More Information
800 376 2725 800 376 2725
Product Uniflair Floorstand 610mm (24in) - Frame 5 Part Number ACFS76096 Call for More Information
800 376 2725 800 376 2725
Product Uniflair Floorstand 610mm (24in) - Frame 6 Part Number ACFS76097 Call for More Information
800 376 2725 800 376 2725
Product Uniflair Floorstand 610mm (24in) - Frame 7 Part Number ACFS76098 Call for More Information
800 376 2725 800 376 2725

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare